|
Motor
Connection
Lead
Wire for Power Supply
For
power supply, use a thicker lead wire than the motor
lead wire.
Motor frame size: 1.64 inch (42mm): AWG 24
Motor frame size: 2.36 inch (‚0mm) or larger:
AWG 20

Motors with Terminal Boxes
World
K Series 6W Type

| |
 |
|
| Conduit
Box Type |
|
|
Conduit Type Box is available for induction
motors.
- Open
the terminal box and connect the wires.
- Use
applicable cable ground and conduit for
conduit opening.
- After
connecting, close the terminal box with
the terminal cover.
|
|
 |

How
to Connect a Capacitor
Note: When motors are running,
a voltage of almost twice the motor power supply
voltage is applied across the terminals of the capacitor.
The terminals must therefore be insulated to ensure
safety. Use the capacitor cap provided to insulate
the terminals.
| 2-terminal
type |
 |
4-terminal
type |
 |
|
 |
| |
|
For
lead wire connection with 4-terminal capacitor,
use one lead wire per terminal. |
Grounding
| Lead
Wire Type and Terminal Box for 6W Type |
| Any
one of the four mounting bolts may be used to
attach the ground wire to the motor case when
installing the unit. If necessary, remove all
paint that may impede conductivity around the
bolt mounting hole. |
 |
 |
| |
|
|
| World
K Series, V Series and BH Series |
 |
Conduit
Box Type |
Connect
the ground wire to the ground terminal inside
the terminal box.
|
|
|
Conduit
box mounted motors have a ground lead wire (green
wire). Connect the ground wire to this green
lead wire.
|
| |
|
|
| Contact
Capacity |
| Connect
a CR circuit (surge suppressor) like that in
the drawing in order to protect the contacts. |
 |
 |
|
 |