| |
   

|
Quiet
Operation
The
V Series utilizes a comprehensive set of noise-reduction
technologies: a special tooth-surface machining
technology to remove cutting marks of 1 to 2 µm
from the surface of the motor shaft teeth, an optimized
quiet-running design that considers the circular
speed of the motor while maintaining its strength,
and a high-accuracy assembly technology that ensures
precision at micron levels.
|
High
Strength, Long Life
The motor's considerable strength has resulted from the
use of a rigid case, a proprietary side-panel construction
and an optimized gear design. Moreover, the use of a larger
diameter bearing serves to extend its useful life.
Higher
Maximum Permissible Torque by up to Three Times*
The
high-strength design of the V Series is made evident
through its maximum permissible torque, which has
been increased up to three times* the level of the
GN type gearhead, and two times the level of the GU
type gearhead. Even if the load condition is changed
to a level that normally requires a higher amount
of gearhead strength, the V Series can accommodate
such a change without the need to increase the size
of the motor or gearhead.
*Specific torque is dependent on frame size.
|
|
|
Designed
for Long-Term Performance (10,000 hours)
Each model in the V Series
is designed to last for 10,000 hours when driven at the
maximum permissible torque. That's twice the design life
of Oriental Motor's GN and GV type gearheads. This results
in a considerable savings in time and effort with regard
to maintenance.
Combination Type (Pre-Assembled Gearmotors)
As an added convenience to compliment high quality and
performance, each motor in the V Series comes pre-assembled
with a gearhead to make installation easy.
| Available
Output Power |
- 6W
(1/125 HP)
- 15W
(1/50 HP)
- 25W
(1/30 HP)
|
- 40W
(1/19 HP)
- 60W
(1/12 HP)
- 90W
(1/8 HP)
|
|