Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
ES01/02 AC Speed Control System
ES01/02

ES01 and ES02 are speed controllers designed for ultimate ease of use when operating and wiring, focusing on the functions required for speed control. A wide range of speed control motors from the Quiet V Series and Global Standard World K Series are available for use with the controller.

Controlling 6 W (1/125 HP) to 90 W (1/8 HP) Motors with a Single Unit

One ES01/ES02 unit is all you need to operate speed control motors with varying output of 6 W (1/125 HP) up to 90 W (1/8 HP).


Features

Simple Wiring
  • Provides the functions necessary for speed control
    90 to 1400 r/min (50 Hz)
    90 to 1600 r/min (60 Hz)
  • Instantaneous stop
  • Acceleration/deceleration function that enables smooth start and stop
  • Conforms to major power supply specifications world-wide
  • Recognized by UL and CSA
  • CE Marking is used in accordance with the EMC Directive and Low Voltage Directive
  • Simple wiring, providing separate terminals for power supply cables and control signal lines.
  • IP20 compliant
    Case design against electric shock and the IP20-compliant construction prevent the operator from touching the terminal block thereby ensuring a high degree of safety.
  • RoHS compliant models available

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).

Speed Control Motors

V SeriesNEW PRICE! - V Series

Twice the Torque, Same Price!
The V Series speed control motors provide twice the maximum permissible torque, longer life, higher strength performance and quieter operation than a conventional motor. Combination types, which come with the motor and its gearhead pre-assembled, are available.

  • 6 W (1/125 HP) to 90 W (1/8 HP)

World K SeriesWorld K Series
Conforming to major safety standards, the World K Series sets the standard for AC motors. These motors can be used in a wide range of applications. The new "long-life, low noise GN-S gearhead" achieves a long rated life of 10,000 hours, twice the level of the conventional gearhead, by adopting innovative technologies and structure. These gearheads are highly reliable and require less maintenance.

  • 6 W (1/125 HP) to 60 W (1/12 HP)

Product Lineup

Type

Series

Output Power

Permissible
Torque
(1200 r/min)

Variable
Speed

Induction Motor Reversible Motor

Round Shaft

World K Series

6 W (1/125 HP) 6 W (1/125 HP) 7.1 oz-in

90 ~ 1600
(60 Hz)

90 ~ 1400
(50 Hz)

15 W (1/50 HP) 15 W (1/50 HP) 17.7 oz-in
25 W (1/30 HP) 25 W (1/30 HP) 29 oz-in
40 W (1/19 HP) 40 W (1/19 HP) 45 oz-in
60 W (1/12 HP) 60 W (1/12 HP) 69 oz-in

Parallel Shaft

NEW PRICE!
V Series

6 W (1/125 HP) 6 W (1/125 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
15 W (1/50 HP) 15 W (1/50 HP)
25 W (1/30 HP) 25 W (1/30 HP)
40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP)

World K Series

 

6 W (1/125 HP) 6 W (1/125 HP)

Click on Output Power
to View Gear Ratios
and Speed-Torque
Values

15 W (1/50 HP) 15 W (1/50 HP)
25 W (1/30 HP) 25 W (1/30 HP)
40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP)

View Products = View all ES01 / ES02 AC Speed Control Systems


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.