Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
FE100/200 AC Speed Control System
FE100/200

The FE100/FE200 speed controllers enable speed control to be set easily with a built-in digital display. The speed controller parameters have been set exclusively for Oriental Motor's three-phase motors, enabling the motor performance to be maximized by simply setting the output power.

Designed for Easy Operation and Setting

The speed can be set easily with the potentiometer on the speed controller front panel.

The speed controller can be easily set using a switch to select the motor output power. No troublesome adjustment is required.
FE100: For output power of 6 W (1/125 HP) to 90 W (1/8 HP)
FE200: For output power of 25 W (1/30 HP) to 200 W (1/4 HP)

Digital Display

Digital Display

The set speed is displayed digitally in frequency (Hz) or speed (r/min). The set speed of the gearhead output shaft can also be displayed.

 

Easy Setting

Easy setting by simply setting a switch in accordance with the motor output power. No troublesome adjustment in required. (Remove the front panel to access the switch).

Motor Selection Switch

Maximized Motor Performance

Since the speed controller parameters have been set for the motors in advance, the motor performance can be maximized at both low and high speeds. (Speed setting range: 200 to 2400 r/min). Continuous operation is also possible within the permissible torque range.

Speed-Torque

Main Functions

  • Individual acceleration/deceleration setting
    Acceleration/deceleration time can be set between 0.1 and 30 seconds (at 80 Hz)
  • Remote/local input switching
    Control of operation, stopping and switching rotation direction can be performed using an external input signal.
  • Speed setting using an external DC voltage (0 ~ 10)
  • Single-Phase 100-120 VAC, Single-Phase 200-240 VAC and Three-Phase 200-240 VAC power supply voltages
  • Carrier frequency switching
  • Sink/source input switching
  • Various protective functions
  • The wiring length between the motor and speed controller can be extended to a maximum of 20m. (When a connection cable (accessory) is used.)

Wide Range of Motors

The FE100/200 speed controller works with a wide range of three-phase motors; the Global Standard World K Series, Watertight FPW Series and the High-Output Power BH Series.

V Series
NEW PRICE!
High-Strength, Long-Life, Low-Noise V Series

World K Series
Global Standard World K Series

FPW Series
Watertight, Dust-Resistant FPW Series

BH Series
High-Output Power BH Series

Twice the Torque, Same Price!
The V Series offers twice the maximum permissible torque, greater strength, longer life, improved reliability and quieter operation than a conventional AC motor all for the same price.

Output Power: 6 W, 25 W, 40 W, 60 W, 90 W

This is a standard motor that conforms to major safety standards and supports global voltage specifications.

Output Power: 6 W, 25 W, 40 W, 60 W, 90 W

IP67-compliant. Suitable for applications where the equipment comes in contact with water or needs to be washed with water.

Output Power: 25 W, 40 W, 60 W, 90 W

The BH Series achieves a high output power of 1/4 HP with a frame size of 4.09 in.

Output Power: 200 W


RoHS Compliant

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).

Product Lineup

Type

Series

Output Power

Rated
Torque
*

Variable
Speed

Lead Wire / Cable

Terminal Box

Round Shaft

World K Series

6 W (1/125 HP)

-

6.9 oz-in

200 ~ 2400 r/min

15 W (1/50 HP)

-

15.6 oz-in

25 W (1/30 HP)

25 W (1/30 HP)

26 oz-in

40 W (1/19 HP)

40 W (1/19 HP)

42 oz-in

60 W (1/12 HP)

60 W (1/12 HP)

63 oz-in

90 W (1/8 HP)

90 W (1/8 HP)

71 oz-in

BH Series

200 W (1/4 HP)

200 W (1/4 HP)

210 oz-in

Parallel Shaft

NEW PRICE!
V Series

25 W (1/30 HP)

25 W (1/30 HP)

Click on Output Power
to View Gear Ratios
and Speed-Torque
Values

40 W (1/19 HP)

40 W (1/19 HP)

60 W (1/12 HP)

60 W (1/12 HP)

90 W (1/8 HP)

90 W (1/8 HP)

World K Series

6 W (1/125 HP)

-

Click on Output Power
to View Gear Ratios
and Speed-Torque
Values

15 W (1/50 HP)

-

25 W (1/30 HP)

25 W (1/30 HP)

40 W (1/19 HP)

40 W (1/19 HP)

60 W (1/12 HP)

60 W (1/12 HP)

90 W (1/8 HP)

90 W (1/8 HP)

FPW Series

25 W (1/30 HP)

-

Click on Output Power
to View Gear Ratios
and Speed-Torque
Values

40 W (1/19 HP)

-

60 W (1/12 HP)

-

90 W (1/8 HP)

-

BH Series

200 W (1/4 HP)

200 W (1/4 HP)

Right-Angle Solid Shaft

World K Series

25 W (1/30 HP)

25 W (1/30 HP)

Click on Output Power
to View Gear Ratios
and Speed-Torque
Values

40 W (1/19 HP)

40 W (1/19 HP)

60 W (1/12 HP)

60 W (1/12 HP)

90 W (1/8 HP)

90 W (1/8 HP)

BH Series

200 W (1/4 HP)

200 W (1/4 HP)

Right-Angle Hollow Shaft

World K Series

25 W (1/30 HP)

25 W (1/30 HP)

Click on Output Power
to View Gear Ratios
and Speed-Torque
Values

40 W (1/19 HP)

40 W (1/19 HP)

60 W (1/12 HP)

60 W (1/12 HP)

90 W (1/8 HP)

90 W (1/8 HP)

BH Series

200 W (1/4 HP)

200 W (1/4 HP)

View Products = View all FE100/200 products.


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.