Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
AC Induction Motors

Product Lineup

Search Items

Search Items by Specifications.

Select a Power Supply:

BH Series - Induction Motors - Cable Type - Parallel Shaft - Single-Phase 110-115 VAC

Gear Ratio (X:1)

3 3.6 5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

600 500 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)

200 W (1/4 HP)

30 36 50 61 76 91 121 145 174 240 290 340 350 350 350 350 350 350 350 350

Colored Background A colored background indicates gear shaft rotation in the same direction as the motor shaft, while the others rotate in the opposite direction.

BH Series - Induction Motors - Cable Type - Parallel Shaft - Single-Phase 220-230 VAC

Gear Ratio (X:1)

3 3.6 5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

50 Hz 500 416 300 250 200 167 120 100 83 60 50 42 30 25 20 17 15 12.5 10 8.3
60 Hz 600 500 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)*
200 W (1/4 HP) 50 Hz 36 43 60 72 91 108 144 173 200 280 340 350 350 350 350 350 350 350 350 350
60 Hz 30 36 50 61 76 91 121 145 174 240 290 340 350 350 350 350 350 350 350 350

*Rated Torque values vary with power supply input, not all values shown. Please refer to the product specifications for exact torque.

Colored Background A colored background indicates gear shaft rotation in the same direction as the motor shaft, while the others rotate in the opposite direction.

BH Series - Induction Motors - Cable Type - Parallel Shaft - Three-Phase 200/220/230 VAC

Gear Ratio (X:1)

3 3.6 5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

50 Hz 500 416 300 250 200 167 120 100 83 60 50 42 30 25 20 17 15 12.5 10 8.3
60 Hz 600 500 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)*
200 W (1/4 HP) 50 Hz

35

42 59 70 89 107 141 169 200 280 330 350 350 350 350 350 350 350 350 350
60 Hz 30 36 49 60 74 89 118 142 171 230 280 340 350 350 350 350 350 350 350 350

*Rated Torque values vary with power supply input, not all values shown. Please refer to the product specifications for exact torque.

Colored Background A colored background indicates gear shaft rotation in the same direction as the motor shaft, while the others rotate in the opposite direction.

 


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.