Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
AC Induction Motors

Product Lineup

Search Items

Search Items by Specifications.

Select a Power Supply:

BH Series - Induction Motors - Terminal Box Type - Right-Angle Solid Shaft - Single-Phase 110-115 VAC

Gear Ratio (X:1)

5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)

200 W (1/4 HP)

40 49 61 73 102 123 147 200 240 290 350 380 410 450 480 530 530 530

BH Series - Induction Motors - Terminal Box Type - Right-Angle Solid Shaft - Single-Phase 220-230 VAC

Gear Ratio (X:1)

5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

50 Hz 300 250 200 166 120 100 83 60 50 41 30 25 20 16 15 12.5 10 8.3
60 Hz 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)*
200 W (1/4 HP) 50 Hz 48 59 73 88 123 146 177 240 290 310 350 380 410 450 480 530 530 530
60 Hz 40 49 61 73 102 123 147 200 240 290 350 380 410 450 480 530 530 530

*Rated Torque values vary with power supply input, not all values shown. Please refer to the product specifications for exact torque.

BH Series - Induction Motors - Terminal Box Type - Right-Angle Solid Shaft - Three-Phase 200/220/230 VAC

Gear Ratio (X:1)

5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

50 Hz 300 250 200 166 120 100 83 60 50 41 30 25 20 16 15 12.5 10 8.3
60 Hz 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)*
200 W (1/4 HP) 50 Hz 47 57 72 86 120 144 173 240 280 310 350 380 410 450 480 530 530 530
60 Hz 40 48 60 72 100 121 145 200 240 290 350 380 410 450 480 530 530 530

*Rated Torque values vary with power supply input, not all values shown. Please refer to the product specifications for exact torque.


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.