Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
AC Induction Motors

Product Lineup

Search Items

Search Items by Specifications.

Select a Power Supply:

World K Series - Induction Motors - Lead Wire Type - Right-Angle Hollow Shaft - Single-Phase 110-115 VAC

Gear Ratio (X:1)

3 3.6 5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

600 500 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)

25 W (1/30 HP)

1.77 2.1 3.0 3.6 5.6 6.8 11.5 13.2 15.9 23 27 32 45 53 68 70 70 70 70 70

40 W (1/19 HP)

3.4 4.1 5.7 6.9 11.5 14.1 19.4 23 28 34 41 49 69 83 88 88 88 88 88 88

60 W (1/12 HP)

5.3 6.4 8.8 10.6 18.5 22 30 36 44 61 64 76 107 129 161 177 177 177 177 177

90 W (1/8 HP)

7.7 9.7 13.2 15.9

26

31 44 53 63 87 92 111 155 177 177 177 177 177 177 177

World K Series - Induction Motors - Lead Wire Type - Right-Angle Hollow Shaft - Single-Phase 220-230 VAC (60 Hz)

Gear Ratio (X:1)

3 3.6 5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

600 500 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)

25 W (1/30 HP)

1.77 2.1 3.0 3.6 5.6 6.8 11.5 13.2 15.9 23 27 32 45 53 68 70 70 70 70 70

40 W (1/19 HP)

3.4 4.1 5.7 6.9 11.5 14.1 19.4 23 28 34 41 49 69 83 88 88 88 88 88 88

60 W (1/12 HP)

5.3 6.4 8.8 10.6 18.5 22 30 36 44 61 64 76 107 129 161 177 177 177 177 177

90 W (1/8 HP)

8.0 9.7 13.2 15.9 27 32 45 54 65 91 96 115 161 177 177 177 177 177 177 177

*Rated Torque values vary with power supply input, not all values shown. Please refer to the product specifications for exact torque.

World K Series - Induction Motors - Lead WireType - Right-Angle Hollow Shaft - Three-Phase 200/220/230 VAC (60 Hz)

Gear Ratio (X:1)

3 3.6 5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180

Speed (r/min)

600 500 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10
Output Power Rated Torque (lb-in)

25 W (1/30 HP)

1.77 2.1 3.0 3.6 5.6 6.8 11.5 13.2 15.9 23 27 32 45 53 68 70 70 70 70 70

40 W (1/19 HP)

3.4 4.1 5.7 6.9 11.5 14.1 19.4 23 28 34 41 49 69 83 88 88 88 88 88 88

60 W (1/12 HP)

5.3 6.4 8.8 10.6 18.5 22 30 36 44 61 64 76 107 129 161 177 177 177 177 177

90 W (1/8 HP)

8.0 9.7 13.2 15.9 27 32 45 54 65 91 96 115 161 177 177 177 177 177 177 177

*Rated Torque values vary with power supply input, not all values shown. Please refer to the product specifications for exact torque.


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.