Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
AC Induction Motors

Product Lineup

Search Items

Search Items by Specifications.

Select a Power Supply:

V Series - Induction Motors - Lead Wire Type - Parallel Shaft - Single-Phase 110-115 VAC

Gear Ratio (X:1)

5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 250 300 360

Speed (r/min)

360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10 7.2 6 5
Output Power Rated Torque (lb-in)

6 W (1/125 HP)

1.59 1.94 2.4 2.9 4.0 4.8 5.8 8.1 9.7 11.5 15.9 18.5 23 28 30 37 44 53 53 53 53

15 W (1/50 HP)

4.1 5.0 6.2 7.5 10.6 12.3 15.0 21 23 29 39 47 60 71 79 88 88 88 88 88 88

25 W (1/30 HP)

6.8 8.1 9.7 12.3 16.8 20 24 33 38 46 64 77 97 116 129 141 141 141 141 141 141

40 W (1/19 HP)

10.6 12.3 15.9 18.5 25 30 37 49 59 70 99 118 148 177 198 220 260 260 260 260 -

60 W (1/12 HP)

15.0 18.5 23 27 38 45 54 72 86 104 144 173 210 260 260 260 260 260 260 260 -

90 W (1/8 HP)

23 28 34 41 58 69 80 111 133 160 220 260 310 350 350 350 350 350 - - -

Colored Background A colored background indicates gear shaft rotation in the same direction as the motor shaft, while the others rotate in the opposite direction.

V Series - Induction Motors - Lead Wire Type - Parallel Shaft - Single-Phase 220-230 VAC

Gear Ratio (X:1)

5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 250 300 360

Speed (r/min)

50 Hz 300 250 200 166 120 100 83 60 50 41 30 25 20 16 15 12.5 10 8.3 6 5 4.2
60 Hz 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10 7.2 6 5
Output Power Rated Torque (lb-in)*
6 W (1/125 HP) 50 Hz 1.94 2.3 2.9 3.5 4.8 5.8 6.9 9.7 11.5 13.2 18.5 22 28 33 37 45 53 53 53 53 53
60 Hz 1.59 1.94 2.4 2.9 4.0 4.8 5.8 8.1 9.7 11.5 15.9 18.5 23 28 30 37 44 53 53 53 53

15 W (1/50 HP)

50 Hz 4.9 6.0 7.4 8.8 12.3 15.0 17.7 24 28 34 47 57 71 85 88 88 88 88 88 88 88
60 Hz 4.1 5.0 6.2 7.5 10.6 12.3 15.0 21 23 29 39 47 60 71 79 88 88 88 88 88 88

25 W (1/30 HP)

50 Hz 8.1 9.7 12.3 15.0 20 24 29 40 46 55 77 93 116 140 141 141 141 141 141 141 141
60 Hz 6.8 8.1 9.7 12.3 16.8 20 24 33 38 46 64 77 97 116 129 141 141 141 141 141 141

40 W (1/19 HP)

50 Hz 12.3 15.0 18.5 23 30 38 45 60 71 86 119 144 179 210 230 260 260 260 260 260 -
60 Hz 10.6 12.3 15.9 18.5 25 30 37 49 59 70 99 118 148 177 198 220 260 260 260 260 -

60 W (1/12 HP)

50 Hz 19.4 23 29 35 48 58 69 92 111 134 186 220 260 260 260 260 260 260 260 260 -
60 Hz 15.9 19.4 23 29 40 48 58 76 92 110 153 184 230 260 260 260 260 260 260 260 -

90 W (1/8 HP)

50 Hz 29 34 43 52 72 87 100 138 166 200 270 330 350 350 350 350 350 350 - - -
60 Hz 23 29 36 43 60 72 83 115 138 165 230 270 320 350 350 350 350 350 - - -

*Rated Torque values vary with power supply input, not all values shown. Please refer to the product specifications for exact torque.

Colored Background A colored background indicates gear shaft rotation in the same direction as the motor shaft, while the others rotate in the opposite direction.

V Series - Induction Motors - Lead Wire Type - Parallel Shaft - Three-Phase 200/220/230 VAC

Gear Ratio (X:1)

5 6 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 250 300 360

Speed (r/min)

50 Hz 300 250 200 166 120 100 83 60 50 41 30 25 20 16 15 12.5 10 8.3 6 5 4.2
60 Hz 360 300 240 200 144 120 100 72 60 50 36 30 24 20 18 15 12 10 7.2 6 5
Output Power Rated Torque (lb-in)*

25 W (1/30 HP)

50 Hz 7.6 8.8 11.5 13.2 18.5 23 27 38 43 52 72 86 108 130 141 141 141 141 141 141 141
60 Hz 6.3 7.6 9.7 11.5 15.9 19.4 23 31 36 44 61 73 91 109 122 141 141 141 141 141 141

40 W (1/19 HP)

50 Hz 12.3 14.1 17.7 21 30 36 43 57 68 82 114 137 171 200 220 250 260 260 260 260 -
60 Hz 10.6 12.3 15.9 18.5 25 30 37 49 59 70 99 118 148 177 198 220 260 260 260 260 -

60 W (1/12 HP)

50 Hz 17.7 21 26 31 45 53 64 85 102 123 171 200 250 260 260 260 260 260 260 260 -
60 Hz 15.0 18.5 23 27 38 45 54 72 86 104 144 173 210 260 260 260 260 260 260 260 -

90 W (1/8 HP)

50 Hz 27 32 40 48 68 81 92 129 154 186 250 310 350 350 350 350 350 350 - - -
60 Hz 23 27 33 40 56 68 77 108 130 155 210 260 300 350 350 350 350 350 - - -

*Rated Torque values vary with power supply input, not all values shown. Please refer to the product specifications for exact torque.

Colored Background A colored background indicates gear shaft rotation in the same direction as the motor shaft, while the others rotate in the opposite direction.

© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.