Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
AC Motor Speed Control Systems
FE100/200 Speed Controller

The speed controller parameters have been set exclusively
for Oriental Motor's three-phase motors.

ES01/ES02

ES01/ES02 (AC Input)

Multi-Function controller

Simple wiring

US Series

US Series (AC Input)

Panel mount controller

Speed potentiometer control

Easy connection

FE100/FE200

FE100/FE200 (AC Input)

Speed setting digitally displayed

Speed potentiometer control

Easy connection

BHF Series

BHF Series (AC Input)

Excellent speed stability

Smallest 200 W frame size available

200 W (1/4 HP)


AC Motor Systems

Oriental Motor offers four different series of AC speed control. Select the best system based upon your application requirements.

  • Multiple functions, 200 W (1/4 HP) speed control system with conformance to global power supply voltages - BHF Series
  • Speed controller that enables speed control to be set easily with a built-in digital display - FE100/FE200
  • Compact speed controller - ES01/ES02
  • Easy connection, easy handling - US Series

Speed-Torque Characteristics

AC Speed-Torque Characteristics

Electronic-Input Control

The BHF Series and FE100/FE200 are available with electronic-input control. The speed controller can be connected directly to a programmable controller. As the motor requires no power relays, there is no need for periodic service or replacement of relays. This makes the machine highly reliable. Moreover, the time required to set up the motor is greatly reduced. Removing the relays eliminates the spark noise during opening and closing of the relay contact points.

Conforms to Major Safety Standards

Each series consists of models recognized by UL and CSA, conforming to the EN Standards and bearing a CE Mark. A range of models are available that support various voltage specifications used in major countries.

All models have a built-in overheat protection and conform to major safety standards.

Gearing Options

Type

Features

Parallel Shaft Gearhead
Parallel Shaft Gearheads

Long Rated Life of 10,000 Hours

The GN-S/GE-S gearhead achieves a long rated life of 10,000 hours, twice the level of a conventional gearhead. By adopting a large, specifically designed bearing and reinforced gears.

Low Noise Design

The GN-S gearhead generates less noise thanks to gears with a special shape and surface machining assembled with the use of advanced technology

Parallel Shaft Gearhead
Right-Angle Gearheads

Ideal Space-Saving Solution

The gear is postiioned at right angles with the motor shaft, enabling space saving.

Hollow Shaft and Solid Shaft Types Available

Select an appropriate type that suits your specific application.

Parallel Shaft Gearhead
Rack-and-Pinion Mechanisms

Easy to Acheive Linear Motion

A rack-and-pinion mechanism is combined with a reduction mechanism, which allows the motor to convert rotation to linear motion with great ease.

 

 


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.