Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
K Series Synchronous Motors
Synchronous Motor

Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead. Synchronous motors are available in frame sizes from 2.36 in. (60 mm) up to 3.54 in. (90 mm) and feature output powers of 4 W (1/190 HP) up to 25 W (1/30 HP). Synchronous motors run on a single-phase 115 VAC power supply.

Fixed Speed Operation

Synchronous motors provide fixed speed in synchronization with the frequency of the power source (1800 r/min at 60 Hz), regardless of fluctuation of the load or line voltage.


Conform to Safety Standards

Synchronous Motors are UL Recognized and CSA, VDE Certified. They carry the CE Marking (Low Voltage Directive)


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.