The US Series is a panel mounted control unit and speed control motor package. Wiring is performed by connecting with easy-to-use connectors. This series is optimal for easy speed control applications.
The operation is possible just by connecting the control unit into the power supply after connecting the motor and control unit through easy-to-use connectors.
The speed can be easily set with the potentiometer on the front panel of the control unit.
The US Series is recognized by UL and CSA. Models certified under the China Cumpulsory Certification (CCC) System are also available. CE Marking is used in accordance with the Low Voltage Directive and EMC Directive.
The new "long life, low noise GN-S gearhead" achieves a long rated life of 10,000 hours, twice the level of a conventional gearhead, by adopting innovative technologies and structure.
RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).
| Type | Output Power |
Power Supply (VAC) |
Permissible Torque* |
Speed Range |
|
Single-Phase 110/115 |
7.1 oz-in |
90 ~ 1600 |
|
| Single-Phase 220/230 |
7.1 oz-in | 90 ~ 1600 [60 Hz] 90 ~ 1400 [50 Hz] |
||
| Single-Phase 110/115 |
17.7 oz-in |
90 ~ 1600 |
||
| Single-Phase 220/230 |
17.7 oz-in | 90 ~ 1600 [60 Hz] 90 ~ 1400 [50 Hz] |
||
| Single-Phase 110/115 |
28 oz-in |
90 ~ 1600 |
||
| Single-Phase 220/230 |
29 oz-in | 90 ~ 1600 [60 Hz] 90 ~ 1400 [50 Hz] |
||
| Single-Phase 110/115 |
36 oz-in |
90 ~ 1600 |
||
| Single-Phase 220/230 |
42 oz-in | 90 ~ 1600 [60 Hz] 90 ~ 1400 [50 Hz] |
||
| Single-Phase 110/115 |
69 oz-in |
90 ~ 1600 |
||
| Single-Phase 220/230 |
69 oz-in | 90 ~ 1600 [60 Hz] 90 ~ 1400 [50 Hz] |
||
| Single-Phase 110/115 |
103 oz-in |
90 ~ 1600 |
||
| Single-Phase 220/230 |
103 oz-in | 90 ~ 1600 [60 Hz] 90 ~ 1400 [50 Hz] |
||
![]() Parallel Shaft |
6 W (1/125 HP) |
Single-Phase 100/115 | Click on Power Supply |
|
| Single-Phase 200/230 | ||||
15 W (1/50 HP) |
Single-Phase 100/115 | |||
| Single-Phase 200/230 | ||||
25 W (1/30 HP) |
Single-Phase 100/115 | |||
| Single-Phase 200/230 | ||||
40 W (1/19 HP) |
Single-Phase 100/115 | |||
| Single-Phase 200/230 | ||||
60 W (1/12 HP) |
Single-Phase 100/115 | |||
| Single-Phase 200/230 | ||||
90 W (1/8 HP) |
Single-Phase 100/115 | |||
| Single-Phase 200/230 | ||||
*Permissible Torque values vary with input voltage and motor speed, not all values are shown. Refer to product's speed-torque chart for more details.
View Products = View all US Series products.