Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

AC Motors & Gearmotors

.

V SeriesInduction, Reversible & Electromagnetic Brake AC Motors & Gearmotors - V Series

The V Series offers twice the maximum permissible torque, greater strength, longer life, improved reliability and quieter operation than a conventional AC motor all for the same price. If you want to drive larger loads without changing the motor size, the V Series is the right choice.

Available from 6 W (1/125 HP) up to 90 W (1/8 HP) in an Induction, Reversible and Electromagnetic Brake Motor type.

Three-Phase Motors for use with Third-Party Inverters

Twice the Maximum Permissible Torque

The high-strength design of the V Series is made evident through its maximum permissible torque, which has been increased by up to two times* the level of our Conventional Motors (GN & GU geared type). Even if the load condition is changed to a level that normally requires a higher amount of gearhead strength, the V Series can accommodate such a change without the need to increase the size of the motor or gearhead.
*Specific torque is dependent on frame size.

Torque

High-Strength, Long-Life (10,000 hours)

The motor's considerable strength has resulted from the use of a rigid case, a proprietary side-panel construction and an optimized gear design. Moreover, the use of a larger diameter bearing serves to extend its useful life.

Strength

High Reliability

The motors have a built-in overheat protection device and a protective earth terminal. Offering high reliability, the V Series supports effective equipment design.

Protective Earth Terminal


Quiet Operation

The V Series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting mark of 1 to 2µm from the surface of the motor shaft teeth, an optimized quiet-running design that considers the circular speed of the motor while maintaining its strength and a high-accuracy assembly technology that ensures precision at micro levels.

Quiet Operation

Combination Type for Easy Installation

The motor and gearhead are pre-assembled with dedicated screws so installation is easy. There's no need to worry about the shaft being scratched.

Conforms to Major Safety Standards and Global Power Supply Voltages

The V Series is recognized by UL and CSA and certified under the China Compulsory Certification System (CCC System). CE Marking is used in accordance with Low Voltage Directive. Additionally, our wide range of products include those that meet the power supply voltages of major countries in Asia, North America and Europe.

Types of Motors

Induction Motors

Reversible Motors

Electromagentic Brake Motors

Induction Motors Reversible Motors Electromagnetic Brake Motors

Induction motors are optimal for uni-directional operation such as a conveyor system.

Reversible motors permit instantaneous switching of rotation direction. Most suitable for applications where instantaneous reversal of direction is frequently required.

These motors utilize a power off activated type electromagnetic brake. Since the electromagnetic brakes exert holding power even when the power is off, they are highl suitable for use as emergency brakes.

Lead Wire or Terminal Box Type

6 W (1/125 HP) ~ 90 W (1/8 HP)

Lead Wire or Terminal Box Type

6 W (1/125 HP) ~ 90 W (1/8 HP)

Lead Wire Type

6 W (1/125 HP) ~ 90 W (1/8 HP)

NOTE: Key is included with Gearhead

Select Power Supply below to view available products.

Induction Motors

Type

Output Power

Power Supply (VAC)

Permissible
Torque
*

Motor
Speed
*

Lead Wire Type

Terminal Box Type

V Series
Induction Motors
Parallel Shaft Gearhead

6 W (1/125 HP)

Single-Phase 110/115

- 1.94 ~ 53 lb-in
(0.22 ~ 6 N·m)

1800 r/min (60 Hz)

[1500 r/min (50 Hz)]

 

Single-Phase 220/230

-
15 W (1/50 HP)

Single-Phase 110/115

- 4.9 ~ 88 lb-in
(0.56 ~ 10 N·m)

Single-Phase 220/230

-
25 W (1/30 HP)

Single-Phase 110/115

Single-Phase 110/115

8.1 ~ 141 lb-in
(0.92 ~ 16 N·m)

Single-Phase 220/230

Single-Phase 220/230

Three-Phase 200/220/230 Three-Phase 200/220/230

40 W (1/19 HP)

Single-Phase 110/115

Single-Phase 110/115

12.3 ~ 260 lb-in
(1.4 ~ 30 N·m)

Single-Phase 220/230

Single-Phase 220/230

Three-Phase 200/220/230 Three-Phase 200/220/230

60 W (1/12 HP)

Single-Phase 110/115

Single-Phase 110/115

19.4 ~ 260 lb-in
(2.2 ~ 30 N·m)

Single-Phase 220/230

Single-Phase 220/230

Three-Phase 200/220/230 Three-Phase 200/220/230
90 W (1/8 HP)

Single-Phase 110/115

Single-Phase 110/115

29 ~ 350 lb-in
(3.3 ~ 40 N·m)

Single-Phase 220/230

Single-Phase 220/230

Three-Phase 200/220/230 Three-Phase 200/220/230

View Products = View all V Series Induction Motors

*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.

Reversible Motors

Type

Output Power

Power Supply (VAC)

Permissible
Torque
*

Motor
Speed
*

Lead Wire Type

Terminal Box Type

V Series
Reversible Motors
Parallel Shaft Gearhead

6 W (1/125 HP)

Single-Phase 110/115

- 1.94 ~ 53 lb-in
(0.22 ~ 6 N·m)

1800 r/min (60 Hz)

[1500 r/min (50 Hz)]

 

Single-Phase 220/230

-
15 W (1/50 HP)

Single-Phase 110/115

- 4.9 ~ 88 lb-in
(0.56 ~ 10 N·m)

Single-Phase 220/230

-
25 W (1/30 HP)

Single-Phase 110/115

Single-Phase 110/115

8.1 ~ 141 lb-in
(0.92 ~ 16 N·m)

Single-Phase 220/230

Single-Phase 220/230

40 W (1/19 HP)

Single-Phase 110/115

Single-Phase 110/115

12.3 ~ 260 lb-in
(1.4 ~ 30 N·m)

Single-Phase 220/230

Single-Phase 220/230

60 W (1/12 HP)

Single-Phase 110/115

Single-Phase 110/115

19.4 ~ 260 lb-in
(2.2 ~ 30 N·m)

Single-Phase 220/230

Single-Phase 220/230

90 W (1/8 HP)

Single-Phase 110/115

Single-Phase 110/115

29 ~ 350 lb-in
(3.3 ~ 40 N·m)

Single-Phase 220/230

Single-Phase 220/230

View Products = View all V Series Reversible Motors

*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.

Electromagnetic Brake Motors

Type

Output Power

Power Supply (VAC)

Permissible
Torque
*

Motor
Speed
*

Induction Motor

Reversible Motor

V Series
Electromagnetic Brake Motors
Parallel Shaft Gearhead

6 W (1/125 HP)

-

Single-Phase 110/115

1.94 ~ 53 lb-in
(0.22 ~ 6 N·m)

1800 r/min (60 Hz)

[1500 r/min (50 Hz)]

 

Single-Phase 220/230

15 W (1/50 HP)

-

Single-Phase 110/115

4.9 ~ 88 lb-in
(0.56 ~ 10 N·m)

Single-Phase 220/230

25 W (1/30 HP) Three-Phase 200/220/230

Single-Phase 110/115

8.1 ~ 141 lb-in
(0.92 ~ 16 N·m)

Single-Phase 220/230

40 W (1/19 HP)

Three-Phase 200/220/230

Single-Phase 110/115

12.3 ~ 260 lb-in
(1.4 ~ 30 N·m)

Single-Phase 220/230

60 W (1/12 HP)

Three-Phase 200/220/230

Single-Phase 110/115

19.4 ~ 260 lb-in
(2.2 ~ 30 N·m)

Single-Phase 220/230

90 W (1/8 HP) Three-Phase 200/220/230

Single-Phase 110/115

29 ~ 350 lb-in
(3.3 ~ 40 N·m)

Single-Phase 220/230

View Products = View all V Series Electromagnetic Brake Motors

*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.

System Configuration

Couplings / Brackets

Flexible Couplings

Flexible Couplings

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

 

Motor Mounting Brackets

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.

Speed Control Motors

Speed Control AC Motors

Oriental Motor also offers a wide range of AC Speed Control motors for applications where it is necessary to easily set the speed of the motor.

 

CR Circuit for Surge Suppression

CR Circuit

This product is used to protect the contacts of the relay or switch used in the forward / reverse circuit section or the instantaneous stop circuit section of a motor.

CR Circuit

EPCR1201-2

Brake Pack

Brake Pack

The SB50W provides instantaneous stop, bi-directional operation and electromagnetic brake control functions integrated into one unit. This brake pack can sense when the thermal protector is opened, ensuring the safety of your equipment. For greater convenience, a function has been added to reset alarms using an external signal.

Technology Training Videos

ORIENTAL MOTOR offers monthly Live Seminars as well as On Demand Training Videos.

To view the On Demand Videos you will need register or log in above.

Related Seminar Videos


 

 


© 2013 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.