Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
V Series Induction, Reversible & Electromagnetic Brake Motors
V Series

New PriceThe V Series offers twice the maximum permissible torque, greater strength, longer life, improved reliability and quieter operation than a conventional AC motor all for the same price. If you want to drive larger loads without changing the motor size, the V Series is the right choice.

Twice the Torque, Same Price!

UL | CCC | CE

 

Twice the Maximum Permissible Torque

The high-strength design of the V Series is made evident through its maximum permissible torque, which has been increased by up to two times* the level of the GN type gearhead and two times the level of the GU type gearhead. Even if the load condition is changed to a level that normally requires a higher amount of gearhead strength, the V Series can accommodate such a change without the need to increase the size of the motor or gearhead.
*Specific torque is dependent on frame size.

Torque

High-Strength, Long-Life (10,000 hours)

The motor's considerable strength has resulted from the use of a rigid case, a proprietary side-panel construction and an optimized gear design. Moreover, the use of a larger diameter bearing serves to extend its useful life.

Strength

Quiet Operation

The V Series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting mark of 1 to 2µm from the surface of the motor shaft teeth, an optimized quiet-running design that considers the circular speed of the motor while maintaining its strength and a high-accuracy assembly technology that ensures precision at micro levels.

Quiet Operation

 

Pre-assembled

The motor and gearhead are pre-assembled with dedicated screws so installation is easy. There's no need to worry about the shaft being scratched.

Protective Earth Terminal

High Reliability

The motors have a built-in overheat protection device and a protective earth terminal. Offering high reliability, the V Series supports effective equipment design.


RoHS-Compliant Models Available

The V Series features models that conform to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).

Induction Motors

Search by Specification

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire Terminal Box
Parallel Shaft

Parallel Shaft

V Series 6 W (1/125 HP) - Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
15 W (1/50 HP) -
25 W (1/30 HP) 25 W (1/30 HP)
40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP)

Reversible Motors

Search by Specification

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire Terminal Box
Parallel Shaft

Parallel Shaft

V Series 6 W (1/125 HP) - Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
15 W (1/50 HP) -
25 W (1/30 HP) 25 W (1/30 HP)
40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP)

Electromagnetic Brake Motors

Search by Specification

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire
Parallel Shaft

Parallel Shaft

V Series 6 W (1/125 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)

 



© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.