Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

VEXTA Step Motors
World K Series Induction, Reversible & Electromagnetic Brake Motors
World K Series

The World K Series is the global name of our standard AC motors that are usable around the world. Its lineup has been extended with the addition of models conforming to the ROHS Directive.

If you're looking for reliable motors that can be used in various locations around the world, Oriental Motor has the answer with the World K Series. These high-performance models are compatible with major international safety standards of each country and region, and also come in a range of configurations, gearhead types and accessories.

Safety Standards for Safe, Reliable Operation

All World K Series models have a built-in overheat protection device and conform to major international safety standards. UL/CSA, CE Marking (Low Voltage Directive), models certified under CCC (China Cumpulsory Certification system) are also available.

Motor Overheat Protection Device
Thermal Protector:
A built-in feature of all motors with a frame size of 2.76 in. (70 mm) or more.
Impedance Protection:
Implemented on all motors with a frame size of 2.36 in. (60 mm) or less.*
*Torque motors with a frame size of 2.36 in. (60 mm) are also equipped with a built-in thermal protector

Inverter Option Available

FE100/200FE100/200

The FE100/200 Inverter enable the speed of our Three-Phase motors to be easily set with a built-in digital display.

Worldwide Voltage Compatibility

The World K Series supports the power supply voltages used in major countries. Motors meeting the local voltage standard are readily available in major countries in North America, Europe and Asia.

RoHS-Compliant Models Available

The World K Series features models that conform to the RoHS Directive that prohibits the use of six chemical substances including lead and cadmium.

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).

Induction Motors

Search by Specification

Type

Series Output Power Rated
Torque (oz-in)
Rated
Speed (r/min)
Lead Wire Terminal Box Conduit Box
Round Shaft

Round
Shaft

World K Series 1 W (1/750 HP) - - 1.13 1200
3 W (1/250 HP) - - 1.42 3000
6 W (1/125 HP) - - 5.8 ~ 6.9 1150 ~ 1500
15 W (1/50 HP) - - 14.9 ~ 17.7 1200 ~ 1450
25 W (1/30 HP) 25 W (1/30 HP) 25 W (1/30 HP) 22 ~ 29 1200 ~ 1600
40 W (1/19 HP) 40 W (1/19 HP) 40 W (1/19 HP) 36 ~ 44 1250 ~ 1600
60 W (1/12 HP) 60 W (1/12 HP) 60 W (1/12 HP) 57 ~ 69 1200 ~ 1600
90 W (1/8 HP) 90 W (1/8 HP) 90 W (1/8 HP) 80 ~ 103 1200 ~ 1600
World K Series
2-Pole, High-Speed Type
40 W (1/19 HP) - - 17 ~ 22 2400 ~ 2900
60 W (1/12 HP) - - 25 ~ 32 2500 ~ 3000
60 W (1/12 HP) - - 26 ~ 31 2650 ~ 3200
90 W (1/8 HP) - - 39 ~ 48 2600 ~ 3200
150 W (1/5 HP) 150 W (1/5 HP) - 59 ~ 79 2650 ~ 3200

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire Terminal Box Conduit Box
Parallel Shaft

Parallel Shaft

World K Series 1 W (1/750 HP) - - Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
3 W (1/250 HP) - -
6 W (1/125 HP) - -
15 W (1/50 HP) - -
25 W (1/30 HP) 25 W (1/30 HP) 25 W (1/30 HP)
40 W (1/19 HP) 40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP) 90 W (1/8 HP)

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire Terminal Box Conduit Box
Right-Angle Solid Shaft

Right-Angle Solid Shaft

World K Series 25 W (1/30 HP) 25 W (1/30 HP) 25 W (1/30 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
40 W (1/19 HP) 40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP) 90 W (1/8 HP)
Right-Angle Hollow Shaft

Right-Angle Hollow Shaft

World K Series 25 W (1/30 HP) 25 W (1/30 HP) 25 W (1/30 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
40 W (1/19 HP) 40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP) 90 W (1/8 HP)

Reversible Motors

Search by Specification

Type

Series Output Power Rated
Torque
(oz-in)
Rated
Speed
(r/min)
Lead Wire Terminal Box
Round ShaftRound
Shaft
World K Series 1 W (1/750 HP) - 1.13 1200
6 W (1/125 HP) - 5.8 ~ 6.9 1150 ~ 1450
15 W (1/50 HP) - 14.9 ~ 17.7 1200 ~ 1450
25 W (1/30 HP) 25 W (1/30 HP) 24 ~ 29 1200 ~ 1450
40 W (1/19 HP) 40 W (1/19 HP) 36 ~ 44 1250 ~ 1500
60 W (1/12 HP) 60 W (1/12 HP) 57 ~ 69 1200 ~ 1450
90 W (1/8 HP) 90 W (1/8 HP) 83 ~ 103 1200 ~ 1500

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire Terminal Box
Parallel Shaft

Parallel Shaft

World K Series 1 W (1/750 HP) - Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
6 W (1/125 HP) -
15 W (1/50 HP) -
25 W (1/30 HP) 25 W (1/30 HP)
40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP)

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire Terminal Box
Right-Angle Solid Shaft

Right-Angle Solid Shaft

World K Series 25 W (1/30 HP) 25 W (1/30 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP)
Right-Angle Hollow Shaft

Right-Angle Hollow Shaft

World K Series 25 W (1/30 HP) 25 W (1/30 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
40 W (1/19 HP) 40 W (1/19 HP)
60 W (1/12 HP) 60 W (1/12 HP)
90 W (1/8 HP) 90 W (1/8 HP)

Electromagnetic Brake Motors

Search by Specification

Type

Series Output Power Rated
Torque
(oz-in)
Rated
Speed
(r/min)
Lead Wire
Round Shaft

Round
Shaft

World K Series 6 W (1/125 HP) 5.8 ~ 6.9 1150 ~ 1500
15 W (1/50 HP) 14.9 ~ 17.7 1200 ~ 1450
25 W (1/30 HP) 21 ~ 29 1200 ~ 1600
40 W (1/19 HP) 36 ~ 42 1250 ~ 1600
60 W (1/12 HP) 53 ~ 69 1200 ~ 1600
90 W (1/8 HP) 80 ~ 103 1200 ~ 1600

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire
Parallel Shaft

Parallel Shaft

World K Series 6 W (1/125 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)

Type

Series Output Power Rated
Torque
Rated
Speed
Lead Wire
Right-Angle Solid Shaft

Right-Angle Solid Shaft

World K Series 25 W (1/30 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Right-Angle Hollow Shaft

Right-Angle Hollow Shaft

World K Series 25 W (1/30 HP) Click on Output Power
to View Gear Ratios
and Speed-Torque
Values
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)

 


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.