Brushless Motors - BLH SeriesThe BLH Series combines a slim, high-power brushless motor with a 24 VDC board-type driver to meet your space-saving needs. Speed control range is 100 to 3000 r/min. Choose from a wide variety offering different outputs of 15 W (1/50 HP), 50 W (1/15 HP) and 100 W (1/8 HP) to meet your specific application.
The BLH Series is also available with a long-life, high-strength gearheads that can produce up to 600 lb-in of torque.
The BLH Series adopts a unique motor structure design to achieve a wide speed variation range. The motor of the BLH Series can be operated at varying speeds of 100 to 3000 r/min (speed ratio 30:1).

A permanent magnet is assembled into the rotor, so the brushless motor can produce high power from its slim body. The compact unit allows for downsizing of applications.

The driver adjusts the current flow to the motor by comparing the feedback signal of the motor speed against the set speed, in order to stabilize the motor speed. This mechanism ensures stable driving speeds from low to high, even in situations where the load condition fluctuates. With the BLH Series the speed regulation is ±0.5%.
The motors do not utilize brushes, which often require replacing and/or maintenance, saving time and cost.
The brushless motor has a permanent magnet assembled into the rotor, so it produces low secondary loss. The BLH Series will contribute to the energy-saving operation of your equipment.
The motor is protected against water intrusion should water come into contact with the motor.
The motor must not be washed with water and is not suitable for use in an environment where it constantly comes into contact with water.
*IP40 for 15 W (1/50 HP) motor

The models with an output of 1/50 HP to 1/15 HP (15 to 50 W) adopt a compact, board-type driver smaller than the size of business card.
The 1/8 HP (100 W) driver is also compact and has dimensions of
2.80 in. [71 mm] (D) x 5.16 in. [131 mm] (W) x 1.48 in. [37.5 mm] (H)
The compact driver is packed with a full range of functions.
Long Life GearheadThe high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours*, which is twice as long as that of our previous gearhead.
*5000 hours for gearhead equipped with 15 W (1/50 HP) motor.
Up to 260 lb-in of Torque Possible
[100 W (1/8 HP) Motor with Parallel Shaft Flat Gearhead]

Space-Saving and Low-Cost
The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Since no shaft-coupling parts are needed, the parts cost and assembly man-hours will also decrease.
High Permissible Torque
While the parallel shaft gearhead lets the permissible torque saturate at high gear ratios, the hollow shaft flat gearhead enables the motor torque to be utilized to its maximum capability.
Up to 600 lb-in of Torque Possible
[100 W (1/8 HP) Motor with Hollow Shaft Flat Gearhead]
Select Motor Frame Size to view available products.
![]() Round Shaft |
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
15 W ( 1/50 HP) |
7.1 oz-in (0.05 Nm) |
100 ~ 3000 r/min |
||
30 W ( 1/25 HP) |
17 oz-in (0.12 Nm) |
|||
50 W ( 1/15 HP) |
28 oz-in (0.2 Nm) |
|||
100 W ( 1/8 HP) |
56 oz-in (0.4 Nm) |
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
|
15 W ( 1/50 HP) |
2.0 ~ 17.7 lb-in (0.23 ~ 2 N·m) |
Motor Speed Range:
100 ~ 3000 r/min
Min: 0.5 [200:1] Max: 600 [5:1] |
||
30 W ( 1/25 HP) |
4.7 ~ 53 lb-in (0.54 ~ 6 N·m) |
|||
50 W ( 1/15 HP) |
7.9 ~ 141 lb-in (0.9 ~ 16 N·m) |
|||
100 W ( 1/8 HP) |
15.9 ~ 260 lb-in (1.8 ~ 30 N·m) |
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
|
30 W ( 1/25 HP) |
4.2 ~ 150 lb-in (0.48 ~ 17 N·m) |
Motor Speed Range:
100 ~ 3000 r/min
Min: 0.5 [200:1] Max: 600 [5:1] |
||
50 W ( 1/15 HP) |
7.5 ~ 300 lb-in (0.85 ~ 34 N·m) |
|||
100 W ( 1/8 HP) |
15 ~ 600 lb-in (1.7 ~ 68 N·m) |
View Products = View all available part numbers for BLH Series Brushless Speed Control Systems

Build a complete system online by selecting your base motor and driver and adding all necessary accessories and/or controller.
This three-piece coupling adopts an aluminum alloy hub and a resin spider. The simple construction ensures that the high torque generated by a gear motor can be transmitted reliably. The proper elasticity of the spider suppresses motor vibration.
Mounting brackets are convenient for installation and securing a stepping motor or geared stepping motor.
Used for displaying and checking the speed.
Motor Speed Indicator |
|
DIN Rail Mount |
ORIENTAL MOTOR offers monthly Live Seminars as well as On Demand Training Videos.
To view the On Demand Videos you will need register or log in above.
NEW! 2012-2013 General Catalog AvailableMore Products
More Solutions
Ships Next Business Day