The BLV Series are compact, DC input brushless motors and drivers with output options of 200 W or 400 W. An extensive variety of motors lets you select the model that best suits your specific application. Available in both standard and electromagnetic brake type.

The maximum motor speed of the BLV Series is 4000 r/min. The speed control range has also expanded to cover velocities from 100 to 4000 r/min (speed ratio of 50:1; measured at the motor shaft), thus allowing you to program operations at various speeds from low to high.
A slim body and high output are two key features of a brushless motor. The BLV Series does not disappoint users expecting these attributes. From its space-saving compact body in a frame size of 4.09 in. (104 mm), the BLV produces a high output from 1/4 HP (200 W) up to 1/2 HP (400 W).
Round Shaft |
Parallel Shaft Geared |
Hollow Shaft Flat Geared |
|
|
|
The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Since no shaft-coupling parts are needed, the part's cost and assembly man-hours will also decrease.
While the parallel shaft gearhead lets the permissible torque saturate at high gear ratios, the hollow shaft flat gearhead enables the motor torque to be utilized to its maximum capability.
The output shaft can be coupled directly to a driven shaft without
using a coupling, which allows you to reduce the size and installation
space of your equipment.
The electromagnetic brake type is suitable for position holding
during standstill or gravitational operation. Note that vertical drive
(gravitational operation) requires motors of a specific power supply.
| Drive System | Standard Type | Electromagnetic Brake Type | |
| Horizontal Drive | Switching Power Supply | ⊗* | ⊗* |
| Battery | ⊗ | ⊗ | |
| Vertical Drive (Gravitational Operation) | Switching Power Supply | - | - |
| Battery | - | ⊗ | |
* Power supply limits depend on use. Please contact the nearest Oriental Motor sales office for details.
Functions can be extended and settings shown on a digital display by using a separately sold control module (OPX-2A). It can also be used in RS-485 communication mode.
| Item | Standard Model | Extended Function |
| Specifications |
|
|
| Functions |
|
Various Display Functions: Operating speed (setting of gear ratio and speed increasing ratio), conveyor transportation speed, load factor, alarm code, warning code, I/O monitor
|
Operation can be executed easily with I/O control.
| Operating Data & Parameter Settings | Operation Commands (FWD, REV, etc.) | ||
| Operation Data | Driver potentionmeter, control module (OPX-2A) | I/O | |
| Parameters | Control Module (OPX-2A) | ||
RS-485 communication lets you set operating data and parameters and enter operation commands. A single programmable controller connects
up to 31 drivers and provides multi-axis synchronous starting.
The protocol of the RS-485 communication system supports Modbus RTU, allowing it to easily connect with programmable controllers, touch
panels and other devices.

| Operation Data & Parameter Setting |
Operation Commands (FWD, REV, etc.) |
|
| RS-485 communication, control module (OPX-2A) | RS-485 communication, I/O | |
RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).
![]() Round Shaft |
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
|
without Electromagnetic Brake |
with Electromagnetic Brake |
||||
200 W (1/4 HP) |
92 oz-in (0.65 Nm) |
1~ 4000 r/min (80 ~ 4000 r/min |
|||
400 W (1/2 HP) |
184 oz-in (1.3 Nm) |
||||
![]() Parallel Shaft Gearhead |
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
|
without Electromagnetic Brake |
with Electromagnetic Brake |
||||
200 W (1/4 HP) |
Click on Motor Frame Size to View Gear Ratios and Speed-Torque Values |
||||
400 W (1/2 HP) |
|||||
![]() Hollow Shaft Flat Gearhead |
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
|
without Electromagnetic Brake |
with Electromagnetic Brake |
||||
200 W (1/4 HP) |
Click on Motor Frame Size to View Gear Ratios and Speed-Torque Values |
||||
400 W |
|||||
View Products = View all available part numbers for BX Series Brushless Speed Control Systems