Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Linear & Rotary Actuators

Motorized Linear Slides

A broad lineup of motorized linear slides designed for greater ease and higher performance in positioning applications.

Features
  • Quick positioning
  • Large transportable mass
  • Straight or Reversed Motor type, same price
FLEX
Starting from
$883.15
Available to Ship:
7 Business Days

 

Motorized Linear Cylinders

Motorized cylinders for positioning even heavy loads, ideal for applications where the load is pushed or pulled.

Features
  • Large transportable mass
  • Straight or Reversed Motor type, same price
  • Guide or No Guide types
FLEX
Starting from
$734.40
Available to Ship:
7 Business Days

 

Compact Linear Actuators

A compact actuator designed for high positioning accuracy and high thrust force.

Features
  • Standard or Guide type
  • Ground or Rolled ball screw
  • Significantly fewer parts
  • Reduced assembly time
FLEX
Starting from
$549.95
Available to Ship:
5 Business Days

 

Hollow Rotary Actuators

A hollow rotary actuator featuring a hollow table that allows large-inertia loads to be installed directly.

Features
  • Accurate positioning
  • Direct coupling
  • Large diameter
  • Wide load fluctuations
FLEX
Starting from
$1,075.25
Available to Ship:
5 Business Days

 

Linear Heads

Can generate linear motion simply by combining a standard AC motor. For use in simple operations such as push, pull, lift and lower.

Features
  • Vertical or horizontal motion
Starting from
$273.00
Available to Ship:
3 Business Days

 

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.

Linear and Rotary Actuators

Motors offer excellent controllability and are therefore used as the drive sources of various automated equipment. In many cases a motor is combines with various mechanical components such as a ball screw, belt and pulley, and rack and pinion to convert the motor rotation to a different type of motion needed to drive the equipment. Oriental Motor has various linear and rotary actuators consisting of a motor assembled with the necessary mechanical components to meet the various needs of automated equipment.

Features of Linear and Rotary Actuators

Equipped with a motor offering excellent controllability, our linear and rotary actuators offer the following advantages over hydraulic and pneumatic actuators:

  • The actuator is very stable when operated, even at low speeds. It also offers smooth acceleration and deceleration operation.
  • Motions can be programmed with multiple stopping points.
  • With a linear and rotary actuator using a stepping motor, adjustment of position and speed can be performed easily using data. Setup change is also simple, as you need to do is change the data.

Advantages of Using Linear and Rotary Actuators

Automated Equipment

When automated equipment is designed, various factors must be taken into consideration including the production line layout, installation environment, ease of maintenance, configuration of electrical wiring and control system, and so on. This means many man-hours are needed to select the motor and other mechanical components and create a parts list, drawings, operating manuals and the like. Use of linear and rotary actuators can reduce this time and offers additional benefits.

Higher Design Efficiency

The primary feature of automated equipment is its ability to implement a series of basic operations such as "transfer", "push" and "rotate." In other words, you can design automated equipment by selecting and combining linear and rotary actuators capable of performing these basic operations. Since all you need is to select an actuator, you can save the time and effort.

Shorter Production Time and Higher Quality

When building equipment in-house by assembling a motor and mechanical components (see illustration), the quality of assembly affects the traveling resistance and position accuracy, therefore ultimately adjustments will be needed to achieve the expected operating performance. On the other hand, our linear and rotary actuators are complete products guaranteed to provide the specified operating performance, so use of linear and rotary actuators reduces adjustment work and ensures uniform quality.

Assembly

Oriental Motor offers various linear and rotary actuators to help you improve your design productivity.

Motorized Linear Slides

The motor is integrated with a linear motion mechanism which makes this actuator ideal for transferring loads.

Transfer

Motorized Cylinders

The motor is integrated with a linear motion mechanism, which makes this actuator ideal for pushing and pulling loads.

Push/Pull

Compact Linear Actuators

A stepping motor is integrated with a ball screw. An ideal actuator for pushing and pulling small loads or fine-tuning applications.

Fine-Tuning

Hollow Rotary Actuators

A motor is integrated with thrust bearings and a rotary table. Ideal for index-drive and high thrust load applications.

Rotate



© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube