Choice of Incremental or Absolute Option

The controller can be used as an absolute system by connecting an optional battery set (sold separately).

Choose the absolute option if you want to start operation from the current position rather than the home position, when the power is turned on, or in the event of power failure.

Absolute - Incremental Options