Easy Editing of Positioning Data

An optional teaching pendant (EZT1) and data editing software (EZED2) are available. Choose the appropriate accessory based on the required functions.

 

EZT1Teaching Pendant EZT1 (sold separately)


EZED2Data Editing Software EZED2 (sold separately)

Teaching Pendant / Data Editing Software Function Comparison

Function

Item

Teaching Pendant
(EZT1)

Data Editing Software
(EZED2)

Cable Length

5 m

5 m*

Display

LCD 17 characters x 4 lines

PC screen

Emergency Stop Button

Yes

No

Operation Data Setting

Yes

Yes

Parameter Setting

Yes

Yes

Teaching Function (Direct/Remote)

Yes

Yes

Operation Data Monitoring

Yes

Yes

I/O Alarm History Monitoring

Yes

Yes

Waveform Monitoring

No

Yes

Test Operation

Yes

Yes

Data Copy

No

Yes

Printing Function†

No

Yes

* PC interface cable (included) is used.

† The printing function is not available on computers running Windows® 98, Me.