Teaching Function

Positioning data can be set in one of three methods; enter the desired travel amount (mm) directly into the optional Teaching Pendant (EZT1) or data editing software, move the table to the target position manually and store the achieved position as positioning data or move the table to the target position using the teaching pendant or data editing software and store the achieved position as positioning data.

Set Positioning