Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

LIMO
DRL Series Compact Linear Actuators
DRL Series

The DRL Series of compact linear motion actuators use a new 5-phase stepping motor which incorporates a ball screw. These are combined with 5-phase 24 VDC microstepping drivers with photocoupler inputs for extremely precise positioning.


Compact Design an High Position Accuracy

The compact and lightweight body houses the rotating components as well as the linear motion mechanism of the stepping motor. The DRL Series helps to achieve a significant reduction in the size of your equipment and system. To meet the user's requirements for higher positioning accuracy, a ground ball screw model is available [repetitive positioning accuracy: ±0.0002 in. (±0.005 mm)].

Reliable Design and Structure

The hollow rotor shaft incorporates large bore bearings for the direct handling of thrust loads. Minimizing the number of parts involved in linear conversion results in higher reliability.

Construction

Compact Size

Significantly Fewer Parts

The compact body houses the entire linear-motion mechanism, with some of the conventional parts eliminated for a more streamlined structure. This substantially reduces the man-hours required for design and assembly of our equipment, so you will enjoy higher production efficiency.


Wide Range of Variations

Ground Ball Screw
Ideal for applications where high positioning accuracy and low vibration are required, such as optical devices and semiconductor systems that use fine-feed pitches. The DRL ground ball screw type achieves high reliability by maximizing the performance of a 5-phase stepping motor.

Rolled Ball Screw
Ideal for general positioning applications where reliability and ease of use are given priority. It combines the superior thrust and resolution of the ground ball screw type with greater ease of use.

The DRL Series actuators are available in standard or guide types. If you choose standard type, you must provide an external anti-spin mechanism.

Standard Type

Standard Type

Guide Type

Guide Type


Rotor Teeth

High Resolution and Standard Type Motors
The high-resolution motors achieve high accuracy and reliability based on Oriental motor's latest precision machining technology. The motor resolution is increased to double the level of a standard model to reduce the displacement angle against torque, thereby achieving high position accuracy. Frame sizes of 1.10 in. (28 mm), 1.65 in. (42 mm) and 2.36 in. (60 mm) are available.

In fine-feed operations by microsteps, the actuator will not operate until the initial motor torque exceeds the friction load. The high-resolution motor, with its high output torque, allows the torque to pick up quickly and thereby ensures smooth operation even with fine-feed.

Positioning Error

The standard type and guide types are available with an electromagnetic brake and/or adjusting knob as additional functions.

Electromagnetic Brake
The load position can be held when the power is cut off. Since the work will not fall in case of power failure or disconnection, you can safely use equipment in which the work moves vertically.

Electromagnetic Brake

Adjusting Knob
The load position can be adjusted manually when the power is cut off. This function is useful during servicing of the equipment.

Adjustment Knob

Longer Stroke
The ground ball screw type and rolled ball screw type with standard motor [frame size 1.10 in. (28 mm), 1.65 in. (42 mm) and 2.36 in. (60 mm)] are now available with longer strokes. The longer stroke models of the DRL Series extends the sphere of applications. Longer Stroke

Available Stroke Lengths:

  • 1.10 in. frame size =
    1.18 in. or 2.36 in. stroke
  • 1.65 in. frame size =
    1.57 in. or 3.94 in. stroke
  • 2.36 in. frame size =
    1.97 in. or 3.94 in. stroke

Compact, Lightweight Microstep Driver

The compact, DC input board level driver implements microstep drive and allows you to set high resolutions up to 1/250 of the basic resolution of the actuator. This function is effective in meeting your low-vibration/low-noise operation needs at low speeds. The high-performance driver is more compact and lightweight, achieving a reduction of approximately 47% in size compared to conventional microstep drives.

Driver


Smooth Drive Function

The Smooth Drive Function automatically controls the motor's microstep drive operation at the same travel and speed in the full-step mode, without the operator having to change the pulse input settings. This function is especially useful when used in the full-step or half-step mode.

Quick Lead Time

Need this product quick? Oriental Motor offers the best lead times in the industry. This product is available to ship within 5 business days( 1-10 pcs.). Order online or contact your local sales office.

Need it Fast?

RoHS Compliant

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).

Product Lineup

Frame size

Thrust Force

Actuator Type

Stroke Length

Type

Rolled Ball Screw
Repetitive Positioning Accuracy:
±0.00079 in.

Ground Ball Screw
Repetitive
Positioning Accuracy:
±0.0002 in.

Standard
Motor

Standard Motor

High-Resolution Motor

0.79 in.

3.3 lb.

DRL20
Standard Type

0.98 in.

- Available -

DRL20G
Guide Type

0.98 in.

- Available -

1.10 in.

6.7 lb.

DRL28
Standard Type

2.36 in.

Available Available -

1.18 in.

Available Available Available

DRL28G
Guide Type

1.18 in.

 

Available Available Available

1.65 in.

22 lb.

DRL42
Standard Type

3.94 in.

Available Available -

1.57 in.

Available Available Available
DRL42G
Guide Type

1.57 in.

Available Available Available

2.36 in.

67 lb.

DRL60
Standard Type

3.94 in.

Available Available -

1.97 in.

Available Available Available

DRL60G
Guide Type

1.97 in.

Available Available Available

View Products = View all DRL Series Compact Linear Actuators


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.