Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
Linear and Rotary Actuators
 
 
EZC Series



EZC Series Motorized Cylinders

With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.

 
     
Features   Controller
  • Easy-To-Use
    With EZ Limo you can have motion in minutes. We've done all of the work, saving you the time and expense of designing and manufacturing a linear motion system.
  • Compact Design
    The motor, ball screw and feedback system are all housed in a compact, stylish body.
  • Closed-Loop Control
    EZ Limo utilizes an Oriental Motor stepping motor with a built-in feedback system, when a misstep is about to occur, the motor performs closed-loop control, thereby ensuring stable operation.
  • Low Vibration/Low Noise
    The EZ Limo EZHS, EZHC & EZHP series use a software-based smooth drive function to suppress vibration and noise even during low-speed operation, such as a return-to-home operation.
  • Maintenance-Free for Long-Term Performance
    The drive mechanism uses THK's ball screw, while the guide mechanism adopts THK's LM Guides®. The ball screw employs the QZ™ lubrication system, while the LM Guide® uses the Ball Retainer® to retain coupled rolling elements. These mechanisms give the system a considerable duration of maintenance-free performance.

Easy one-touch connection to the controller. Up to 63 motion profiles can be set. The controller offers two positioning modes: Absolute and Incremental, depending on your preferred movement of the equipment.

     
Teaching Pendant
(sold separately)    
  Provides real-time monitoring with information such as set operating data, current position and I/O status. Perform remote teaching using the keys on the pendant to move the table or rod to a target
  position, then store the data for that position.
     
Product Specifications
  
Model
Speed
(mm/s)
Max.
Thrust
(N)
Repetitive
Positioning
Accuracy (mm)
Resolution
(mm)
Stroke
(mm)
EZC4
300
45
±0.02
0.015
50,100,200,300
EZC6
300
100
±0.02
0.015
50,100,200,300
EZHC4
600
65
±0.02
0.01
50,100,200,300
EZHC6
600
200
±0.02
0.01
50,100,200,300
EZHP4
300
140
±0.02
0.01
50,100,200,300
EZHP6
300
400
±0.02
0.01
50,100,200,300
 
  
Motorized Cylinder - Speed - Thrust Force Characteristics
   
 
     

Motorized Cylinder Construction

     


 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.