Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

LIMO
EZ LIMO EZS II Series Motorized Linear Slides
EZS II Series

The EZS II Series motorized linear slide employs an AlphaStepstepping motor and controller system for tuning-free, misstep-free operations. The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.

RoHS


Quick Positioning

The EZS II Series uses the AlphaStep stepping motor characterized by its high response and ability to eliminate missteps. By fully utilizing the performance of the AlphaStep, the EZS II Series is capable of performing quick positioning operations.

Quick Positioning

Construction

A compact, lightweight linear slide using an LM Guide® as a frame. Because an accurate LM Guide® is used as a reference when the linear slide is installed, an excellent travelling parallelism of 0.03mm or below can be achieved.

Construction

Large Transportable Mass

The EZS II Series can perform positioning at high speeds, supporting a large transportable mass.

Large Transportable Mass

Space-Saving

The total length of the linear slide is shorter for every stroke and model, which enables space-saving design of your equipment.

Space-Saving Design

 

Easy Wiring

The linear slide and controller are connected via a single cable and the wiring distance can be extended to a maximum of 20 m*. The cable is fitted with a connector for quick connection.

*Maximum of 10 m for 24 VDC products.

Cable

Easy Stroke Selection

A wide range of stroke lengths are available.

Linear Slide

Available Stroke Lengths (mm)

EZS3

50, 100, 150, 200, 250, 300, 350, 400,
450, 500, 550, 600, 650, 700

EZS4

50, 100, 150, 200, 250, 300, 350, 400,
450, 500, 550, 600, 650, 700

EZS6

50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600, 650, 700, 750, 800, 850

Wear Prevention

A simple roller mechanism is used to prevent the stainless sheet from wearing quickly. The roller structure suppresses dust generation caused by rubbing of the stainless sheet and the table.Roller Mechanism

 

Maintenance-Free for Long-Term Performance

The ball screw employs the QZ™ lubrication system, while the LM Guide® uses the Ball Retainer® to retain the coupled rolling elements. The ball screw and LM Guide® use AFF grease with reduced dust-raising property, which is designed for use in clean rooms.

Powerful Controller


Controller

The controller combines all of the functions needed to operate a linear slide in an easy to use solution. All EZ Limo controllers feature a vibration suppression function to reduce common areas where vibration can occur. The controllers are available in three power supply voltages: 24 VDC, single-phase 100-115 VAC and single-phase 200-230 VAC.

The controller can be used as an absolute unit by connecting an optional battery.

Controller

Choose Controller or Driver Mode
The EZ Limo can be combined with your existing controller to serve as a driver controlling the linear slide by pulse input.

Teaching Function
You can directly move the table to a desired position and store the position obtained, or use a teaching pendant to move the table to a desired position and then store it. Up to 63 points of positioning data can be set.

Home Function
You can select sensorless return to home or return to home using sensors.

Linked Operation
By linking multiple sets of operation data, simply input a start signal. You can then change the linear slide speed without physically stopping the linear slide.

Vibration Suppression Function

This newly developed control method achieves low vibration even at the speed range where large vibration occurs normally.

Vibration Suppression

 


Area Output Signal

A signal is output when the linear slide table or cylinder rod enters a set area arbitrarily set along the stroke. One set area can be set.

Area Output Function

 

Up to 63 Points of Positioning Data

Up to 63 points of positioning data can be set in simple steps. The positioning operation can be performed in one of two ways: using the selective positioning method, where desired data is selected and executed by the signals from the host controller; or the sequential positioning method, in which all data is executed sequentially when a start signal is input.

Output of Current Position and Error Code

The current position, error code and other data can be output to an external device.

Output Signals

 

Operation / Data Setting

You can easily perform all tasks from operation to data setting by using our teaching pendant or data editing software.

Teaching Pendant Teaching Pendant
(Sold separately)
EZT1
Software Data Editing Software
(Sold separately)
EZED2

Two Modes to Set Positioning Data Setting

Data can be set in the absolute mode (absolute-position specification) or the incremental mode (incremental-position specification).

Absolute Mode

Absolute Mode: The absolute position (distance) from the reference point is set.

Incremental Mode

Incremental Mode: The position achieved by the motor after the last movement (=current position) is defined as the starting point for the next movement.

Stored Program Controller Available

AS Plus ControllerOriental Motor offers a Stored Program Controller with RS-232C communications. For more information about the Stored Program Controller option please contact Tech Support at 1-800-GO-VEXTA or click here to submit an inquiry.


Quick Lead Time

Need this product quick? Oriental Motor offers the best lead times in the industry. This product is available to ship within 7 business days (1-5 pcs.). Order online or contact your local sales office.

Need it Fast?


Product Lineup

Search by Specification

Rolled Ball Screw (Repetitive Positioning Accuracy ±0.02 mm)

Linear Slide Size
[W X H]

Power Supply Voltage

Lead
[mm]

Max. Load Moment
[N·m]

Max. Transportable Mass
(Horizontal) [kg]

Max. Transportable Mass
(Vertical) [kg]

Max. Speed
[mm/s]

Stroke
[mm]

MP

MY

MR

EZS3
[54 mm x 50 mm]

24 VDC

12

4.2

4.2

10.5

7.5

3.5

600

50 ~ 700
(50 mm increments)

6

15

7

300

Single-Phase 100-115 VAC

12

7.5

3.5

800

6

15

7

400

Single-Phase 200-230 VAC

12

7.5

3.5

800

6

15

7

400

EZS4
[74 mm x 50 mm]

24 VDC

12

8

8

27.8

15

7

600

50 ~ 700
(50 mm increments)

6

30

14

300

Single-Phase 100-115 VAC

12

15

7

800

6

30

14

400

Single-Phase 200-230 VAC

12

15

7

800

6

30

14

400

EZS6
[74 mm x 66.5 mm]

24 VDC

12

45.7

37.5

55.6

30

15

600

50 ~ 850
(50 mm increments)

6

60

30

300

Single-Phase 100-115 VAC

12

30

15

800

6

60

30

400

Single-Phase 200-230 VAC

12

30

15

800

6

60

30

400

View Products = View all EZS II Series products.


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.