Home Search Catalog Contact Us Distributor PartnerNet Global Support
Products
Order Online
Support
News & Events
Local Sales
Literature
Company Info
Linear and Rotary Actuators
Index|Installing an Actuator |Installing a Driver (DRL Series) |Installing a Linear Head
 
Before Using a Linear Motion System

 

Installing a Driver

Installation Direction

When installing the driver into an enclosure, always install it in the direction illustrated below. There must be a clearance of at least 1 inch (25mm) and 2 inch (50 mm) in the horizontal and vertical directions, respectively, between the driver and enclosure or other equipment.
When installing two or more drivers in parallel, provide a minimum clearance of 0.8 inch (20mm) between adjacent drivers.
Fix the driver to the mounting plate using M3 screws.

Installation in the Horizontal Direction

Installation in the Vertical Direction

  • Do not install equipment generating significant heat oor noise in the vicinity of the driver.
  • Adjust the ventilation condition if the ambient temperature of the driver exceeds 104°F (40°C).

Installation Conditions

The driver is designed and manufactured for use as a built-in component in industrial equipment.

Install it in a well-ventilated place satisfying the following conditions, where the product can be easily accessed for the purpose of inspection.

  • Inside an enclosure installed indoors (with ventilation holes provided)
  • Ambient temperature: 32°F to 104°F (0°C to +40°C) [nonfreezing]
  • Ambient humidity: 85% or less (no condensation)
  • Free of explosive, or toxis gases (sulfide gas, etc.) or liquids.
  • Not exposed to direct sunlight.
  • Not exposed to significant amounts of dust or iron powder.
  • Not exposed to water (rain, water droplets) , oil (oil droplets) or other liquids.
  • Not exposed to air having a high salt content
  • Not subject to continuous vibration or excessive shock.
  • Not subject to significant electromagnetic noise caused by welding machines, power equipment, etc.
  • Not exposed to radioactive materials, magnetic fields or vacuum conditions.


 

 

AC Motors & Gearmotors | AC and Brushless DC Speed Control Systems | Stepping Motors | Electric Linear and Rotary Actuators
Cooling Fans | Applications | Support | Motion Control 101 | Newsletter | Local Sales | Literature | Company Info | Sitemap

Oriental Motor Global Support | Japan | Korea | Europe | Singapore | Malaysia | Taiwan | China

© 2006 - ORIENTAL MOTOR U.S.A. CORP.