The motor is integrated with a linear motion mechanism,
which makes an actuator ideal for transferring loads.
Repetitive Positioning Accuracy: ±0.02 mm
Cylinder Size [Frame Size] |
Power Supply Voltage |
Lead |
Thrust Force |
Push Force*1 |
Max. Transportable Mass*2 - Horizontal |
Max. Transportable Mass*2 - Vertical |
Max. Speed |
Stroke |
24 VDC |
12 |
~70 |
100 |
15 |
6.5 |
600 |
50 ~ 300 |
|
6 |
~140 |
200 |
30 |
14 |
300 |
|||
Single-Phase 100-115 VAC or 200-230 VAC |
12 |
~70 |
100 |
15 |
6.5 |
600 |
||
6 |
~140 |
200 |
30 |
14 |
300 |
|||
24 VDC |
12 |
~200 |
400 |
30 |
15 |
600 |
50 ~ 300 |
|
6 |
~400 |
500 |
60 |
30 |
300 |
|||
Single-Phase 100-115 VAC or 200-230 VAC |
12 |
~200 |
400 |
30 |
15 |
600 |
||
6 |
~400 |
500 |
60 |
30 |
300 |
|||
Cylinder Size [Frame Size] |
Power Supply Voltage |
Lead |
Thrust Force |
Push Force*1 |
Max. Transportable Mass*2 - Horizontal |
Max. Transportable Mass*2 - Vertical |
Max. Speed |
Stroke |
|
24 VDC |
12 |
~70 |
100 |
15 |
6.5 |
600 |
50 ~ 300 |
|
6 |
~140 |
200 |
30 |
14 |
300 |
|||
Single-Phase 100-115 VAC or 200-230 VAC |
12 |
~70 |
100 |
15 |
6.5 |
600 |
||
6 |
~140 |
200 |
30 |
14 |
300 |
|||
24 VDC |
12 |
~200 |
400 |
30 |
15 |
600 |
50 ~ 300 |
|
6 |
~400 |
500 |
60 |
30 |
300 |
|||
Single-Phase 100-115 VAC or 200-230 VAC |
12 |
~200 |
400 |
30 |
15 |
600 |
||
6 |
~400 |
500 |
60 |
30 |
300 |
|||
Cylinder Size [Frame Size] |
Power Supply Voltage |
Lead |
Thrust Force |
Push Force*1 |
Max. Transportable Mass*2 - Horizontal |
Max. Transportable Mass*2 - Vertical |
Max. Speed |
Stroke |
|
Single-Phase 100-115 VAC or 200-230 VAC |
5 |
1000 |
~600 |
100 |
N/A |
200 |
100 |
|
Single-Phase 100-115 VAC or 200-230 VAC |
1.6 |
5000 |
~3500 |
500 |
N/A |
70 |
100 |