A belt design unit with an aluminum frame delivering
high-speed and longer stroke.
Repetitive Positioning Accuracy: EZS II Series = ±0.02 mm, SPV Series = ±0.05 mm
Linear Slide Size |
Power Supply Voltage |
Lead |
Max. Load Moment |
Max. Transportable Mass |
Max. Transportable Mass |
Max. Speed |
Stroke |
||
MP |
MY |
MR |
|||||||
|
24 VDC |
12 |
4.2 |
4.2 |
10.5 |
7.5 |
3.5 |
600 |
50 ~ 700 |
|
6 |
15 |
7 |
300 |
||||||
|
Single-Phase 100-115 VAC or 200-230 VAC |
12 |
7.5 |
3.5 |
800 |
|||||
6 |
15 |
7 |
400 |
||||||
24 VDC |
12 |
8 |
8 |
27.8 |
15 |
7 |
600 |
50 ~ 700 |
|
6 |
30 |
14 |
300 |
||||||
Single-Phase 100-115 VAC or 200-230 VAC |
12 |
15 |
7 |
800 |
|||||
6 |
30 |
14 |
400 |
||||||
24 VDC |
12 |
45.7 |
37.5 |
55.6 |
30 |
15 |
600 |
50 ~ 850 |
|
6 |
60 |
30 |
300 |
||||||
Single-Phase 100-115 VAC or 200-230 VAC |
12 |
30 |
15 |
800 |
|||||
6 |
60 |
30 |
400 |
||||||
Linear Slide Size |
Power Supply Voltage |
Lead |
Max. Load Moment |
Max. Transportable Mass |
Max. Transportable Mass |
Max. Speed |
Stroke |
||
MP |
MY |
MR |
|||||||
24 VDC |
75 |
18 |
16 |
9 |
10 |
N/A |
400 |
100 ~ 1000 |
|
Single-Phase 100-115 VAC or 200-230 VAC |
75 |
10 |
N/A |
1500 |
|||||
Single-Phase 100-115 VAC or 200-230 VAC |
90 |
33 |
29 |
40 |
20 |
N/A |
1500 |
100 ~ 1500 |
|