The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an
stepping motor and controller system for tuning-free, closed loop operation
The PWA II Series cylinders provide high thrust force. The maximum thrust force of the PWA6 and PWA8 are 1000 N (600 N in push-motion operation) and 5000 N (3500 N in push-motion operation), respectively.
The time required for an operating cycle can be reduced by linking the pressure speed and the approach speed (when the rod approaches the load).
The built-in guide mechanism in the cylinder eliminates the need to provide an external guide mechanism before using the cylinder.

The built-in home/limit sensors in the cylinder save the customer the trouble of having to install sensors.
In this operation, the cylinder can keep the rod push against a load, etc.

In this operation, the cylinder can perform high-accuracy positioning while applying pressure to the rod.

The controller combines all of the functions needed to operate a linear slide in an easy to use solution. All EZ Limo controllers feature a vibration suppression function to reduce common areas where vibration can occur. The controllers are available in two power supply voltages: single-phase 100-115 VAC and single-phase 200-230 VAC.
The controller can be used as an absolute unit by connecting an optional battery.
Choose Controller or Driver Mode
The EZ Limo can be combined with your existing controller to serve as a driver controlling the linear slide by pulse input.
Teaching Function
You can directly move the table to a desired position and store the position obtained, or use a teaching pendant to move the table to a desired position and then store it. Up to 63 points of positioning data can be set.
Linked Operation
By linking multiple sets of operation data, simply input a start signal. You can then change the linear slide speed without physically stopping the linear slide.
The rod can be held in a state of being pushed against the load or similar object, as with an air cylinder. the force used to push the load (push force) can be changed.

A signal is output when the linear slide table or cylinder rod enters a set area arbitrarily set along the stroke. One set area can be set.


Up to 63 points of positioning data can be set in simple steps. The positioning operation can be performed in one of two ways: using the selective positioning method, where desired data is selected and executed by the signals from the host controller; or the sequential positioning method, in which all data is executed sequentially when a start signal is input.
The current position, error code and other data can be output to an external device.

You can easily perform all tasks from operation to data setting by using our teaching pendant or data editing software.
![]() |
Teaching Pendant (Sold separately) EZT1 |
![]() |
Data Editing Software (Sold separately) EZED2 |
Data can be set in the absolute mode (absolute-position specification) or the incremental mode (incremental-position specification).
Absolute Mode: The absolute position (distance) from the reference point is set.
Incremental Mode: The position achieved by the motor after the last movement (=current position) is defined as the starting point for the next movement.
Four patterns of acceleration/deceleration setting are possible according to your operating conditions. Acceleration and deceleration can be set separately.
Use this filter to suppress disturbances during starting and stopping or to reduce vibration during low-speed operation. With the speed filter function you can control the motor to minimize speed fluctuations even when switching the speed rapidly between operation commands.
The set value can be adjusted digitally (over a range of 1 to 100). Increasing the set value makes the movement smoother while decreasing the synchronism with the command.
Oriental Motor offers a Stored Program Controller with RS-232C communications. For more information about the Stored Program Controller option please contact Tech Support at 1-800-GO-VEXTA or click here to submit an inquiry.
Need this product quick? Oriental Motor offers the best lead times in the industry. This product is available to ship within 7 business days(1-5 pcs.). Order online or contact your local sales office.
![]()
Repetitive Positioning Accuracy = ±0.02 mm
Cylinder Size [Frame Size] |
Power Supply Voltage |
Lead |
Thrust Force |
Push Force*1 |
Max. Transportable Mass*2 - Horizontal |
Max. Transportable Mass - Vertical |
Max. Speed |
Stroke [mm]
|
PWA6 |
5 | 1000 | ~600 | 100 | N/A | 200 | 100 | |
PWA8 |
1.6 | 5000 | ~3500 | 500 | N/A | 70 | 100 | |
*1 Maximum speed of push-motion operation is 6 mm/s.
*2 When an external guide is used.
View Products = View all PWA II Series products.