Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

.

Stepper Motors & Drivers


Stepper Motor (Motor Only) - 0.36°, 0.72°, 0.9°, 1.8° and Geared

Oriental Motor offers stepper motors in four basic step angles and a wide range of frame sizes from 0.79 in. (20 mm) up to 3.54 in. (90 mm). Five geared type stepper motor solutions, encoder options and various motor windings are offered.

Features

Stepper Motor Drivers

Features
  • 2-Phase Bipolar Drivers
  • High Performance, Low Vibration Microstepping Drivers
  • Board-type, Mounting Plate-type or Box-type
  • 20 ~ 75 VDC, 0.13 A ~ 4.5 A
Starting from
$110.50
Available to Ship:
3 Business Days

FREE CVD Driver Evaluation Cable Offer.


 
  • 0.79 ~ 3.54 in. (20 ~ 90 mm) frame sizes
  • Non-backlash, low-backlash and spur gears available
  • Bipolar, unipolar or New Pentagon windings
  • Available with Electromagnetic Brake
Starting from
$38.25
Available to Ship:
3 Business Days

 


 

AC Input
Stepper Motor and Driver Systems

Features
  • Highest torque through entire speed range
  • Open or closed loop
  • Low heat / constant duty options
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC power supply input
  • Pulse input or built-in controller
FLEX
Starting from
$391.85
Available to Ship:
3 Business Days

DC Input
Stepper Motor and Driver Systems

Features
  • Open frame or case type
    drive
  • Open or closed loop
  • Low heat / constant duty options
  • 12 to 75 VDC
    power supply input
  • Pulse input or built-in controller
FLEX
Starting from
$151.30
Available to Ship:
3 Business Days

*Lead time varies by product.

Stepper Motors & Drivers

A stepper motor is used to achieve precise positioning via digital control. The motor operates by accurately synchronizing with the pulse signal output from the controller to the driver. Stepper motors, with their ability to produce high torque at a low speed while minimizing vibration, are ideal for applications requiring quick positioning over a short distance.

Oriental Motor offers a wide range of stepper motor products:

Stepper motors enable accurate positioning with ease. They are used in various types of equipment for accurate rotation angle and speed control using pulse signals. Stepper motors generate high torque with a compact body, and are ideal for quick acceleration and response. Stepper motors also hold their position at stop, due to their mechanical design. Stepper motor solutions consist of a driver (takes pulse signals in and converts them to motor motion) and a stepper motor. Oriental Motor offers many solutions for a wide variety of applications.

Accurate Positioning in Fine Steps

StepsA stepper motor rotates with a fixed step angle, just like the second hand of a clock. This angle is called "basic step angle". Oriental Motor offers stepper motors with a basic step angle of 0.36°, 0.72°, 0.9° and 1.8°.

Easy Control with Pulse Signals

A system configuration for high accuracy positioning is shown below. The rotation angle and speed of the stepper motor can be controlled with precise accuracy by using pulse signals from the controller.

Stepper Motor System


What is a Pulse Signal?

Pulse Signal

A pulse signal is an electrical signal whose voltage level changes repeatedly between ON and OFF. Each ON/OFF cycle is counted as one pulse. A command with one pulse causes the motor output shaft to turn by one step. The signal levels corresponding to voltage ON and OFF conditions are referred to as "H" and "L" respectively.


The Amount of Rotation is Proportional to the Number of Pulses

RotationThe amount the stepper motor rotates is proportional to the number of pulse signals (pulse number) given to the driver. The relationship of the stepper motor's rotation (rotation angle of the motor output shaft) and pulse number is expressed as follows:

The Speed is Proportional to the Pulse Speed

SpeedThe speed of the stepper motor is proportional to the speed of pulse signals (pulse frequency) given to the driver. The relationship of the pulse speed [Hz] and motor speed [r/min] is expressed as follows:

Generating High Torque with a Compact Body

Stepper motors generate high torque with a compact body. These features give them excellent acceleration and response, which in turn makes these motors well-suited for torque-demanding applications where the motor must start and stop frequently. To meet the need for greater torque at low speed, Oriental Motor also has geared motors combining compact design and high torque.

Torque


The Motor Holds Itself at a Stopped Positioning

Stepper motors continue to generate holding torque even at standstill. This means that the motor can be held at a stopped position without using a mechanical brake.

Once the power is cut off, the self-holding torque of the motor is lost and the motor can no longer be held at the stopped position in vertical operations or when an external force is applied. In lift and similar applications, use an electromagnetic brake type.

Holding

Closed Loop Stepper Motor and Driver Package - AlphaStep

The AlphaStep consists of package products designed to draw out the maximum features of a stepper motor. These packages normally operate synchronously with pulse commands, but when a sudden acceleration or load change occurs, a unique control mode maintains positioning operation. AlphaStep models can also output positioning completion and alarm signals, which increase the reliability of the equipment which they operate.

AlphaStep

Types of Operation Systems

Each stepper motor and driver package combines a stepper motor selected from various types, with a dedicated driver. Drivers that operate in the pulse input mode and built-in controller mode are available. You can select a desired combination according to the required operation system.

Pulse Input Package

The motor can be controlled using a pulse generator provided by the user. Operation data is input to the pulse generator beforehand. The user then selects the operation data on the host programmable controller, then inputs the operation command.

Pulse Input System


Built-in Controller Package

The built-in pulse generation function allows the motor to be driven via a directly connected personal computer or programmable controller. Since no separate pulse generator is required, drivers of this type save space and simplify wiring.

Built-in Controller System


Difference Between AC Input and DC Input Characteristics

A stepper motor is driven by a DC voltage applied through a driver. In Oriental Motor's 24 VDC input motor and driver systems, 24 VDC is applied to the motor. In the 100-115 VAC motor and driver systems, the input is rectified to DC and then approximately 140 VDC is applied to the motor (certain products are exceptions to this.)

This difference in voltage applied to the motors appears as a difference in torque characteristics at high speeds. This is due to the fact that the higher the applied voltage is, the faster the current rise through the motor windings will be, facilitating the application of rated current at higher speeds. Thus, the AC input motor and driver system has superior torque characteristics over a wide speed range, from low to high speeds, offering a large speed ratio.

It is recommended that AC input motor and driver systems, which are compatible over a wider range of operating conditions than DC input systems, be considered for your application.

AC / DC Torque



© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube