PKP Series 2-Phase Bipolar Stepper Motors

2-phase bipolar stepper motors

PKP Series 2-Phase Bipolar Stepper Motors

High-torque, 2-phase bipolar stepper motors and geared type stepper motors offer the optimum performance and value. In addition to offering high torque, the PKP series stepper motors offer more variety of electrical specifications, more frame sizes, encoder options and electromagnetic brake options for the right solution in stepper motors.

  • Offers 1.2 ~ 1.7 Time More Torque
  • 1.8° (200 pulse/rev) & 0.9° (400 pulse/rev)
  • Spur Gear or Planetary Gear Types
  • Flat Motor types with or without Harmonic Gear available for space saving and greater inertia matching
  • Bipolar (4 lead wires)
  • Encoders - 200, 400 or 1000 Lines of Resolution
  • Electromagnetic Brake Type
  • Bipolar Stepper Motor Drivers Available

Stepper Motor Lineup

Frame Size

Motor Types

Available Options

Current per Phase

Lead Wires

Max. Holding Torque

NEMA 8 2-phase stepper motors

0 .79 in. (20 mm)
NEMA 8 Stepper Motors

Standard Type (1.8°)

Encoder

0.5 or 0.6 A

4

2.8 ~ 5.1 oz-in

0.02 ~ 0.036 N·m

NEMA 11 2-phase stepper motors


1.10 in. (28 mm)
NEMA 11 Stepper Motors

Standard Type (1.8°)

Encoder
Electromagnetic Brake

1.5 A

4

13.4 ~ 26 oz-in

0.095 ~ 0.19 N·m

High-Resolution (0.9°)

Encoder

12.2 ~ 23 oz-in

0.086 ~ 0.165 N·m

Geared Type

-

56 ~ 112 oz-in

0.4 ~ 0.8 N·m

NEMA 14  2-phase stepper motors


1.38 in. (35 mm)
NEMA 14 Stepper Motors

Standard Type (1.8°)

Encoder
Electromagnetic Brake

0.85 or 1.5 A

4

28 ~ 52 oz-in

0.2 ~ 0.37 N·m

NEMA 17  2-phase stepper motors


1.65 in. (42 mm)
NEMA 17 Stepper Motors

Standard Type (1.8°)

Encoder
Electromagnetic Brake

0.28 ~ 2.3 A

4

14.2 ~ 140 oz-in

0.1 ~ 0.99 N·m

High-Resolution (0.9°)

0.67 ~ 1.5 A

42 ~ 116 oz-in

0.3 ~ 0.82 N·m

Geared Type

-

0.67 or 1.5 A

28 ~ 2,544 oz-in

0.2 ~ 18 N·m

Flat 2-phase Stepper Motor 1.65 in. (42 mm)

1.65 in. (42 mm)
Flat Stepper Motor

Standard Type

-

2.3 A

4

 

14.2 oz-in

0.1 N·m

Geared Type

255 ~ 339 oz-in

1.8 ~ 2.4 N·m

50 mm 2-phase Stepper Motors

1.97 in. (50 mm) Stepper Motors

Standard Type (1.8°)

Encoder

2.8 A

4

92 ~ 280 oz-in

0.65 ~ 1.99 N·m

NEMA 23 / NEMA 24  2-phase stepper motors


2.22 in. (56.4 mm)
NEMA 23
2.36 in. (60 mm)*
NEMA 24* Stepper Motors

Standard Type (1.8°)

Encoder
Electromagnetic Brake

0.71 ~ 4.2 A

4

105 ~ 440 oz-in

0.74 ~ 3.1 N·m

High-Resolution (0.9°)

1.4 ~ 2.8 A

99 ~ 320 oz-in

0.7 ~ 2.3 N·m

Geared Type

-

0.71 ~ 2.8 A

140.8 ~ 6,224 oz-in

1 ~ 44 N·m

Flat 2-phase Stepper Motor 2.36 in. (60 mm)

2.36 in. (60 mm)
Flat Stepper Motors

Standard Type

-

1.5 A

4

25.5 oz-in

0.18 N·m

Geared Type

30 ~ 44 lb-in

3.5 ~ 5 N·m

NEMA 34 85mm 2-phase stepper motors

3.35 in. (85 mm)
NEMA 34 Stepper Motors

Standard Type (1.8°)

-

4.5 ~ 6.3 A

4

467 ~ 1345 oz-in 3.3 ~ 9.5 N·m

Geared Type

-

2,096 ~ 16,992 oz-in

14.85 ~ 120 N·m

*Geared stepper motor frame size.


 

Standard Type Stepper Motors (1.8°/Step)

  • 0.79 in. (20 mm)
  • 1.10 in. (28 mm)
  • 1.38 in. (35 mm)
  • 1.65 in. (42 mm)
  • 1.97 in. (50 mm)
  • 2.22 in. (56.4 mm)

  • 3.35 in. (85 mm)

High-Torque PKP Series Stepper Motors

standard type hybrid stepper motor

After revising the magnetic design and structure design of the PKP Series, it produces much more torque than the conventional motors of the same size. In addition, torque can be increased in the high-speed range by using high current motors.

high torque stepper motors maximum holding torque

Reduced Power Consumption and Heat Output

If the running current of a PKP Series stepper motor is decreased and the motor is operated at the same torque as the PK Series standard type, current consumption and heat output can be reduced.

Characteristics Diagrams of Decreased Running Current in PKP Series Stepper Motors

stepper motor decreased running current

Power Consumption Reduced by 20% (at low speed)

Comparison of driver power consumption when low speed torque is tailored to the PK Series standard type stepper motor.

stepper motor reduced power consumption

Temperature Increases of 10°C (18°F) and More are Suppressed

Comparison of stepper motor surface heat output when low-speed torque is tailored to the PK Series standard type

stepper motor reduced heat output

Downsizing

The PKP Series stepper motors provide torque equivalent to a stepper motor of the next larger frame size, contributing to downsizing of equipment.

stepper motor frame size

Flat Type

  • 1.65 in. (42 mm)
  • 2.22 in. (56.4 mm)

Flat Stepper Motors

Flat and lightweight design. The motor can be installed in a narrow space by being flatter.

 

Harmonic Gear with 50:1 and 100:1 gear ratio available for 2.36 in. (60 mm) frame size.

Flat Stepper Motor

Utilizing Hybrid Stepper Motor Technology

A hybrid stepper motor is a combination of the variable reluctance and permanent magnet type motors. The rotor of a hybrid stepper motor is axially magnetized like a permanent magnet stepper motor, and the stator is electromagnetically energized like a variable reluctance stepper motor. Both the stator and rotor are multi-toothed.

A hybrid stepper motor has an axially magnetized rotor, meaning one end is magnetized as a north pole, and the other end a south pole. Toothed rotor cups are placed on each end of the magnet, and the cups are offset by half of a tooth pitch.

Hybrid Stepper Motor Rotor

High-Resolution Type Stepper Motors (0.9°/step)

  • 1.10 in. (28 mm)
  • 1.65 in. (42 mm)
  • 2.22 in. (56.4 mm)

Increased Resolution (Compared to Standard Type)

standard type hybrid stepper motor

The number of rotor teeth has doubled to 100 compared to 50 with the standard type stepper motor. As a result, the basic step angle becomes 0.9°/step which is half that of the standard type stepper motor.

high resolution stepper motor

These high resolution stepper motors have half the step angle of standard stepper motors. The high resolution type increases motor resolution from 200 steps/revolution to 400 steps/revolution. Smaller step angles can be achieved by half-step driving or microstep driving. Other than having twice as many rotor teeth as standard stepper motors, all other structures are exactly the same as standard stepper motors.

stepper motor improved resolution

Improved Stopping Accuracy (Compared to Standard Type)

The stopping accuracy improves as the torque increases while minimizing the negative effect of the frictional load.

stepper motor speed - torque

Downsizing

The PKP Series stepper motors provide torque equivalent to a stepper motor of the next larger frame size, contributing to downsizing of equipment.

Avoidance of Resonance Regions

If the pulse speed is within resonance region, vibration may increase. Resonance regions can be avoided by switching to a 0.9° high-resolution type stepper motor.


SH (Spur with Offset Shaft) Geared Type Stepper Motors

  • 1.10 in. (28 mm)
  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)

Broader Permissible Speed Range than Conventional Products

geared stepper motors

The New SH geared lineup now offers up to 60% more speed than current conventional models and is effective for increasing torque, achieving higher resolution and reducing vibration.

geared stepper motor speed range

Backlash Accuracy Guaranteed

Backlash, which was a reference value in conventional models, is now a specification value.

Unit = arc min (degrees)

Frame Size

Gear Ratio

3.6

7.2

9

10

18

36

28 mm (1.10 in.)

-

90 (1.5°)

42 mm (1.65 in.)

90 (1.5)

60 (1°)

60 mm (2.36 in.)

70 (1.17)

45 (0.75°)

CS (Spur with Center Shaft) Geared Type Stepper Motors

  • 1.10 in. (28 mm)
  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)

Increased Permissible Torque and Load

geared stepper motors

The CS geared type has increased torque and a large shaft for greater loads without the requirement for a larger gear frame size.

geared stepper motor increased torque

As shown in the structural drawing, by losing gears, the output shaft can be placed at the central axis.

Centered Shaft

Neugart High Torque Planetary Gear Stepper Motor (PLE)

  • 1.65 in. (42 mm)
  • 2.36 in. (60 mm)
  • 3.54 in. (90 mm)

Geared stepper motors

Higher Torque, Lower Backlash Gears

The PLE Series gearhead employs optimized planetary gear mechanism and is composed of fully hardened gears. Sun gear and planetary gears are honed (precision final machining after heat treatment). This technology guarantees extremely high torque density, long life, low backlash, and so on.

*Motor and Gearhead ship separately and must be assembled using the included gasket and screws


Backlash for Planetary Gear (PLE)

Gear

Gear Ratio

Backlash (arcmin)

PLE40

5, 10

15

20, 40

19

PLE60

5, 10

10

20, 40

12

PLE80

5, 10

7

20, 40

9

 

Harmonic Gear Type

  • 2.00 in. (51 mm)
  • 2.40 in. (61 mm)

Harmonic Gear Type Stepper Motors

Flat Motor with Harmonic Gear

Attach the load to the surface of the flange to fix the load.

Large inertial driving is possible.

Large inertial driving is possible.

Encoder Equipped Stepper Motors (1.8° or 0.9°)

  • 0.79 in. (20 mm)
  • 1.10 in. (28 mm)
  • 1.38 in. (35 mm)
  • 1.65 in. (42 mm)
  • 1.97 in. (50 mm)
  • 2.22 in. (56.4 mm)

Encoder Type Stepper Motors

encoder type stepper motor

A rotary encoder is an electro-mechanical device that converts the angular position of a shaft to an analog or digital code. There are two main types: absolute and incremental. Oriental Motor offers incremental types (Line Driver or Voltage (TTL equivalent)) as a standard product for our stepper motors. For an absolute encoder solution, use the AZ Series. For other standard product encoder offerings and motors that correct themselves, contact technical support  for assistance.

An incremental encoder provides the incremental change in position of the encoder to the counting electronics. Stepper motors with incremental encoders make it possible to monitor the present position and detect for errors. Position monitoring can be used to detect the position of the motor. For instance, to confirm normal operations, compare commanded position to the actual position.

3-Channel Encoders

Use the Index signal for the return-to-home operation. By using the Index signal, the return-to-home point will be detected with higher accuracy than single use of the return-to-home sensor. The index channel is an optional output channel which provides one pulse per revolution.

Line Driver Output Type

The Line Driver output offers excellent noise resistance because of the differential output and is capable of longer wiring distance compared to the voltage output.

Detecting for Errors

An incremental encoder works by providing an A and B pulse output. The counting is done through external electronics. Here, the encoder counter is compared to the commanded position counter (third party electronics). The point where the counting begins depends on the counter in the external electronics and not on the position of the encoder.

Stepper Motor Encoders

Voltage (TTL Equivalent) or Line Driver Type

R2E, R2F, R3J & R2EL, R2FL, R3J
200, 400 or 1000 p/rev
3 Channel
Compact & Space Saving
Oriental Motor Original


Magnetic Encoders (1000 P/R Resolution)

Equipped with High-Resolution/High Angular Accuracy Encoder

Equipped with high-resolution (1000 P/R) encoder.
The angular accuracy is ±0.36° (guaranteed value) with the motor in an assayed state. Allows for more accurate position detection compared to the existing motor with encoder.

Angular Accuracy

Capable of More Accurate System Control

Monitoring the current position and detecting positional errors is possible.
By using a detection pulse guaranteed at ±0.36°, more accurate system control is possible.

system configuration

Capable of Highly Reproducible Return-to-Home

The Z-phase signal is output using the excitation home (stable point), so the home sensor (the sensor that detects the home within one rotation, installed on the motor shaft) can be used instead.

It is also easier for the Z-phase output signal and TIM output signal✽ to be used together, increasing the reproducibility of return-to-home.

Z-Phase Signal

Encoder Specifications

Encoder Code

R2E

R2F

R3J

R2EL

R2FL

R3JL

Type

Incremental

Resolution

200 P/R

400 P/R

1000 P/R

200 P/R

400 P/R

1000 P/R

Output

A-phase, B-phase, Z-phase (3ch)

Input Current

45 mA or less

30 mA or less

Input Voltage

5 VDC ±10%

Output Type

Voltage (TTL equivalent)

Line Driver

Output Voltage

Low

0.5 VDC or less

High

4.3 VDC or more (with no load)

2.5 VDC or more

Response Frequency

100 kHz

200 kHz

Electromagnetic Brake Equipped Stepper Motors (1.8° or 0.9°)

  • 1.10 in. (28 mm)
  • 1.38 in. (35 mm)
  • 1.65 in. (42 mm)
  • 2.22 in. (56.4 mm)

Electromagnetic Brake Option

electromagentic brake stepper motor

These products have built-in power-off activated electromagnetic brakes. When power is accidentally cut off due to a blackout or other unexpected events, the electromagnetic brake holds the load in position to prevent it from dropping or moving. Also, when the motor is at standstill, it is held by the electromagnetic brake. It is possible to suppress the heat generated from the motor by turning off the motor current.

Product Name

PK22

PKP23 · PKP24

PKP26

Type

Power Off Activated Type

Power Supply Voltage

24 VDC ± 5%

Power Supply Current (A)

0.05

0.07

0.23

Static Friction Torque (N·m)

0.08

0.3

1.5

Brake Operating Time (ms)

20

Brake Release Time (ms)

50

Time Rating

Continuous

For product names, product name-identifying characters are used.

Stepper Motor Connection

Compact and Flat Connector

The PKP Series 1.65 in. [42 mm] and 2.22 in. [56.4 mm] frame size are available with a compact and flat connector, which shortens the length of the connectors overhang. In addition, the degree of freedom for the cable outlet direction has been increased because the outlet direction points upward.

Flat Connector

Standard Motor Connector

Stepper motor lead wire connector can be inserted*1 and the locking mechanism prevents accidental removal*2

stepper motor connection

Wiring Configuration Options

  • Bipolar - 4 lead wires

*1 Except for stepper motor frame size of 20 mm (0.79 in.)
*2 Only motor frame sizes of 35 mm (1.38 in.) 42 mm (1.65 in.), 56.4 mm (2.22 in.) and 60 mm (2.36 in.)

Comparison of the Flat Connector Type and the Connector Type For 2-Phase Stepper Motors

Type

Flat Connector Type
NEMA 17  2-phase stepper motors

Connector Type
NEMA 14  2-phase stepper motors

Features

  • Using a compact flat connector shortens the length of the connector’s overhang
  • High permissible radial load/permissible axial load
  • High torque (excluding some types)
  • Standard performance

    Permissible Radial Load (Max. value)

    42 mm

    85 N (63% Increase)

    52 N

    56.4 mm

    270 N (68% Increase)

    160 N

    Permissible Axial Load

    42 mm
    15 N (50% Increase)

    10 N

    56.4 mm
    30 N (50% Increase)

    20 N

    Speed - Torque Characteristics
    (Reference values)

    Example of comparison of Torque characteristics with the same size motor
    (42 mm bipolar)
    PKP245D15_2 Torque Increased by 19%



    CVD 2-Phase Bipolar Drivers (sold separately)

    CVD 2-Phase Bipolar Drivers

    The CVD driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD series stepper motor drivers offer:

    • Lowest Vibration and Noise with advanced Microstepping control
    • Pulse Input or RS-485 Communications Type
    • Significantly improves positional accuracy when microstepping
    • Highest torque with Bipolar configuration (4 lead wire)
    • Small, thin microstepping drive with space saving FETs
    • Selectable step angle and microstepping filter control
    • 2 mounting types and connector configuration
    • Alarms
    • 24 VDC Input / 0.5A to 4.5A

     

    SCX11 Universal Controller

    universal controller

    The SCX11 is a highly-functional and sophisticated controller equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via serial communications such as USB, RS-232C and CANopen. Accepts encoder inputs.


    Motor Cables (*required)

    Motor Cable

    This lead wire connection cable with a conveniently crimped connector is for connector-coupled motor, and for connecting motors and drivers.

    Encoder cables required for encoder type motors.

    Electromagentic Brake cables required for brake type motors.

     

    Motor - Driver Connector Cables

    A cable that directly connects a connector-coupled motor and driver. A motor and driver can be directly connected using the connectors on both ends.


    Mounting Brackets

    mounting bracket

    Mounting brackets are convenient for installation and securing a stepper motor or geared stepper motor.

     

    Clean Dampers

    damper

    Mechanical dampers suppress stepper motor vibration and improve high-speed performance. An inertia body and silicon gel are hermetically sealed in a plastic case.

    (For use with Double Shaft motors)

     

    Product Number Code

    Product Number Code

    Encoder part numbers

    PKP213D05A PKP213D05A-R2E PKP213D05A-R2EL PKP213D05B PKP214D06A PKP214D06A-R2E PKP214D06A-R2EL PKP214D06B PKP223D15A2 PKP223D15A2-R2E PKP223D15A2-R2EL PKP223D15A2-R2F PKP223D15A2-R2FL PKP223D15A-CS10 PKP223D15A-CS15 PKP223D15A-CS20 PKP223D15A-SG10 PKP223D15A-SG18 PKP223D15A-SG36 PKP223D15A-SG7.2 PKP223D15A-SG9 PKP223D15B2 PKP223D15B-CS10 PKP223D15B-CS15 PKP223D15B-CS20 PKP223D15B-SG10 PKP223D15B-SG18 PKP223D15B-SG36 PKP223D15B-SG7.2 PKP223D15B-SG9 PKP223D15M2 PKP223MD15A PKP223MD15A-R2F PKP223MD15A-R2FL PKP223MD15B PKP225D15A2 PKP225D15A2-R2E PKP225D15A2-R2EL PKP225D15A2-R2F PKP225D15A2-R2FL PKP225D15B2 PKP225D15M2 PKP225MD15A PKP225MD15A-R2F PKP225MD15A-R2FL PKP225MD15B PKP233D15A PKP233D15A-R2E PKP233D15A-R2EL PKP233D15A-R2F PKP233D15A-R2FL PKP233D15B PKP233D15M PKP233D23A PKP233D23A-R2E PKP233D23A-R2EL PKP233D23A-R2F PKP233D23A-R2FL PKP233D23B PKP235D15A PKP235D15A-R2E PKP235D15A-R2EL PKP235D15A-R2F PKP235D15A-R2FL PKP235D15B PKP235D15M PKP235D23A PKP235D23A-R2E PKP235D23A-R2EL PKP235D23A-R2F PKP235D23A-R2FL PKP235D23B PKP242D23A2 PKP242D23A2-H100 PKP242D23A2-H50 PKP243D08A2 PKP243D08A2-R2E PKP243D08A2-R2EL PKP243D08A2-R2F PKP243D08A2-R2FL PKP243D08B2 PKP243D15A2 PKP243D15A2 / PLE40-10B / P00027 PKP243D15A2 / PLE40-20B / P00027 PKP243D15A2 / PLE40-40B / P00027 PKP243D15A2 / PLE40-5B / P00027 PKP243D15A2-CS10 PKP243D15A2-CS15 PKP243D15A2-CS20 PKP243D15A2-CS5 PKP243D15A2-R2E PKP243D15A2-R2E / PLE40-10B / P00027 PKP243D15A2-R2E / PLE40-20B / P00027 PKP243D15A2-R2E / PLE40-40B / P00027 PKP243D15A2-R2E / PLE40-5B / P00027 PKP243D15A2-R2EL PKP243D15A2-R2EL / PLE40-10B / P00027 PKP243D15A2-R2EL / PLE40-20B / P00027 PKP243D15A2-R2EL / PLE40-40B / P00027 PKP243D15A2-R2EL / PLE40-5B / P00027 PKP243D15A2-R2F PKP243D15A2-R2F / PLE40-10B / P00027 PKP243D15A2-R2F / PLE40-20B / P00027 PKP243D15A2-R2F / PLE40-40B / P00027 PKP243D15A2-R2F / PLE40-5B / P00027 PKP243D15A2-R2FL PKP243D15A2-R2FL / PLE40-10B / P00027 PKP243D15A2-R2FL / PLE40-20B / P00027 PKP243D15A2-R2FL / PLE40-40B / P00027 PKP243D15A2-R2FL / PLE40-5B / P00027 PKP243D15A2-SG10 PKP243D15A2-SG10-R2FL PKP243D15A2-SG18 PKP243D15A2-SG18-R2FL PKP243D15A2-SG3.6 PKP243D15A2-SG3.6-R2FL PKP243D15A2-SG36 PKP243D15A2-SG36-R2FL PKP243D15A2-SG7.2 PKP243D15A2-SG7.2-R2FL PKP243D15A2-SG9 PKP243D15A2-SG9-R2FL PKP243D15B2 PKP243D15B2 / PLE40-10B / P00027 PKP243D15B2 / PLE40-20B / P00027 PKP243D15B2 / PLE40-40B / P00027 PKP243D15B2 / PLE40-5B / P00027 PKP243D15B2-CS10 PKP243D15B2-CS15 PKP243D15B2-CS20 PKP243D15B2-CS5 PKP243D15B2-SG10 PKP243D15B2-SG18 PKP243D15B2-SG3.6 PKP243D15B2-SG36 PKP243D15B2-SG7.2 PKP243D15B2-SG9 PKP243D23A2 PKP243D23A2 / PLE40-10B / P00027 PKP243D23A2 / PLE40-20B / P00027 PKP243D23A2 / PLE40-40B / P00027 PKP243D23A2 / PLE40-5B / P00027 PKP243D23A2-CS10 PKP243D23A2-CS15 PKP243D23A2-CS20 PKP243D23A2-CS5 PKP243D23A2-R2E PKP243D23A2-R2E / PLE40-10B / P00027 PKP243D23A2-R2E / PLE40-20B / P00027 PKP243D23A2-R2E / PLE40-40B / P00027 PKP243D23A2-R2E / PLE40-5B / P00027 PKP243D23A2-R2EL PKP243D23A2-R2EL / PLE40-10B / P00027 PKP243D23A2-R2EL / PLE40-20B / P00027 PKP243D23A2-R2EL / PLE40-40B / P00027 PKP243D23A2-R2EL / PLE40-5B / P00027 PKP243D23A2-R2F PKP243D23A2-R2F / PLE40-10B / P00027 PKP243D23A2-R2F / PLE40-20B / P00027 PKP243D23A2-R2F / PLE40-40B / P00027 PKP243D23A2-R2F / PLE40-5B / P00027 PKP243D23A2-R2FL PKP243D23A2-R2FL / PLE40-10B / P00027 PKP243D23A2-R2FL / PLE40-20B / P00027 PKP243D23A2-R2FL / PLE40-40B / P00027 PKP243D23A2-R2FL / PLE40-5B / P00027 PKP243D23A2-SG10 PKP243D23A2-SG10-R2FL PKP243D23A2-SG18 PKP243D23A2-SG18-R2FL PKP243D23A2-SG3.6 PKP243D23A2-SG3.6-R2FL PKP243D23A2-SG36 PKP243D23A2-SG36-R2FL PKP243D23A2-SG7.2 PKP243D23A2-SG7.2-R2FL PKP243D23A2-SG9 PKP243D23A2-SG9-R2FL PKP243D23B2 PKP243D23B2 / PLE40-10B / P00027 PKP243D23B2 / PLE40-20B / P00027 PKP243D23B2 / PLE40-40B / P00027 PKP243D23B2 / PLE40-5B / P00027 PKP243D23B2-CS10 PKP243D23B2-CS15 PKP243D23B2-CS20 PKP243D23B2-CS5 PKP243D23B2-SG10 PKP243D23B2-SG18 PKP243D23B2-SG3.6 PKP243D23B2-SG36 PKP243D23B2-SG7.2 PKP243D23B2-SG9 PKP243D23M2 PKP243MD15A2 PKP243MD15A2-R2F PKP243MD15A2-R2FL PKP243MD15B2 PKP244D08A2 PKP244D08A2-R2E PKP244D08A2-R2EL PKP244D08A2-R2F PKP244D08A2-R2FL PKP244D08B2 PKP244D15A2 PKP244D15A2 / PLE40-10B / P00027 PKP244D15A2 / PLE40-20B / P00027 PKP244D15A2 / PLE40-40B / P00027 PKP244D15A2 / PLE40-5B / P00027 PKP244D15A2-R2E PKP244D15A2-R2E / PLE40-10B / P00027 PKP244D15A2-R2E / PLE40-20B / P00027 PKP244D15A2-R2E / PLE40-40B / P00027 PKP244D15A2-R2E / PLE40-5B / P00027 PKP244D15A2-R2EL PKP244D15A2-R2EL / PLE40-10B / P00027 PKP244D15A2-R2EL / PLE40-20B / P00027 PKP244D15A2-R2EL / PLE40-40B / P00027 PKP244D15A2-R2EL / PLE40-5B / P00027 PKP244D15A2-R2F PKP244D15A2-R2F / PLE40-10B / P00027 PKP244D15A2-R2F / PLE40-20B / P00027 PKP244D15A2-R2F / PLE40-40B / P00027 PKP244D15A2-R2F / PLE40-5B / P00027 PKP244D15A2-R2FL PKP244D15A2-R2FL / PLE40-10B / P00027 PKP244D15A2-R2FL / PLE40-20B / P00027 PKP244D15A2-R2FL / PLE40-40B / P00027 PKP244D15A2-R2FL / PLE40-5B / P00027 PKP244D15B2 PKP244D15B2 / PLE40-10B / P00027 PKP244D15B2 / PLE40-20B / P00027 PKP244D15B2 / PLE40-40B / P00027 PKP244D15B2 / PLE40-5B / P00027 PKP244D23A2 PKP244D23A2 / PLE40-10B / P00027 PKP244D23A2 / PLE40-20B / P00027 PKP244D23A2 / PLE40-40B / P00027 PKP244D23A2 / PLE40-5B / P00027 PKP244D23A2-R2E PKP244D23A2-R2E / PLE40-10B / P00027 PKP244D23A2-R2E / PLE40-20B / P00027 PKP244D23A2-R2E / PLE40-40B / P00027 PKP244D23A2-R2E / PLE40-5B / P00027 PKP244D23A2-R2EL PKP244D23A2-R2EL / PLE40-10B / P00027 PKP244D23A2-R2EL / PLE40-20B / P00027 PKP244D23A2-R2EL / PLE40-40B / P00027 PKP244D23A2-R2EL / PLE40-5B / P00027 PKP244D23A2-R2F PKP244D23A2-R2F / PLE40-10B / P00027 PKP244D23A2-R2F / PLE40-20B / P00027 PKP244D23A2-R2F / PLE40-40B / P00027 PKP244D23A2-R2F / PLE40-5B / P00027 PKP244D23A2-R2FL PKP244D23A2-R2FL / PLE40-10B / P00027 PKP244D23A2-R2FL / PLE40-20B / P00027 PKP244D23A2-R2FL / PLE40-40B / P00027 PKP244D23A2-R2FL / PLE40-5B / P00027 PKP244D23B2 PKP244D23B2 / PLE40-10B / P00027 PKP244D23B2 / PLE40-20B / P00027 PKP244D23B2 / PLE40-40B / P00027 PKP244D23B2 / PLE40-5B / P00027 PKP244D23M2 PKP244MD15A2 PKP244MD15A2-R2F PKP244MD15A2-R2FL PKP244MD15B2 PKP245D08A2 PKP245D08A2-R2E PKP245D08A2-R2EL PKP245D08A2-R2F PKP245D08A2-R2FL PKP245D08B2 PKP245D15A2 PKP245D15A2 / PLE40-10B / P00027 PKP245D15A2 / PLE40-20B / P00027 PKP245D15A2 / PLE40-40B / P00027 PKP245D15A2 / PLE40-5B / P00027 PKP245D15A2-R2E PKP245D15A2-R2E / PLE40-10B / P00027 PKP245D15A2-R2E / PLE40-20B / P00027 PKP245D15A2-R2E / PLE40-40B / P00027 PKP245D15A2-R2E / PLE40-5B / P00027 PKP245D15A2-R2EL PKP245D15A2-R2EL / PLE40-10B / P00027 PKP245D15A2-R2EL / PLE40-20B / P00027 PKP245D15A2-R2EL / PLE40-40B / P00027 PKP245D15A2-R2EL / PLE40-5B / P00027 PKP245D15A2-R2F PKP245D15A2-R2F / PLE40-10B / P00027 PKP245D15A2-R2F / PLE40-20B / P00027 PKP245D15A2-R2F / PLE40-40B / P00027 PKP245D15A2-R2F / PLE40-5B / P00027 PKP245D15A2-R2FL PKP245D15A2-R2FL / PLE40-10B / P00027 PKP245D15A2-R2FL / PLE40-20B / P00027 PKP245D15A2-R2FL / PLE40-40B / P00027 PKP245D15A2-R2FL / PLE40-5B / P00027 PKP245D15B2 PKP245D15B2 / PLE40-10B / P00027 PKP245D15B2 / PLE40-20B / P00027 PKP245D15B2 / PLE40-40B / P00027 PKP245D15B2 / PLE40-5B / P00027 PKP245D23A2 PKP245D23A2 / PLE40-10B / P00027 PKP245D23A2 / PLE40-20B / P00027 PKP245D23A2 / PLE40-40B / P00027 PKP245D23A2 / PLE40-5B / P00027 PKP245D23A2-R2E PKP245D23A2-R2E / PLE40-10B / P00027 PKP245D23A2-R2E / PLE40-20B / P00027 PKP245D23A2-R2E / PLE40-40B / P00027 PKP245D23A2-R2E / PLE40-5B / P00027 PKP245D23A2-R2EL PKP245D23A2-R2EL / PLE40-10B / P00027 PKP245D23A2-R2EL / PLE40-20B / P00027 PKP245D23A2-R2EL / PLE40-40B / P00027 PKP245D23A2-R2EL / PLE40-5B / P00027 PKP245D23A2-R2F PKP245D23A2-R2F / PLE40-10B / P00027 PKP245D23A2-R2F / PLE40-20B / P00027 PKP245D23A2-R2F / PLE40-40B / P00027 PKP245D23A2-R2F / PLE40-5B / P00027 PKP245D23A2-R2FL PKP245D23A2-R2FL / PLE40-10B / P00027 PKP245D23A2-R2FL / PLE40-20B / P00027 PKP245D23A2-R2FL / PLE40-40B / P00027 PKP245D23A2-R2FL / PLE40-5B / P00027 PKP245D23B2 PKP245D23B2 / PLE40-10B / P00027 PKP245D23B2 / PLE40-20B / P00027 PKP245D23B2 / PLE40-40B / P00027 PKP245D23B2 / PLE40-5B / P00027 PKP245D23M2 PKP245MD15A2 PKP245MD15A2-R2F PKP245MD15A2-R2FL PKP245MD15B2 PKP246D15A2 PKP246D15A2 / PLE40-10B / P00027 PKP246D15A2 / PLE40-20B / P00027 PKP246D15A2 / PLE40-40B / P00027 PKP246D15A2 / PLE40-5B / P00027 PKP246D15A2-R2E PKP246D15A2-R2E / PLE40-10B / P00027 PKP246D15A2-R2E / PLE40-20B / P00027 PKP246D15A2-R2E / PLE40-40B / P00027 PKP246D15A2-R2E / PLE40-5B / P00027 PKP246D15A2-R2EL PKP246D15A2-R2EL / PLE40-10B / P00027 PKP246D15A2-R2EL / PLE40-20B / P00027 PKP246D15A2-R2EL / PLE40-40B / P00027 PKP246D15A2-R2EL / PLE40-5B / P00027 PKP246D15A2-R2F PKP246D15A2-R2F / PLE40-10B / P00027 PKP246D15A2-R2F / PLE40-20B / P00027 PKP246D15A2-R2F / PLE40-40B / P00027 PKP246D15A2-R2F / PLE40-5B / P00027 PKP246D15A2-R2FL PKP246D15A2-R2FL / PLE40-10B / P00027 PKP246D15A2-R2FL / PLE40-20B / P00027 PKP246D15A2-R2FL / PLE40-40B / P00027 PKP246D15A2-R2FL / PLE40-5B / P00027 PKP246D15B2 PKP246D15B2 / PLE40-10B / P00027 PKP246D15B2 / PLE40-20B / P00027 PKP246D15B2 / PLE40-40B / P00027 PKP246D15B2 / PLE40-5B / P00027 PKP246D23A2 PKP246D23A2 / PLE40-10B / P00027 PKP246D23A2 / PLE40-20B / P00027 PKP246D23A2 / PLE40-40B / P00027 PKP246D23A2 / PLE40-5B / P00027 PKP246D23A2-R2E PKP246D23A2-R2E / PLE40-10B / P00027 PKP246D23A2-R2E / PLE40-20B / P00027 PKP246D23A2-R2E / PLE40-40B / P00027 PKP246D23A2-R2E / PLE40-5B / P00027 PKP246D23A2-R2EL PKP246D23A2-R2EL / PLE40-10B / P00027 PKP246D23A2-R2EL / PLE40-20B / P00027 PKP246D23A2-R2EL / PLE40-40B / P00027 PKP246D23A2-R2EL / PLE40-5B / P00027 PKP246D23A2-R2F PKP246D23A2-R2F / PLE40-10B / P00027 PKP246D23A2-R2F / PLE40-20B / P00027 PKP246D23A2-R2F / PLE40-40B / P00027 PKP246D23A2-R2F / PLE40-5B / P00027 PKP246D23A2-R2FL PKP246D23A2-R2FL / PLE40-10B / P00027 PKP246D23A2-R2FL / PLE40-20B / P00027 PKP246D23A2-R2FL / PLE40-40B / P00027 PKP246D23A2-R2FL / PLE40-5B / P00027 PKP246D23B2 PKP246D23B2 / PLE40-10B / P00027 PKP246D23B2 / PLE40-20B / P00027 PKP246D23B2 / PLE40-40B / P00027 PKP246D23B2 / PLE40-5B / P00027 PKP246D23M2 PKP246MD15A2 PKP246MD15A2-R2F PKP246MD15A2-R2FL PKP246MD15B2 PKP254D28AA2 PKP254D28AA2-R2E PKP254D28AA2-R2EL PKP254D28AA2-R2F PKP254D28AA2-R2FL PKP254D28BA2 PKP256D28AA2 PKP256D28AA2-R2E PKP256D28AA2-R2EL PKP256D28AA2-R2F PKP256D28AA2-R2FL PKP256D28BA2 PKP258D28AA2 PKP258D28AA2-R2E PKP258D28AA2-R2EL PKP258D28AA2-R2F PKP258D28AA2-R2FL PKP258D28BA2 PKP262FD15AW PKP262FD15AW-H100S PKP262FD15AW-H50S PKP264D14A2 PKP264D14A2 / PLE60-10B / P00028 PKP264D14A2 / PLE60-20B / P00028 PKP264D14A2 / PLE60-40B / P00028 PKP264D14A2 / PLE60-5B / P00028 PKP264D14A2-CS10 PKP264D14A2-CS15 PKP264D14A2-CS20 PKP264D14A2-CS5 PKP264D14A2-R2E PKP264D14A2-R2E / PLE60-10B / P00028 PKP264D14A2-R2E / PLE60-20B / P00028 PKP264D14A2-R2E / PLE60-40B / P00028 PKP264D14A2-R2E / PLE60-5B / P00028 PKP264D14A2-R2EL PKP264D14A2-R2EL / PLE60-10B / P00028 PKP264D14A2-R2EL / PLE60-20B / P00028 PKP264D14A2-R2EL / PLE60-40B / P00028 PKP264D14A2-R2EL / PLE60-5B / P00028 PKP264D14A2-R2F PKP264D14A2-R2F / PLE60-10B / P00028 PKP264D14A2-R2F / PLE60-20B / P00028 PKP264D14A2-R2F / PLE60-40B / P00028 PKP264D14A2-R2F / PLE60-5B / P00028 PKP264D14A2-R2FL PKP264D14A2-R2FL / PLE60-10B / P00028 PKP264D14A2-R2FL / PLE60-20B / P00028 PKP264D14A2-R2FL / PLE60-40B / P00028 PKP264D14A2-R2FL / PLE60-5B / P00028 PKP264D14A2-SG10 PKP264D14A2-SG18 PKP264D14A2-SG3.6 PKP264D14A2-SG36 PKP264D14A2-SG7.2 PKP264D14A2-SG9 PKP264D14AA2 PKP264D14AA2-R2E PKP264D14AA2-R2EL PKP264D14AA2-R2F PKP264D14AA2-R2FL PKP264D14B2 PKP264D14B2 / PLE60-10B / P00028 PKP264D14B2 / PLE60-20B / P00028 PKP264D14B2 / PLE60-40B / P00028 PKP264D14B2 / PLE60-5B / P00028 PKP264D14B2-CS10 PKP264D14B2-CS15 PKP264D14B2-CS20 PKP264D14B2-CS5 PKP264D14B2-SG10 PKP264D14B2-SG18 PKP264D14B2-SG3.6 PKP264D14B2-SG36 PKP264D14B2-SG7.2 PKP264D14B2-SG9 PKP264D14BA2 PKP264D28A2 PKP264D28A2 / PLE60-10B / P00028 PKP264D28A2 / PLE60-20B / P00028 PKP264D28A2 / PLE60-40B / P00028 PKP264D28A2 / PLE60-5B / P00028 PKP264D28A2-CS10 PKP264D28A2-CS15 PKP264D28A2-CS20 PKP264D28A2-CS5 PKP264D28A2-R2E PKP264D28A2-R2E / PLE60-10B / P00028 PKP264D28A2-R2E / PLE60-20B / P00028 PKP264D28A2-R2E / PLE60-40B / P00028 PKP264D28A2-R2E / PLE60-5B / P00028 PKP264D28A2-R2EL PKP264D28A2-R2EL / PLE60-10B / P00028 PKP264D28A2-R2EL / PLE60-20B / P00028 PKP264D28A2-R2EL / PLE60-40B / P00028 PKP264D28A2-R2EL / PLE60-5B / P00028 PKP264D28A2-R2F PKP264D28A2-R2F / PLE60-10B / P00028 PKP264D28A2-R2F / PLE60-20B / P00028 PKP264D28A2-R2F / PLE60-40B / P00028 PKP264D28A2-R2F / PLE60-5B / P00028 PKP264D28A2-R2FL PKP264D28A2-R2FL / PLE60-10B / P00028 PKP264D28A2-R2FL / PLE60-20B / P00028 PKP264D28A2-R2FL / PLE60-40B / P00028 PKP264D28A2-R2FL / PLE60-5B / P00028 PKP264D28A2-SG10 PKP264D28A2-SG10-R2FL PKP264D28A2-SG18 PKP264D28A2-SG18-R2FL PKP264D28A2-SG3.6 PKP264D28A2-SG3.6-R2FL PKP264D28A2-SG36 PKP264D28A2-SG36-R2FL PKP264D28A2-SG7.2 PKP264D28A2-SG7.2-R2FL PKP264D28A2-SG9 PKP264D28A2-SG9-R2FL PKP264D28AA2 PKP264D28AA2-R2E PKP264D28AA2-R2EL PKP264D28AA2-R2F PKP264D28AA2-R2FL PKP264D28B2 PKP264D28B2 / PLE60-10B / P00028 PKP264D28B2 / PLE60-20B / P00028 PKP264D28B2 / PLE60-40B / P00028 PKP264D28B2 / PLE60-5B / P00028 PKP264D28B2-CS10 PKP264D28B2-CS15 PKP264D28B2-CS20 PKP264D28B2-CS5 PKP264D28B2-SG10 PKP264D28B2-SG18 PKP264D28B2-SG3.6 PKP264D28B2-SG36 PKP264D28B2-SG7.2 PKP264D28B2-SG9 PKP264D28BA2 PKP264D28M2 PKP264D42A2 PKP264D42A2 / PLE60-10B / P00028 PKP264D42A2 / PLE60-20B / P00028 PKP264D42A2 / PLE60-40B / P00028 PKP264D42A2 / PLE60-5B / P00028 PKP264D42A2-R2E PKP264D42A2-R2E / PLE60-10B / P00028 PKP264D42A2-R2E / PLE60-20B / P00028 PKP264D42A2-R2E / PLE60-40B / P00028 PKP264D42A2-R2E / PLE60-5B / P00028 PKP264D42A2-R2EL PKP264D42A2-R2EL / PLE60-10B / P00028 PKP264D42A2-R2EL / PLE60-20B / P00028 PKP264D42A2-R2EL / PLE60-40B / P00028 PKP264D42A2-R2EL / PLE60-5B / P00028 PKP264D42A2-R2F PKP264D42A2-R2F / PLE60-10B / P00028 PKP264D42A2-R2F / PLE60-20B / P00028 PKP264D42A2-R2F / PLE60-40B / P00028 PKP264D42A2-R2F / PLE60-5B / P00028 PKP264D42A2-R2FL PKP264D42A2-R2FL / PLE60-10B / P00028 PKP264D42A2-R2FL / PLE60-20B / P00028 PKP264D42A2-R2FL / PLE60-40B / P00028 PKP264D42A2-R2FL / PLE60-5B / P00028 PKP264D42AA2 PKP264D42AA2-R2E PKP264D42AA2-R2EL PKP264D42AA2-R2F PKP264D42AA2-R2FL PKP264D42B2 PKP264D42B2 / PLE60-10B / P00028 PKP264D42B2 / PLE60-20B / P00028 PKP264D42B2 / PLE60-40B / P00028 PKP264D42B2 / PLE60-5B / P00028 PKP264D42BA2 PKP264MD28A2 PKP264MD28A2-R2F PKP264MD28A2-R2FL PKP264MD28AA2 PKP264MD28AA2-R2F PKP264MD28AA2-R2FL PKP264MD28B2 PKP264MD28BA2 PKP266D14A2 PKP266D14A2 / PLE60-10B / P00028 PKP266D14A2 / PLE60-20B / P00028 PKP266D14A2 / PLE60-40B / P00028 PKP266D14A2 / PLE60-5B / P00028 PKP266D14A2-R2E PKP266D14A2-R2E / PLE60-10B / P00028 PKP266D14A2-R2E / PLE60-20B / P00028 PKP266D14A2-R2E / PLE60-40B / P00028 PKP266D14A2-R2E / PLE60-5B / P00028 PKP266D14A2-R2EL PKP266D14A2-R2EL / PLE60-10B / P00028 PKP266D14A2-R2EL / PLE60-20B / P00028 PKP266D14A2-R2EL / PLE60-40B / P00028 PKP266D14A2-R2EL / PLE60-5B / P00028 PKP266D14A2-R2F PKP266D14A2-R2F / PLE60-10B / P00028 PKP266D14A2-R2F / PLE60-20B / P00028 PKP266D14A2-R2F / PLE60-40B / P00028 PKP266D14A2-R2F / PLE60-5B / P00028 PKP266D14A2-R2FL PKP266D14A2-R2FL / PLE60-10B / P00028 PKP266D14A2-R2FL / PLE60-20B / P00028 PKP266D14A2-R2FL / PLE60-40B / P00028 PKP266D14A2-R2FL / PLE60-5B / P00028 PKP266D14AA2 PKP266D14AA2-R2E PKP266D14AA2-R2EL PKP266D14AA2-R2F PKP266D14AA2-R2FL PKP266D14B2 PKP266D14B2 / PLE60-10B / P00028 PKP266D14B2 / PLE60-20B / P00028 PKP266D14B2 / PLE60-40B / P00028 PKP266D14B2 / PLE60-5B / P00028 PKP266D14BA2 PKP266D28A2 PKP266D28A2 / PLE60-10B / P00028 PKP266D28A2 / PLE60-20B / P00028 PKP266D28A2 / PLE60-40B / P00028 PKP266D28A2 / PLE60-5B / P00028 PKP266D28A2-R2E PKP266D28A2-R2E / PLE60-10B / P00028 PKP266D28A2-R2E / PLE60-20B / P00028 PKP266D28A2-R2E / PLE60-40B / P00028 PKP266D28A2-R2E / PLE60-5B / P00028 PKP266D28A2-R2EL PKP266D28A2-R2EL / PLE60-10B / P00028 PKP266D28A2-R2EL / PLE60-20B / P00028 PKP266D28A2-R2EL / PLE60-40B / P00028 PKP266D28A2-R2EL / PLE60-5B / P00028 PKP266D28A2-R2F PKP266D28A2-R2F / PLE60-10B / P00028 PKP266D28A2-R2F / PLE60-20B / P00028 PKP266D28A2-R2F / PLE60-40B / P00028 PKP266D28A2-R2F / PLE60-5B / P00028 PKP266D28A2-R2FL PKP266D28A2-R2FL / PLE60-10B / P00028 PKP266D28A2-R2FL / PLE60-20B / P00028 PKP266D28A2-R2FL / PLE60-40B / P00028 PKP266D28A2-R2FL / PLE60-5B / P00028 PKP266D28AA2 PKP266D28AA2-R2E PKP266D28AA2-R2EL PKP266D28AA2-R2F PKP266D28AA2-R2FL PKP266D28B2 PKP266D28B2 / PLE60-10B / P00028 PKP266D28B2 / PLE60-20B / P00028 PKP266D28B2 / PLE60-40B / P00028 PKP266D28B2 / PLE60-5B / P00028 PKP266D28BA2 PKP266D28M2 PKP266D42A2 PKP266D42A2 / PLE60-10B / P00028 PKP266D42A2 / PLE60-20B / P00028 PKP266D42A2 / PLE60-40B / P00028 PKP266D42A2 / PLE60-5B / P00028 PKP266D42A2-R2E PKP266D42A2-R2E / PLE60-10B / P00028 PKP266D42A2-R2E / PLE60-20B / P00028 PKP266D42A2-R2E / PLE60-40B / P00028 PKP266D42A2-R2E / PLE60-5B / P00028 PKP266D42A2-R2EL PKP266D42A2-R2EL / PLE60-10B / P00028 PKP266D42A2-R2EL / PLE60-20B / P00028 PKP266D42A2-R2EL / PLE60-40B / P00028 PKP266D42A2-R2EL / PLE60-5B / P00028 PKP266D42A2-R2F PKP266D42A2-R2F / PLE60-10B / P00028 PKP266D42A2-R2F / PLE60-20B / P00028 PKP266D42A2-R2F / PLE60-40B / P00028 PKP266D42A2-R2F / PLE60-5B / P00028 PKP266D42A2-R2FL PKP266D42A2-R2FL / PLE60-10B / P00028 PKP266D42A2-R2FL / PLE60-20B / P00028 PKP266D42A2-R2FL / PLE60-40B / P00028 PKP266D42A2-R2FL / PLE60-5B / P00028 PKP266D42AA2 PKP266D42AA2-R2E PKP266D42AA2-R2EL PKP266D42AA2-R2F PKP266D42AA2-R2FL PKP266D42B2 PKP266D42B2 / PLE60-10B / P00028 PKP266D42B2 / PLE60-20B / P00028 PKP266D42B2 / PLE60-40B / P00028 PKP266D42B2 / PLE60-5B / P00028 PKP266D42BA2 PKP266MD28A2 PKP266MD28A2-R2F PKP266MD28A2-R2FL PKP266MD28AA2 PKP266MD28AA2-R2F PKP266MD28AA2-R2FL PKP266MD28B2 PKP266MD28BA2 PKP268D14A2 PKP268D14A2 / PLE60-10B / P00028 PKP268D14A2 / PLE60-20B / P00028 PKP268D14A2 / PLE60-40B / P00028 PKP268D14A2 / PLE60-5B / P00028 PKP268D14A2-R2E PKP268D14A2-R2E / PLE60-10B / P00028 PKP268D14A2-R2E / PLE60-20B / P00028 PKP268D14A2-R2E / PLE60-40B / P00028 PKP268D14A2-R2E / PLE60-5B / P00028 PKP268D14A2-R2EL PKP268D14A2-R2EL / PLE60-10B / P00028 PKP268D14A2-R2EL / PLE60-20B / P00028 PKP268D14A2-R2EL / PLE60-40B / P00028 PKP268D14A2-R2EL / PLE60-5B / P00028 PKP268D14A2-R2F PKP268D14A2-R2F / PLE60-10B / P00028 PKP268D14A2-R2F / PLE60-20B / P00028 PKP268D14A2-R2F / PLE60-40B / P00028 PKP268D14A2-R2F / PLE60-5B / P00028 PKP268D14A2-R2FL PKP268D14A2-R2FL / PLE60-10B / P00028 PKP268D14A2-R2FL / PLE60-20B / P00028 PKP268D14A2-R2FL / PLE60-40B / P00028 PKP268D14A2-R2FL / PLE60-5B / P00028 PKP268D14B2 PKP268D14B2 / PLE60-10B / P00028 PKP268D14B2 / PLE60-20B / P00028 PKP268D14B2 / PLE60-40B / P00028 PKP268D14B2 / PLE60-5B / P00028 PKP268D28A2 PKP268D28A2 / PLE60-10B / P00028 PKP268D28A2 / PLE60-20B / P00028 PKP268D28A2 / PLE60-40B / P00028 PKP268D28A2 / PLE60-5B / P00028 PKP268D28A2-R2E PKP268D28A2-R2E / PLE60-10B / P00028 PKP268D28A2-R2E / PLE60-20B / P00028 PKP268D28A2-R2E / PLE60-40B / P00028 PKP268D28A2-R2E / PLE60-5B / P00028 PKP268D28A2-R2EL PKP268D28A2-R2EL / PLE60-10B / P00028 PKP268D28A2-R2EL / PLE60-20B / P00028 PKP268D28A2-R2EL / PLE60-40B / P00028 PKP268D28A2-R2EL / PLE60-5B / P00028 PKP268D28A2-R2F PKP268D28A2-R2F / PLE60-10B / P00028 PKP268D28A2-R2F / PLE60-20B / P00028 PKP268D28A2-R2F / PLE60-40B / P00028 PKP268D28A2-R2F / PLE60-5B / P00028 PKP268D28A2-R2FL PKP268D28A2-R2FL / PLE60-10B / P00028 PKP268D28A2-R2FL / PLE60-20B / P00028 PKP268D28A2-R2FL / PLE60-40B / P00028 PKP268D28A2-R2FL / PLE60-5B / P00028 PKP268D28B2 PKP268D28B2 / PLE60-10B / P00028 PKP268D28B2 / PLE60-20B / P00028 PKP268D28B2 / PLE60-40B / P00028 PKP268D28B2 / PLE60-5B / P00028 PKP268D28M2 PKP268D42A2 PKP268D42A2 / PLE60-10B / P00028 PKP268D42A2 / PLE60-20B / P00028 PKP268D42A2 / PLE60-40B / P00028 PKP268D42A2 / PLE60-5B / P00028 PKP268D42A2-R2E PKP268D42A2-R2E / PLE60-10B / P00028 PKP268D42A2-R2E / PLE60-20B / P00028 PKP268D42A2-R2E / PLE60-40B / P00028 PKP268D42A2-R2E / PLE60-5B / P00028 PKP268D42A2-R2EL PKP268D42A2-R2EL / PLE60-10B / P00028 PKP268D42A2-R2EL / PLE60-20B / P00028 PKP268D42A2-R2EL / PLE60-40B / P00028 PKP268D42A2-R2EL / PLE60-5B / P00028 PKP268D42A2-R2F PKP268D42A2-R2F / PLE60-10B / P00028 PKP268D42A2-R2F / PLE60-20B / P00028 PKP268D42A2-R2F / PLE60-40B / P00028 PKP268D42A2-R2F / PLE60-5B / P00028 PKP268D42A2-R2FL PKP268D42A2-R2FL / PLE60-10B / P00028 PKP268D42A2-R2FL / PLE60-20B / P00028 PKP268D42A2-R2FL / PLE60-40B / P00028 PKP268D42A2-R2FL / PLE60-5B / P00028 PKP268D42B2 PKP268D42B2 / PLE60-10B / P00028 PKP268D42B2 / PLE60-20B / P00028 PKP268D42B2 / PLE60-40B / P00028 PKP268D42B2 / PLE60-5B / P00028 PKP268MD28A2 PKP268MD28A2-R2F PKP268MD28A2-R2FL PKP268MD28B2 PKP2913D45A PKP2913D45A / PLE80-10B / P00029 PKP2913D45A / PLE80-20B / P00029 PKP2913D45A / PLE80-40B / P00029 PKP2913D45A / PLE80-5B / P00029 PKP2913D45AA PKP2913D45B PKP2913D45B / PLE80-10B / P00029 PKP2913D45B / PLE80-20B / P00029 PKP2913D45B / PLE80-40B / P00029 PKP2913D45B / PLE80-5B / P00029 PKP2913D45BA PKP2913D56A PKP2913D56A / PLE80-10B / P00029 PKP2913D56A / PLE80-20B / P00029 PKP2913D56A / PLE80-40B / P00029 PKP2913D56A / PLE80-5B / P00029 PKP2913D56AA PKP2913D56B PKP2913D56B / PLE80-10B / P00029 PKP2913D56B / PLE80-20B / P00029 PKP2913D56B / PLE80-40B / P00029 PKP2913D56B / PLE80-5B / P00029 PKP2913D56BA PKP296D45A PKP296D45A / PLE80-10B / P00029 PKP296D45A / PLE80-20B / P00029 PKP296D45A / PLE80-40B / P00029 PKP296D45A / PLE80-5B / P00029 PKP296D45AA PKP296D45B PKP296D45B / PLE80-10B / P00029 PKP296D45B / PLE80-20B / P00029 PKP296D45B / PLE80-40B / P00029 PKP296D45B / PLE80-5B / P00029 PKP296D45BA PKP296D63A PKP296D63A / PLE80-10B / P00029 PKP296D63A / PLE80-20B / P00029 PKP296D63A / PLE80-40B / P00029 PKP296D63A / PLE80-5B / P00029 PKP296D63AA PKP296D63B PKP296D63B / PLE80-10B / P00029 PKP296D63B / PLE80-20B / P00029 PKP296D63B / PLE80-40B / P00029 PKP296D63B / PLE80-5B / P00029 PKP296D63BA PKP299D45A PKP299D45A / PLE80-10B / P00029 PKP299D45A / PLE80-20B / P00029 PKP299D45A / PLE80-40B / P00029 PKP299D45A / PLE80-5B / P00029 PKP299D45AA PKP299D45B PKP299D45B / PLE80-10B / P00029 PKP299D45B / PLE80-20B / P00029 PKP299D45B / PLE80-40B / P00029 PKP299D45B / PLE80-5B / P00029 PKP299D45BA PKP299D63A PKP299D63A / PLE80-10B / P00029 PKP299D63A / PLE80-20B / P00029 PKP299D63A / PLE80-40B / P00029 PKP299D63A / PLE80-5B / P00029 PKP299D63AA PKP299D63B PKP299D63B / PLE80-10B / P00029 PKP299D63B / PLE80-20B / P00029 PKP299D63B / PLE80-40B / P00029 PKP299D63B / PLE80-5B / P00029 PKP299D63BA

     

    System Configuration

    Stepper Motor System


    Order Literature

    PKP Series Brochure

     

    PKP - Neugart Brochure

     

    Videos
    2-Phase Drivers (sold separately)
    Linear Motion Systems
    Hollow Rotary Actuators


    ©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved