Stepper Motor and AC Input Microstepping Driver Package

.

RKII SeriesStepper Motor and Driver Package - RKII Series

The RKII Series is a high performance energy saving stepper motor and driver package with a great low price. To achieve constant maximum torque output with low heat generation and save energy, the stepper motor and driver losses have been substantially reduced allowing to be operated for longer hours at high speed, which is not possible with conventional stepper motors and drivers. With simple wiring featuring screw-less connectors and side by side driver mounting, installation is easy and saves space. Utilize the step angle selection switch to accommodate current pulse input profiles (i.e. 2-phase motor/drivers) with no changes required to the pulse input profile.

Choose from the round shaft motor type or our Spur, Planetary or Harmonic geared types in three frame sizes; 1.65 in. (42 mm), 2.36 in. (60 mm) and 3.35 in. (85 mm) [3.54 in. (90 mm)]. Also included is a 3 m (9.8 ft) cable(s).Safety Marks

Advanced Search

RKII Series Introduction

 

Lower Heat Generation

By utilizing high-efficiency technology to reduce the stepper motor heat, reduced motor running temperatures are possible. In addition, reduction of heat output means less reliance on cooling fans and heat sinks.

Lower Heat Generation

High Efficiency

With conventional stepper motors in applications where heat generation had to be suppressed, the running current had to be reduced, which also reduces torque. With the RKII Series, thanks to its low heat generation and highly efficient motors, the motor torque can be used fully to maximize performance.

High Efficiency

Space Saving Driver

The new RKII Series stepper motor driver was created by re-arranging the internal components and optimizing the usage of the space within the driver. The result, drivers can be installed side-by-side, reducing a significant amount of space.

Space Saving Driver

*Note: When drivers are installed in contact with each other, the allowable ambient temperature range is +32° ~ +104°F (0 to 40°C).

High Torque

The RKII Series stepper motor is compact and produces high torque. The torque of the 1.65 in. (42 mm) frame size has increased 50%. This contributes to increased performance and faster move times. The series includes 2.36 in. (60 mm) and 3.35 in. (85 mm) frame sizes to cover a wide torque range.

High Torque

*Note: The 2.36 in. (60 mm) and 3.35 in. (85 mm) frame size models, the torque is equivalent to the conventional models.

Resolution Setting

For the pulse input type driver, 32 step angles can be selected. To easily upgrade from a 1.8° stepper motor, use the step angle setting switch to match the existing input pulses to the desired output speed and position. There is no software or control module required.

Resolution Setting

Low Vibration

Utilizing a full-time microstepping driver controlled by a digital system improves the vibration characteristics of the 0.72° stepper motor. Current control is also done by a high specification digital CPU. This model uses PWM control instead of PAM control resulting in a sinusoidal wave form in each phase, significantly reducing vibration.

Lower Vibration

Easy Wiring

The new I/O connector does not require a screw and also eliminates the need for soldering or a special crimping tool. The motor connector can be connected easily by using a dedicated cable. This will reduce wiring time, maintenance and prevent mis-wiring.

Simple WiringConnectors

High Accuracy

Positioning accuracy of the RKII Series is ±0.05° (±3 arc min). When the RKII Series is used with a ball screw as shown below, the stopping accuracy becomes ±0.000055 in. (±0.0014 mm). The accuracy of the normal ground ball screw is ±0.00039 in. (±0.01 mm), thus the accuracy is high enough for positioning operation.

High Accuracy

Reduced Power Consumption

By optimizing the stepper motor material, up to 47% of the power consumption has been reduced. This results in the reduced consumption of electricity and CO2 emission.

Reduced Power Consumption

Protective Functions

Many types of protection functions are integrated into the driver. A blinking LED (blink count determines alarm type) indicates when an alarm is triggered.

Alarm Function
Geared Stepper Motors
Geared Stepper Motors

Geared stepper motors offered by Oriental Motor come pre-assembled. Use the quick reference chart for performance and price.

TS Spur Geared Type Stepper Motor

TS Gear StructureTS Geared

This geared type is made with a simple spur gear design. The torque and speed have been improved.

Because of its high accuracy, this type has the same level of accuracy when compared to our tapered (TH) type without the added cost of tapering.

Improved Torque

 

Torque and Speed are Improved (compared to conventional model types)

The TS geared type realizes the improvement of permissible torque and at the same time, it can exert its maximum torque. The rated input speed is increased to 3000 r/min and the permissible speed range of the output shaft has been significantly increased as well. The geared stepper motor allows for higher torque and shortens the time for positioning, because the maximum torque range can be used for acceleration / deceleration.

 

PS Planetary Geared Type Stepper Motors

PS Gear StructurePS Geared

The PS gear mechanism is comprised primarily of a sun gear, planetary gears and an internal tooth gear. The planetary gears design allow for higher output torque.

There are gears inside used to distribute torque, which allows for higher torque than a spur gear design. The PS gear uses a higher accuracy gear design which provides for a lower backlash when compared to a spur gear design.

Reduced Backlash

Reduced Backlash (compared with conventional model types)

Optimal design of gears reduced backlash (Except for 1.65 in. (42 mm) frame size.
Positioning with higher accuracy is possible.

 

HS Harmonic Geared Type Stepper Motors

HS Gear StructureHS Geared

The mechanical life, permissible torque and maximum torque are improved (compared with conventional models).

Improved Rate Life (Twice the length of conventional models)

The rate life has been increased from 5,000 hours (conventional model) to 10,000 hours.
[Except for 1.65 in. (42 mm) frame size]

High Torque

With more permissible and maximum torque available, more load can be handled with the same size geared stepper motor.

Torque Improved

Surface Installation of Load is Available

This type permits installation of load directly on the rotating surface integrated with the shaft
[Except for 3.54 in. (90 mm) frame size]

Installation

Advantages of Geared Stepper Motors

Using geared stepper motors provides many advantages, such as speed reduction, high torque and high resolution.

The Motor Can Drive a Large Inertial Load

If compared with a standard stepper motor, the geared stepper motors can drive larger inertial loads because its permissible load moment of inertia increases with the square of the reduction ratio. This means that larger inertial loads can be driven with geared stepper motors.

Inertia Comparison

Improved Damping Characteristic at Start and Stop

If the inertial load is large or acceleration / deceleration time is short, a geared stepper motor can reduce damping more effectively and thereby ensure more stable driving compared to a standard stepper motor. Geared stepper motors are ideal for applications where large inertia such as an index table or arm must be driven to perform quick positioning.

Start - Stop Performance

High Rigidity, Resistant to Torsional Force

Geared stepper motors have high rigidity and are therefore resistant to torsional force. Therefore compare to standard stepper motors, geared stepper motors are less subject to load torque fluctuation. This means that stability and high positioning accuracy can be ensured even when the load size changes.

Torsional Force

Downsizing

If comparing the standard stepper motor and the geared stepper motor which have similar holding torque, the setting angle of the geared stepper motor is smaller than the standard stepper motor. Geared stepper motors are effective when the equipment must be kept small and light.

Downsizing

 

Product Lineup

Type
Features
Motor Frame
Size
Power Supply (VAC)
Max. Holding
Torque
Standard
Electromagnetic
Brake
Standard
Standard
Stepper Motor

Reduces heat for maximum torque output & longer hours of high speed performance.

1.65 in.
(42 mm)
Single-Phase 100-120 Single-Phase 100-120
19.8 ~ 38 oz-in
(0.14 ~ 0.27 N·m)
Single-Phase 200-240 Single-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120 Single-Phase 100-120
73 ~ 250 oz-in
(0.52 ~ 1.77 N·m)
Single-Phase 200-240 Single-Phase 200-240
3.35 in.
(85 mm)
Single-Phase 100-120 Single-Phase 100-120
290 ~ 890 oz-in
(2.1 ~ 6.3 N·m)
Single-Phase 200-240 Single-Phase 200-240
Low Backlash

TS Geared
TS Geared
(Spur gear)

High torque (Double of existing products). A geared stepper motor achieving both low backlash and low cost.

• Gear ratios:  3.6:2, 7.2:1, 10:1, 20:1, 30:1

• Backlash: 10 ~ 45 arc minute

1.65 in.
(42 mm)
Single-Phase 100-120 Single-Phase 100-120
4.4 ~ 20 lb-in
(0.5 ~ 2.3 N·m)
Single-Phase 200-240 Single-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120 Single-Phase 100-120
15.9 ~ 53 lb-in
(1.8 ~ 6 N·m)
Single-Phase 200-240 Single-Phase 200-240
3.54 in.
(90 mm)
Single-Phase 100-120 Single-Phase 100-120
53 ~ 220 lb-in
(6 ~ 25 N·m)
Single-Phase 200-240 Single-Phase 200-240

PS Geared
PS Geared
(Planetary gear)

A geared stepper motor achieving superior performance with high permissible torque / maximum torque, high resolution, low backlash with center shaft.

• Gear ratios: 5:1, 7.2:1, 10:1, 25:1, 36:1 and 50:1

• Backlash: 7 ~ 35 arc minute

1.65 in.
(42 mm)
Single-Phase 100-120 Single-Phase 100-120
8.8 ~ 26 lb-in
(1.0 ~ 3  N·m)
Single-Phase 200-240 Single-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120 Single-Phase 100-120
30 ~ 70 lb-in
(3.5 ~ 8 N·m)
Single-Phase 200-240 Single-Phase 200-240
3.54 in.
(90 mm)
Single-Phase 100-120 Single-Phase 100-120
123 ~ 320 lb-in
(14 ~ 37 N·m)
Single-Phase 200-240 Single-Phase 200-240
Non-backlash
HS Geared
HS Geared
(Harmonic gear)

A high-accuracy, backlash-free geared stepper motor adopting a newly developed harmonic gear.

• 25~30% more permissible torque

• 10k hours rated life

• Gear Ratios: 50:1, 100:1

• Backlash: 0 arc minute

1.65 in.
(42 mm)
Single-Phase 100-120 Single-Phase 100-120
30 ~ 44 lb-in
(3.5 ~ 5 N·m)
Single-Phase 200-240 Single-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120 Single-Phase 100-120
61 ~ 88 lb-in
(7 ~ 10 N·m)
Single-Phase 200-240 Single-Phase 200-240
3.54 in.
(90 mm)
Single-Phase 100-120 Single-Phase 100-120
290 ~ 460 lb-in
(33 ~ 52 N·m)
Single-Phase 200-240 Single-Phase 200-240

View Products = View all available part numbers for RKII Series Stepper Motor and Driver Systems

System Configuration

Build a complete system online by selecting your base motor and driver and adding all necessary accessories and/or controller.

Build a System

Couplings / Brackets

Flexible Couplings

Motor Cables

This three-piece coupling adopts an aluminum alloy hub and a resin spider. The simple construction ensures that the high torque generated by a gear motor can be transmitted reliably. The proper elasticity of the spider suppresses motor vibration.

Motor Mounting Brackets

Mounting Bracket

Mounting brackets are convenient for installation and securing a stepper motor or geared stepper motor.

DIN Rail Mounting Bracket

Cables / Connectors

Motor Connection / Extension Cables

Extension Cables

These cables are used to connect or extend the distance between the motor and driver. The motor includes a 9.8 ft. (3 m) cable.

Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

Driver Cable

Driver Cable

General-purpose multi-conductor cable which is convenient for connection between the driver and host controller.


Model

Length

CC16D005B-1 1.65 ft. (0.5 m)
CC16D010B-1 3.3 ft. (1 m)
CC16D015B-1 4.95 ft. (1.5 m)
CC16D020B-1 6.6 ft. (2 m)

 

DIN Rail

Use to mount the driver on DIN rail.

Controllers

Controllers are devices that output pulse signals needed to operate a stepper motor. Controllers let you make various settings to control your motor and also permit connection with a host programmable controller and sensors or PC. Select a controller that best suits your system.

SCX11 - Universal Stored Program Stepper Motor Controller (Single Axis)

SCX11

Enclosure Fans Available for Control Box Cooling

Enclosure Fans for Control Box Cooling

 

 


 

© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube