AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Packages

.

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

Learn more about the AZ Series:

CVK Stepper Motors

Newly Developed Mechanical Absolute Encoder

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Absolute Encoder

Mechanical-Type Encoder (No Battery Required)
A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.

Multiple-Rotation Absolute System
Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.

Home Setting Method
The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.

Home position is easy to adjust by moving the motor to a desired position manually.

Home Setting Switch

No External Sensors Required

Positional information is managed mechanically. External sensors such as home sensor and the limit sensor are not needed.

Absolute Encoder Stepper Motor

Reduced Cost
Sensor costs and wiring costs can be reduced, allowing for lower system costs.

Simple Wiring
Wiring is simplified and the degree of freedom for equipment design is increased.

Not Affected by Sensor Malfunctions
There is no concern about sensor malfunctions (when operating in environments filled with oil mist or filled with metal pieces due to metal processing), sensor failures or sensor wire disconnections.

Improved Return-to-Home Accuracy
Home position accuracy is increase because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.

FLEX

Stored Data Driver
Shortened Reset Time - Return-to-Home is Not Necessary

Even if the power shuts down during a positioning operation, the positioning information is retained. Furthermore, for built-in controller types, positioning operations can restart without performing a return-to-home operation when recovering from an emergency top of the production line or a blackout.

High Speed Return-to-Home

 

No Battery Required

No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.

No battery needed

Reduced Maintenance
Because there is no battery that needs replacement, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities
Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping
Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even when the Cable between the Motor and Driver is Detached
Positioning information is stored within the Mechanical Absolute Encoder.

*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.

Energy Saving

Heat generation is reduced thanks to the high efficiency motor, resulting in energy savings.

Lower Heat Generation
Heat generation by the motor has been significantly reduced through higher efficiency.

Lower Heat GenerationMotor Surface Temperature

47% Less Power Consumption* than Conventional Oriental Motor Products Due to Energy-Saving Features

Power Consumption
 
 

Gear Options

Oriental Motor offers geared motors; motor and gearhead pre-assembled. Based on torque, accuracy (backlash) and list price, the optimal type can be selected from the various geared motors.

Gear Motors

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube