Product Series |
||||||
Features |
Closed Loop, |
Closed Loop, |
High Torque, |
High Torque, |
High-Efficiency |
High Torque, |
Basic Step Angle |
0.36° |
0.36° |
1.8°, 0.9° |
1.8°, 0.9° |
0.72° |
0.72°, 0.36° |
Driver Required |
AZ Series |
AR Series |
CVD Series Bipolar |
CMD Series Unipolar |
RKII Series |
CVD Series 5-Phase |
Driver Power Input |
AC or DC |
AC or DC |
DC |
DC |
AC |
DC |
Frame Sizes |
0.79 in. (20 mm) |
1.10 in. (28 mm) |
0.79 in. (20 mm) |
0.79 in. (20 mm) |
1.65 in. (42 mm) |
1.10 in. (28 mm) |
Available Options |
Geared Type |
Geared Type |
Geared Type |
Geared Type |
Geared Type |
Geared Type |
Max. Holding Torque |
2.8 oz-in up to 752 lb-in |
42 oz-in up to 442 lb-in |
2.8 oz-in up to 1,062 lb-in |
2.8 oz-in up to 64 lb-in |
19.8 oz-in up to 460 lb-in |
7.3 oz-in up to 53 lb-in |
0.02 N·m up to 85 N·m |
0.3 N·m up to 50 N·m |
0.02 N·m up to 120 N·m |
0.02 N·m up to 7.3 N·m |
0.14 N·m up to 52 N·m |
0.052 N·m up to 6 N·m |
|
Learn More |