AZ Series Short Range Absolute Encoder Servo Motors

AZ Series Short Range Servo Motors

The AZ Series offers high efficiency, low vibration and incorporates our newly developed Mechanical Absolute Encoder for absolute-type positioning without battery back-up or external sensors to buy. Closed loop performance without hunting or gain tuning. Available with a built-in controller or pulse input driver which substantially reduces heat generation from the motor through the use of high-efficiency technology. Requires AZ Series Driver.

Absolute Mechanical Encoder

Absolute Mechanical Encoder