IP67 Electric AC Motor Video - Washdown Conveyor


The FPW Series AC induction motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are splashed or washed with water.
IP67: the letters, "IP" stand for "Ingress Protection" and are followed by two numerical digits which indicate degrees of protection and solid objects and moisture. Specified with IEC 60529 and IEC 60034-5.
FPW Series IP67 protection are UL recognized (UL File No. E166348).

Washdown Gear Motors

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved