Linear Actuator Application - XYZ Positioning


When automated equipment is designed, various factors must be taken into consideration including the production line layout, installation environment, ease of maintenance, configuration of electrical wiring and control system, and so on. This means many man-hours are needed to select the motor and other mechanical components and create a parts list, drawings, operating manuals and the like. Use of linear actuators can reduce this time and offers additional benefits.

Linear Actuators

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved