BMU Series Brushless DC Motor Wiring


Get started quickly and easily with the BMU Series brushless DC motor and driver. Connecting the motor is simple using the included cables with connectors. The power and I/O connectors feature a screw-less connector, eliminating the need for soldering or crimp tools. Start the motor with one switch; the motor starts when the switch is set to "RUN" and decelerates to a stop if set to "STAND-BY". It's also simple to change the rotation direction of the motor using the rotation direction switch on the front of the driver.

Brushless DC Motors

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved