New Brushless DC Motor Connector


The connector is newly developed for small motors and enables a direct connection between the motor and driver. Connecting is easy due to the lock lever that does not require screws. Also, the motor structure has achieved an IP66* degree of protection for its improved watertight and dust-resistant performance. The internal gasket and O-ring improve the watertight performance.

*The degree of protection and output shaft material vary depending on the types of gearheads combined. See the product lineup for details.

Brushless DC Motors

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved