AC Torque Motors Product Demo


Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), along with operating over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.

In an application where and object is released continuously at a constant speed and wound up with constant tension, the torque must be doubled and the speed must be halved if the diameter of the winding spool is doubled.

AC Torque Motors

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved