Features of the CVD 2-Phase Bipolar Stepper Motor Drivers


The CVD driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:

  • Lowest Vibration and Noise with advanced Microstepping control
  • Highest torque with Bipolar configuration (4 lead wire)
  • Small, thin microstepping drive with space saving FETs
  • Selectable step angle and microstepping filter control
  • 2 mounting types and connector configurations
  • Alarms
  • 24 VDC Input / 0.5A to 4.5A
2-Phase Stepper Motor Drivers

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved