The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability.
Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are built into this compact driver.