Free Shipping for Online Orders. Terms and conditions apply.


DC Input Brushless DC Motor (BLDC Motor) Speed Control Systems


15 W (1/50 HP) ~ 100 W (1/8 HP) BLH Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BLH Series Brushless DC Motor Speed Control Systems

The BLH Series Driver has been updated to now include three driver types; RS-485 Communications type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type or RS-485 communication type). RS-485 Communication and Digital type driver is used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet you application needs.

The BLH Series comes with long-life, high-strength gearheads that can produce up to 600 lb-in of torque.

  • Compact, Board-type Driver (Analog, RS-485 Communication or Digital type)
  • Cable or Connector Type Motors
  • Speed Control via Potentiometer, DC Voltage or Support Software (Digital type)
  • Torque Sensing and Monitoring (RS-485 or Digital type)
  • 24 VDC
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

60 W (1/12 HP) ~ 400 W (1/2 HP) BLV Series R Type Brushless DC Motor (BLDC Motor) Speed Control Systems

BLV Series R Type Brushless DC Motor Speed Control Systems

The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
  • 24 - 48 VDC
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

100 W (1/8 HP) ~ 400 W (1/2 HP) BLV Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BLV Series Brushless DC Motor Speed Control Systems

The BLV Series is a high power, compact brushless DC motor and driver package with 100W (1/8 HP), 200 W (1/4 HP) and 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications.

Extended functions such as 8 speed ranges, torque limiting and monitoring are available with the MEXE02 software (free download) or through the use of a controller module.

 

  • 24 or 48 VDC
  • Network Communications (I/O or RS-485)
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

Brushless DC Motor (BLDC Motor) & Gear Motor Comparison

Product Series

 

BLH Series Brushless DC Motors & Gear Motors

BLV Series R-Type Brushless DC Motors (DC Input)

BLV Series Brushless DC Motors & Gear Motors

BLH Series Brushless DC Motors

BLV Series Brushless DC Motors

Features

Compact Board Type Driver
(Analog, RS-485 or Digital type)

Torque Limiting

Battery Operated

Compact Driver (Modbus RTU, CANopen) Driver

Network Communications (I/O or RS-485)

Torque Limiting

Output Power

15 W (1/50 HP)
30 W (1/25 HP)
50 W (1/15 HP)
100 W (1/8 HP)*

60 W (1/12 HP)
100 W (1/8 HP)
200 W (1/4 HP)
400 W (1/2 HP)

100 W (1/8 HP)
200 W (1/4 HP)
400 W (1/2 HP)

Power Supply

24 VDC

24 VDC
48 VDC

24VDC
48 VDC

Gear Types

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Available Options

Electromagnetic Brake

Electromagnetic Brake

Electromagnetic Brake

Torque Setting

Yes†
(RS-485 or Digital driver with Support Software)

Yes

Yes
(with Control Module or Support Software)

Monitoring

Yes†
(RS-485 or Digital driver with Support Software)

Yes

Yes
(with Control Module or Support Software)

# of Speed Settings

2 settings

8 settings
(with RS-485 or Digital driver‡)

8 (with direct/discrete)

256 (with remote inputs)

2 settings

8 settings* (with Control Module or Support Software)

Speed Control Range

100 ~ 3000 r/min
(80 ~ 3000 r/min‡)

1 ~ 4000 r/min

100 ~ 4000 r/min
(80 ~ 4000 r/min*)
(80 ~ 3000 r/min* 100 W only)

Rated Torque

0.44 to 600 lb-in

2 ~ 956 lb-in

5.75 to 970 lb-in

Learn More

BLH Series Brushless DC Motors & Gear Motors

BLV Series R-Type Brushless DC Motors (DC Input)

BLV Series Brushless DC Motors & Gear Motors

*100W available with Analog type driver only
† not available on Analog type driver
‡ RS-485 or Digital driver type


 





©2022 - ORIENTAL MOTOR USA CORP. - All Rights Reserved