Free Shipping for Online Orders. Terms and conditions apply.



DRS2 Series Compact Linear Actuators

AlphaStep DRS Series Compact Linear Actuators with Absolute Encoders

AlphaStep

DRS2 Series Compact Linear Actuators with Absolute Encoder Stepper Motors

The DRS2 Series uses the AlphaStep AZ Series stepper motor and driver. The actuator is equipped with the Mechanical Absolute Encoder Stepper Motor. The Absolute Encoder is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment. Actuator is available with or without a Guide. Electromechanical Brake, and Rolled or Ground ball screws.

Built-in Controller (Stored Data) allows for easy networking and simplified multi-axis control.

  • AZ Series Absolute Encoder Stepper Motor
  • Built-in Controller (Network Type), Pulse Input Type or Pulse Input Type with RS-485 Communications Drivers
  • 24/48 VDC Input
  • Repetitive Positioning Accuracy
    • Ground Ball Screw = ±0.003 mm
    • Rolled Ball Screw = ±0.01 mm

Mechanical Absolute Encoder

Mechanical Absolute Encoder


Linear Actuator Lineup

Actuator Type

Driver Type

Power Supply

Available Options

Thrust Force

Stroke

42 mm Linear Actuator with guide

42 mm (1.65 in.) Linear Actuator with Guide

Built-in Controller (Network)

24/48 VDC

Electromagnetic Brake

50 N

200 N

11.2 lb

45 lb

40 mm

1.57 in.

Pulse Input with RS-485 Communications

Pulse Input

42 mm Linear Actuator

42 mm (1.65 in.) Linear Actuator

Built-in Controller (Network)

24/48 VDC

Electromagnetic Brake

50 N

200 N

11.2 lb

45 lb

40 mm

1.57 in.

Pulse Input with RS-485 Communications

Pulse Input

60 mm Linear Actuator with guide

60 mm (2.36 in.) Linear Actuator

Built-in Controller (Network)

24/48 VDC

Electromagnetic Brake

500 N

112 lb

50 mm

1.97 in.

Pulse Input with RS-485 Communications

Pulse Input


 

Compact Linear Actuators

Reliable Design and Structure

Actuator Structure

A hollow rotor and a ball screw nut are joined. Since no connecting parts are necessary, there is less backlash than when coupling rigidity, etc. combines other parts. Therefore, highly accurate positioning can be achieved.

High Positioning Accuracy

The ball screw nut is linked with the hollow rotor. Through the coupling rigidity and other aspects of parts combination, the impact of backlash has been minimized achieving high-precision positioning.

Repetitive Positioning Accuracy

Ground Ball Screw

Ideal for applications where high positioning accuracy and low vibration are required, such as optical devices and semiconductor systems that use fine-feed pitches. The DRS ground ball screw type achieves high reliability by maximizing the performance of a 5-phase stepper motor.

Rolled Ball Screw

Ideal for general positioning applications where reliability and ease of use are given priority. It combines the superior thrust and resolution of the ground ball screw type with greater ease of use.

Compact Body Houses Entire Linear Motion Mechanism

Since customers do not need to provide parts, the time needed for installing, designing, and selecting parts can be reduced. The number of man-hours required for assembly and adjusting the installation accuracy can be reduced, contributing to higher productivity.

Installation Time Reduced

Linear Motion Mechanism


Space Saving and Less Wiring with the Absolute Sensor

In addition to the compact and lightweight body, the motors with absolute sensors do not require a home sensor. This saves space and wiring, and lets you avoid routine maintenance or trouble caused by using a home sensor.

No Home Sensor Required

Application Examples

Efficient Push-Motion Operation

Flexible Pushing Force and Timing

The AlphaStep DRS2 Series can easily perform a push-motion operation after a positioning operation. Also, the pushing force and timing are adjustable.

  • You can set the pushing force and push timing to an operation data No., and then select the data No. to change the settings.
  • There are different ways to change the pressing phases, such as dropping the force so that the position does not shift, slowly increasing
    the force, or rapidly increasing the force.

Pushing Application

Pressing at Low Speed

The motor can approach the load at high speed. The motor decelerates just before hitting the surface at low speed.

  • Since the pressing impact is minimal, a mechanism for shock absorption is not required.
  • The motor can approach at high speed just before reaching the surface, thus reducing the takt time.

Pressing at Low Speeds

Push-Motion Operation with Pulse Input Type

When T-MODE input is set, push-motion operation is possible, without the overload alarm for the pulse input type being generated.
This is useful for push-motion operation while using pulse signal control.

AZ Series Absolute Sensor Stepper Motor

Newly Developed Absolute Sensor

Absolute Sensor

Oriental Motor has developed a compact, low-cost, battery-free mechanical type absolute sensor (patented). This can help improve productivity and reduce costs.

Mechanical-Type Sensor

A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears.

Multi-turn absolute sensor

Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the reference home position.

Home Setting Method

The home position can be easily set by pressing a switch on the driver's surface, which is saved by the Absolute Sensor. In addition, home setting is possible with the data setting software (MEXE02) or by using an external input signal.


 

Battery-free

No battery is required thanks to a mechanical-type sensor. Positioning information is managed mechanically by the absolute sensor.

Holding Positioning Information

Even if the power shuts down during a positioning operation or
the cable between the actuator and the driver is disconnected,
the positioning information is retained. With the built-in controller
type, you can restart the positioning operation, without performing
return-to-home after an emergency stop on the production line or
a blackout.

Return to Home

Reduced Maintenance

Because there is no battery that needs replacing, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities

Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control cabinet.

Safe for Overseas Shipping

Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Absolute Sensor does not require a battery, so there is no limit as to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.


No External Sensors Required

With the use of the absolute system, external sensors such as the home sensor and the limit sensor are not needed.

High Speed Return-to-Home

Because return-to-home is possible without using an external sensor, return-to-home can be performed at high speed without taking the specifications for sensor sensitivity into account, allowing for a shortened machine cycle.

Reduced Cost

Sensor costs and wiring costs can be reduced, allowing for lower system costs.

Simple Wiring

Wiring is simplified, and the degree of freedom for equipment design is increased.

Not Affected by External Sensor Malfunctions

There is no need for concern about sensor malfunctions, sensor failures, or sensor wire disconnections.

Improved Return-to-Home Accuracy

Home position accuracy is increased because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.

*If no limit sensor is installed, movements that exceed the limit values can be avoided through the use of the limits in the driver software.


 

 

AlphaStep Control System

Hybrid Control System

The hybrid control system constantly monitors the motors position allowing for the benefits of performance from "open loop" control while providing the assurance of "closed loop " performance.

Normal Conditions
Overload Condition


 

 

Guide Type

  • 42 mm (1.65 in.)

Guide Type

Compact linear actuators with built-in guide reduces the need for an external anti-spin mechanism further reducing parts required for designing your applications.

High Transportable Mass and High Speed are Achieved

Maximum Transportable Mass

  • Horizontal direction: 10 kg [Lead 2 mm], 5 kg [Lead 8 mm]
  • Vertical direction: 10 kg [Lead 2 mm], 5 kg [Lead 8 mm]

Maximum Speed

  • 50 mm/sec [Lead 2 mm], 200 mm/s [Lead 8 mm]


Standard Type

  • 42 mm (1.65 in.)
  • 60 mm (2.36 in.)

Standard Type

The standard compact linear actuators, no guide type, require the use of an Anti-spin Mechanism

Anti-spin mechanism


Electromagnetic Brake

  • 42 mm (1.65 in.)
  • 60 mm (2.36 in.)

Adjustment Knob option

The load position can be held when the power is cut off. Since the work will not fall in case of power failure or disconnection, you can safely use equipment in which the work moves vertically.

Brake Option

 


Driver Options

3 types of AZ Series drivers are available, depending on the master control system in use. Select the appropriate driver option for your application.

Comparison

Driver Type

Built-in Controller

Pulse Input with RS-485 Communications

Pulse Input

I/O Function

Control via RS-485 Communication

Up to 31 drivers

-

 

Max. Input Pulse Frequency

-

Line driver output by programmable controller: 1 MHz (when pulse duty is 50%).

Open-collector output by programmable controller: 250 kHz (when the pulse duty is 50%)

Negative Logic Pulse Input

 

Positioning Data Points

256 Points

256 Points*

 

Direct Input

10 Points

6 Points

 

Direct Output

6 Points

 

RS-485 Communication Remote Input

16 Points

-

 

RS-485 Communication Remote Output

16 Points

-

Setting Tool

Support Software MEXE02

Yes

Position Coordinate Management Method

Battery-Free Absolute System

Operation

Positioning Operation

Yes

Yes

Yes*

Positioning Push-Motion Operation

Yes

Yes

Yes*

Single-Motion Operation

Yes

Yes

Yes*

Multi-Speed Operation (Continuous Form Connection)

Yes

Yes

Yes*

Loop Operation (Repetitive)

Yes

Yes

Yes*

Event Jump Operation

Yes

Yes

Yes*

Position Control

Yes

Yes

Yes*

Speed Control

Yes

Yes

Yes*

Torque Control

Yes

Yes

Yes*

Push-Motion†

Yes

Yes

Yes*

Return-to-Home Operation

Yes

Yes

Yes

High-Speed Return-to-Home Operation

Yes

Yes

Yes

JOG Operation

Yes

Yes

Yes

Monitoring

Waveform Monitor

Yes

Yes

Yes

Overload Detection

Yes

Yes

Yes

Overheat Detection (Motor and Driver)

Yes

Yes

Yes

Position and Speed Information

Yes

Yes

Yes

Temperature Detection (Motor and Driver)

Yes

Yes

Yes

Motor Load Factor

Yes

Yes

Yes

Travel Distance and Integrated Travel Distance

Yes

Yes

Yes

Alarm

Yes

Yes

Yes

*This can be used by setting with the data setting software MEXE02, if sequential mode is used.

†The push-motion operation cannot be performed with the geared motors or the electrical actuators DGII Series.

Pulse Input Type

Available in Pulse Input Type or Pulse Input Type with RS-485 Communication

MEXE02 software

Pulse Input Type

This type executes operations by inputting pulse into the driver. It controls the motor using a positioning module (pulse generator).

Pulse Input Type

Pulse Input Type with RS-485 Communication

This type executes operations by inputting pulses into the driver. Control the motor using a positioning module (pulse generator) that you have obtained yourself. Motor status information (position, speed, torque, alarm, temperature, etc. ) can be checked by using RS-485 communication.

Pulse Input type with RS-485 Communication

Advanced Technology at Affordable Prices

Mechanical Absolute Encoder

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AlphaStep AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Mechanical-Type Encoder (No Battery Required)

A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.

Multiple-Rotation Absolute System*

Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.

No External Sensors Required

Positional information is managed mechanically. External sensors such as home sensor and the limit sensor are not needed.

No sensors required

Reduced Cost

Sensor costs and wiring costs can be reduced, allowing for lower system costs.

Simple Wiring

Wiring is simplified and the degree of freedom for equipment design is increased.

Not Affected by Sensor Malfunctions

There is no concern about sensor malfunctions (when operating in environments filled with oil mist or filled with metal pieces due to metal processing), sensor failures or sensor wire disconnections.

Improved Return-to-Home Accuracy

Home position accuracy is increase because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.


Shortened Reset Time - High Speed Return-to-Home

Because return-to-home is possible without an external sensor, return-to-home can be performed at high speed without taking the sensor sensitivity into account, allowing for a shortened machine cycle.

high speed return to home


Simple Control for a Wide Range of Motion Control Products

Controllability is consolidated across all product groups that contain the AlphaStep AZ series.

AlphaStep Absolute Encoder Product Family

Driver Features

The AlphaStep AZ Series driver uses a standard USB cable to connect to a PC.

Driver Features

Home Setting Method

The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.

Home position is easy to adjust by moving the motor to a desired position manually.

HOME Switch


No Battery Required

No Battery Needed

No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.

Reduced Maintenance

Because there is no battery that needs replacement, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities

Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping

Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even when the Cable between the Motor and Driver is Detached

Positioning information is stored within the Mechanical Absolute Encoder.

*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.

Extended Functions

Easy Setting and Easy Driving

Unit Setting Wizard

This is a function that allows the traveling amount, speed, etc. to be displayed and input in the designated units. It can be easily set by following the directions displayed on the screen.

MEXE02 Software

Teaching and Remote Operation

Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.

Teaching Operation

Monitoring Function

I/O Monitoring

The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.

I/O Monitoring

Waveform Monitoring

The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.

Waveform Monitoring

Alarm Monitoring

When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.

Alarm Monitoring


Stored Data (Network) Type Driver with Built-in Controller

Built-in Controller (Stored Data Type) Driver

With the built-in controller type, the operating data is set in the driver and is selected and executed from a host system. Host system connection and control are performed with ; I/O, Modbus (RTU) / RS-485 or FA network.

Built-in Controller

Equipped with an Interface that Connects to Various Master Control Systems

FLEX Network Products

FLEX is the generic name for products that are used for Factory Automation (FA) network control via I/O control, Modbus (RTU) control, or a network converter.

FLEX products enable easy connection, easy control, and reduce the complexity of system configuration.

FLEX Connection

By using a network converter (sold separately), CC-link, MECHATROLINK or EtherCAT communication are possible. Operating data, parameter settings and operation commands can be input via various communication types. Its ability to accommodate the network being used results in shortened design time.

Program Simplification with Easy Sequence Function

Sequence control program simplification is possible with the built-in controller type by incorporating output signals for controlling other devices and external input signals, such as sensors.

The built-in controller type driver can set and execute independently, up-to 256 items of operating data, such as motor speed and index length. With the sequential control, it is possible to form a simple system without a master controller. This is ideal for index and return operations or aligned transportation, such as lifespan or durability tests.

  • Number of positioning operation data settings (up to 256 data settings)
  • Number of general-purpose input/output points (9 input points, 6 output points)
  • Number of input/output points for communication (16 input points, 16 output points)
Easy Sequence Function

 


Advanced Technology at Affordable Prices

Mechanical Absolute Encoder

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Mechanical-Type Encoder (No Battery Required)

A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.

Multiple-Rotation Absolute System

Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.

No External Sensors Required

Positional information is managed mechanically. External sensors such as home sensor and the limit sensor are not needed.

No sensors required

Reduced Cost

Sensor costs and wiring costs can be reduced, allowing for lower system costs.

Simple Wiring

Wiring is simplified and the degree of freedom for equipment design is increased.

Not Affected by Sensor Malfunctions

There is no concern about sensor malfunctions (when operating in environments filled with oil mist or filled with metal pieces due to metal processing), sensor failures or sensor wire disconnections.

Improved Return-to-Home Accuracy

Home position accuracy is increase because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.


Simple Control for a Wide Range of Motion Control Products

Controllability is consolidated across all product groups that contain the AlphaStep AZ series.

AlphaStep Absolute Encoder Product Family

Driver Features

The AlphaStep AZ Series driver uses a standard USB cable to connect to a PC.

Driver Features

Home Setting Method

The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.

Home position is easy to adjust by moving the motor to a desired position manually.

HOME Switch


No Battery Required

No Battery Needed

No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.

Reduced Maintenance

Because there is no battery that needs replacement, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities

Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping

Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even when the Cable between the Motor and Driver is Detached

Positioning information is stored within the Mechanical Absolute Encoder.

*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.

Extended Functions

Easy Setting and Easy Driving

Unit Setting Wizard

This is a function that allows the traveling amount, speed, etc. to be displayed and input in the designated units. It can be easily set by following the directions displayed on the screen.

MEXE02 Software

Teaching and Remote Operation

Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.

Teaching Operation

Monitoring Function

I/O Monitoring

The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.

I/O Monitoring

Waveform Monitoring

The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.

Waveform Monitoring

Alarm Monitoring

When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.

Alarm Monitoring


 

Network Gateways

Network Gateways

The communication protocol of the master controller, Factory Automation (FA) network, is converted to Oriental Motor's own RS-485 communication protocol. Connection to Oriental Motor's network compatible products is completed with one RS-485 communication cable.

  • Compatible Networks:
    CC-Link, MECHATROLINK-II, MECHATROLINK-III, EtherCat

*For use with Stored Data (Network) type

EtherCat CC-Link MECHATROLINK


 

SCX11 Universal Controller

universal controller

The SCX11 is a highly-functional and sophisticated controller equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via serial communications such as USB, RS-232C and CANopen.

*For use with Pulse Input Type driver.

 

RS-485 Communication Cable

RS-485 Communication Cable

These cables are used to link drivers when a built-in controller type is being operated in a multi-drop manner.

*For use with Stored Data (Network) type and Pulse Input Type with RS-485 Communication

 

Cables for Single-Axis Drivers

Cables

These cables are used to connect or extend the distance between the motor and single-axis driver.

Required (sold separately).

Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

*Multi-Axis Controller / Driver requires different cables

Control Options - Support Software

Data Setting Software

MEXE02 Support Software.

*A standard USB to mini B cable is used to connect all drive options to the computer (sold by a third party).

 

 

Mounting Plate

Mounting Plate

A dedicated mounting bracket for installation of the DRL Series actuator. Each mounting plate comes with mounting screws for fastening the actuator to the plate.

Model

Applicable Product

PADRL-42

DRSM42

PADRL-60

DRSM60

 

General Purpose Cables

Driver Cable

This is a shielded cable equipped with a half-pitch connector at one end of the cable that snaps onto the driver. The other end is laminated lead wires aligned in order at a pitch of 0.05 in. (1.27 mm), which is convenient for insulation displacement connectors.

Item

Length

CC16D010B-1

3.3 ft. (1 m)

CC16D020B-1

6.6 ft. (2 m)

 

System Configuration

System Configuration

 

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Videos

 



 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved