Free Shipping for Online Orders. Terms and conditions apply.



EAS Series Closed Loop Linear Slides

AlphaStep EZS Series Linear Slides

AlphaStep

EZS Closed Loop AZ Series Stepper Motor Absolute Encoder Motorized Linear Slides

Compact, high-rigidity motorized linear slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment, including straight type and reversed motor type. Being compact and rigid, this series is effective in supporting large transportable mass. Available with Pulse Input or Built-in Controller (Network) type driver.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Equipped with battery-free absolute encoder
  • Positioning information can be known without a sensor
  • High reliability using closed loop control
  • Reduced motor heat and reduced energy consumption through high efficiency design
  • Electromagnetic Brake available
  • AC or DC Input

Mechanical Absolute Encoder

Mechanical Absolute Encoder


Linear Slide Lineup

Type

Driver Type

Power Supply

Options

Max. Trans. Mass* (Horizontal) (kg)

Max. Speed*
(mm/s)

Stroke
(mm)

EZS3 Straight Type Linear Slide

EZS3
Straight Type
54 mm x 50 mm
Linear Slide

Built-in Controller (Network)

Single-Phase 100-120 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~7.5 or ~15

800 or 400

50 ~ 700

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

Pulse Input

Single-Phase 100-120 VAC

800 or 400

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

EZS4 Reversed Motor Linear Slide

EZS3
Reversed Motor Type
54 mm x 50 mm
Linear Slide

Built-in Controller (Network)

Single-Phase 100-120 VAC

Right or Left Motor Mount

6 mm or 12 mm Lead

Electromagnetic Brake

~7.5 or ~15

800 or 400

50 ~ 700

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

Pulse Input

Single-Phase 100-120 VAC

800 or 400

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

EZS4 Straight Type Linear Slide

EZS4
Straight Type
74 mm x 50 mm
Linear Slide

Built-in Controller (Network)

Single-Phase 100-120 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~15 or ~30

800 or 400

50 ~ 700

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

Pulse Input

Single-Phase 100-120 VAC

800 or 400

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

EZS4 Reversed Motor Linear Slide

EZS4
Reversed Motor Type
74 mm x 50 mm
Linear Slide

Built-in Controller (Network)

Single-Phase 100-120 VAC

Right or Left Motor Mount

6 mm or 12 mm Lead

Electromagnetic Brake

~15 or ~30

800 or 400

50 ~ 700

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

Pulse Input

Single-Phase 100-120 VAC

800 or 400

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

EZS6 Straight Type Linear Slide

EZS6
Straight Type
74 mm x 66.5 mm
Linear Slide

Built-in Controller (Network)

Single-Phase 100-120 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~30 or ~60

800 or 400

50 ~ 850

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

Pulse Input

Single-Phase 100-120 VAC

800 or 400

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

EZS6 Reversed Motor Linear Slide

EZS6
Reversed Motor Type
74 mm x 66.5 mm
Linear Slide

Built-in Controller (Network)

Single-Phase 100-120 VAC

Right or Left Motor Mount

6 mm or 12 mm Lead

Electromagnetic Brake

~30 or ~60

800 or 400

50 ~ 850

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

Pulse Input

Single-Phase 100-120 VAC

800 or 400

Single-Phase/Three-Phase 200-240 VAC

24/48 VDC

600 or 300

Repetitive Positioning Accuracy = ±0.02 mm

Dynamic Permissible Moment =

  • EZS3 - MP: 4.2 N·m, MY: 4.2 N·m, MR: 10.5 N·m
  • EZS4 - MP: 8.0 N·m, MY: 8.0 N·m, MR: 27.8 N·m
  • EZS6 - MP: 45.7 N·m, MY: 37.5 N·m, MR: 55.6 N·m

Static Permissible Moment =

  • EZS3 - MP: 26.4 N·m, MY: 26.4 N·m, MR: 52 N·m
  • EZS4 - MP: 51.2 N·m, MY: 42.5 N·m, MR: 176.0 N·m
  • EZS6 - MP: 290.0 N·m, MY: 187.0 N·m, MR: 340.0 N·m

*Max. Transportable Mass (Horizontal) varies by Lead (6 mm = High Value, 12 mm = Lower Value)
*Max. Speed varies by Lead (6 mm = Lower Value, 12 mm = Higher Value)


 

Linear Slides

High Rigidity / High Accuracy

Despite the small size, high permissible moment loads have been achieved by using a highly rigid guide.

High Rigidity and High Accuracy Guide

The LM Guide™ from THK is used as the guide hardware. It is a thin, stainless steel guide that can withstand high moment loads. The guide also has excellent traveling parallelism, which has been reduced to 0.03 mm or less.

High Rigidity

High Permissible Moment

This series is compact yet effective in handling high moment loads.

High Permissible Moment

Space-Saving

Maximum use of space is possible because the equipment doesn't interfere with the load.

Equipment can be installed in contact with surrounding structures.

Space Saving

Variable Cable Outlet Direction

The motor attachment direction can be changed to any of 4 directions*, allowing the cable outlet to be changed to best suit the installation location.

*3 directions for reversed motor types.

Cable Direction

Simple Dust-Resistant Structure

Through the use of a stainless steel, simple dust-resistant structure, simple dust-resistant infiltration of foreign objects is prevented and dust generation is also controlled.

Low Dust-Generated Roller Structure

A low dust-generation roller structure has been built into the table which provides rolling contact with the stainless steel sheet, thus preventing the generation of abrasive particles. This not only controls the generation of dust, but also improves the durability of the stainless steel sheet.

Low Dust Generation


Application Example

Application Example

High Speed Driving

High Response

By utilizing the high response of the stepper motor, short distances can be covered quickly. Movement follows commands without delay.

High Response

Short-Distance High-Speed Driving Even with Heavy Loads

By combining the high response characteristic of stepper motors with a highly rigid guide, high-speed operation even under heavy loads becomes possible.

High Speed Operation

Smooth Movement Even at Low Speeds

Reduced vibration and smooth movement is possible thanks to the standard microstep drive system and smooth drive functions*.

*The smooth drive function automatically microsteps based on the same traveling amount and speed used in the full step mode, without changing the pulse input settings.

Smooth Movement

No External Sensors Required

Because the absolute motor sensor (ABZO) is built-in, there's no need for a battery to store the positioning information, or for a home sensor, or external sensors or any other external sensors.

  • Cost Reduction
  • Simplified Wiring
  • Not Affected by Sensor Malfunctions
  • Improved Return-to-Home Accuracy

High-Speed Return-to-Home

Regular Return-to-Home

With the use of limit sensors and home sensors to detect the home point at low speeds, return-to-home is time consuming.

Return-to-Home Operation of the AlphaStep AZ Series

Without the need to detect using limit sensors or the home sensor, the equipment can travel directly at high speed of the home position recorded by the motor sensor.

High-Speed Return-to-Home

Return-to-Home Not Required (For built-in controller type)

Since the position information is known even when the power supply is turned off, operation can resume without return-to-home after an emergency stop or power outage.

No Return-to-Home Required

Mechanical Type Absolute Encoder Motor

Advanced Technology at Affordable Prices

Mechanical Absolute Encoder

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Mechanical-Type Encoder (No Battery Required)

A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.

Multiple-Rotation Absolute System*

Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.

Home Setting Method*

The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.

Home position is easy to adjust by moving the motor to a desired position manually.

HOME Setting Switch

*Requires AZ Series Driver

No Battery Required

No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.

No battery required

 

Reduced Maintenance

Because there is no battery that needs replacement, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities

Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping

Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even when the Cable between the Motor and Driver is Detached

Positioning information is stored within the Mechanical Absolute Encoder.

*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.

High Reliability

High Reliability is provided by using the control method unique to Oriental Motor that combines the merits of both open loop control and closed loop control.

Continues Operation Even with Sudden Load Fluctuation and Sudden Acceleration

In normal conditions, it operates synchronously with pulse commands under open loop control, and because of its compact size and high torque generation, it has excellent acceleration performance and response. In an overload condition, it switches immediately to closed loop control to correct the position.

Alarm Signal Output in Case of Abnormality

If a continuous overload is applied, an alarm signal is output. Also, when the positioning is completed, a signal is output. This provides high reliability.

No Tuning Required

Because it is normally operated with open loop control, positioning is still possible without gain tuning even when the load fluctuates due to the use of a belt mechanism, cam or chain drive, etc.

Holding the Stop Position

During positioning, the motor stops with its own holding force without hunting. Because of this, it is ideal for applications where the low rigidity of the mechanism requires absence of vibration upon stopping.


Energy Saving

Heat generation is reduced thanks to the high efficiency motor, resulting in energy savings.

Lower Heat Generation

Heat generation by the motor has been significantly reduced through higher efficiency.

Lower heat generationstepper motor surface temperature

stepper motor power consumption


 

AlphaStep Control System

Hybrid Control System

The hybrid control system constantly monitors the motors position allowing for the benefits of performance from "open loop" control while providing the assurance of "closed loop " performance.

Normal Conditions
Overload Condition


 

 

Reversed Motor Type

Reversed Motor Type

With overall lengths up to 136.4 mm shorter compared to the straight type, reversed motor types can contribute to equipment space-saving.

Reversed Motor

Simple Maintenance for Reversed Motor Type

Maintainability has been improved by using Oriental Motor's unique belt tension adjustment mechanism and through the standardization of maintenance parts based on the AZ Series.

Thanks to Oriental Motor's unique belt tension adjustment mechanism, belt replacement is easy.

If the screw is loosened, the belt tension is adjusted to an appropriate value by the force of the spring.

Simple Maintenance


Electromagnetic Brake

Vertical operation is possible with electromagnetic brake. The load position can be held when the power is cut off. Since the work will not fall in case of power failure or disconnection, you can safely use equipment in which the work moves vertically.

Vertical Operation

 


Driver Options

3 types of AZ Series drivers are available, depending on the master control system in use. Select the appropriate driver option for your application.

Comparison

Driver Type

Built-in Controller

Pulse Input with RS-485 Communications

Pulse Input

I/O Function

Control via RS-485 Communication

Up to 31 drivers

-

 

Max. Input Pulse Frequency

-

Line driver output by programmable controller: 1 MHz (when pulse duty is 50%).

Open-collector output by programmable controller: 250 kHz (when the pulse duty is 50%)

Negative Logic Pulse Input

 

Positioning Data Points

256 Points

256 Points*

 

Direct Input

10 Points

6 Points

 

Direct Output

6 Points

 

RS-485 Communication Remote Input

16 Points

-

 

RS-485 Communication Remote Output

16 Points

-

Setting Tool

Support Software MEXE02

Yes

Position Coordinate Management Method

Battery-Free Absolute System

Operation

Positioning Operation

Yes

Yes

Yes*

Positioning Push-Motion Operation

Yes

Yes

Yes*

Single-Motion Operation

Yes

Yes

Yes*

Multi-Speed Operation (Continuous Form Connection)

Yes

Yes

Yes*

Loop Operation (Repetitive)

Yes

Yes

Yes*

Event Jump Operation

Yes

Yes

Yes*

Position Control

Yes

Yes

Yes*

Speed Control

Yes

Yes

Yes*

Torque Control

Yes

Yes

Yes*

Push-Motion†

Yes

Yes

Yes*

Return-to-Home Operation

Yes

Yes

Yes

High-Speed Return-to-Home Operation

Yes

Yes

Yes

JOG Operation

Yes

Yes

Yes

Monitoring

Waveform Monitor

Yes

Yes

Yes

Overload Detection

Yes

Yes

Yes

Overheat Detection (Motor and Driver)

Yes

Yes

Yes

Position and Speed Information

Yes

Yes

Yes

Temperature Detection (Motor and Driver)

Yes

Yes

Yes

Motor Load Factor

Yes

Yes

Yes

Travel Distance and Integrated Travel Distance

Yes

Yes

Yes

Alarm

Yes

Yes

Yes

*This can be used by setting with the data setting software MEXE02, if sequential mode is used.

†The push-motion operation cannot be performed with the geared motors or the electrical actuators DGII Series.

Pulse Input Type

Available in Pulse Input Type or Pulse Input Type with RS-485 Communication

MEXE02 software

Pulse Input Type

This type executes operations by inputting pulse into the driver. It controls the motor using a positioning module (pulse generator).

Pulse Input Type

Pulse Input Type with RS-485 Communication

This type executes operations by inputting pulses into the driver. Control the motor using a positioning module (pulse generator) that you have obtained yourself. Motor status information (position, speed, torque, alarm, temperature, etc. ) can be checked by using RS-485 communication.

Pulse Input type with RS-485 Communication

Advanced Technology at Affordable Prices

Mechanical Absolute Encoder

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AlphaStep AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Mechanical-Type Encoder (No Battery Required)

A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.

Multiple-Rotation Absolute System*

Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.

No External Sensors Required

Positional information is managed mechanically. External sensors such as home sensor and the limit sensor are not needed.

No sensors required

Reduced Cost

Sensor costs and wiring costs can be reduced, allowing for lower system costs.

Simple Wiring

Wiring is simplified and the degree of freedom for equipment design is increased.

Not Affected by Sensor Malfunctions

There is no concern about sensor malfunctions (when operating in environments filled with oil mist or filled with metal pieces due to metal processing), sensor failures or sensor wire disconnections.

Improved Return-to-Home Accuracy

Home position accuracy is increase because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.


Shortened Reset Time - High Speed Return-to-Home

Because return-to-home is possible without an external sensor, return-to-home can be performed at high speed without taking the sensor sensitivity into account, allowing for a shortened machine cycle.

high speed return to home


Simple Control for a Wide Range of Motion Control Products

Controllability is consolidated across all product groups that contain the AlphaStep AZ series.

AlphaStep Absolute Encoder Product Family

Driver Features

The AlphaStep AZ Series driver uses a standard USB cable to connect to a PC.

Driver Features

Home Setting Method

The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.

Home position is easy to adjust by moving the motor to a desired position manually.

HOME Switch


No Battery Required

No Battery Needed

No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.

Reduced Maintenance

Because there is no battery that needs replacement, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities

Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping

Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even when the Cable between the Motor and Driver is Detached

Positioning information is stored within the Mechanical Absolute Encoder.

*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.

Extended Functions

Easy Setting and Easy Driving

Unit Setting Wizard

This is a function that allows the traveling amount, speed, etc. to be displayed and input in the designated units. It can be easily set by following the directions displayed on the screen.

MEXE02 Software

Teaching and Remote Operation

Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.

Teaching Operation

Monitoring Function

I/O Monitoring

The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.

I/O Monitoring

Waveform Monitoring

The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.

Waveform Monitoring

Alarm Monitoring

When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.

Alarm Monitoring


Stored Data (Network) Type Driver with Built-in Controller

Built-in Controller (Stored Data Type) Driver

With the built-in controller type, the operating data is set in the driver and is selected and executed from a host system. Host system connection and control are performed with ; I/O, Modbus (RTU) / RS-485 or FA network.

Built-in Controller

Equipped with an Interface that Connects to Various Master Control Systems

FLEX Network Products

FLEX is the generic name for products that are used for Factory Automation (FA) network control via I/O control, Modbus (RTU) control, or a network converter.

FLEX products enable easy connection, easy control, and reduce the complexity of system configuration.

FLEX Connection

By using a network converter (sold separately), CC-link, MECHATROLINK or EtherCAT communication are possible. Operating data, parameter settings and operation commands can be input via various communication types. Its ability to accommodate the network being used results in shortened design time.

Program Simplification with Easy Sequence Function

Sequence control program simplification is possible with the built-in controller type by incorporating output signals for controlling other devices and external input signals, such as sensors.

The built-in controller type driver can set and execute independently, up-to 256 items of operating data, such as motor speed and index length. With the sequential control, it is possible to form a simple system without a master controller. This is ideal for index and return operations or aligned transportation, such as lifespan or durability tests.

  • Number of positioning operation data settings (up to 256 data settings)
  • Number of general-purpose input/output points (9 input points, 6 output points)
  • Number of input/output points for communication (16 input points, 16 output points)
Easy Sequence Function

 


Advanced Technology at Affordable Prices

Mechanical Absolute Encoder

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Mechanical-Type Encoder (No Battery Required)

A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.

Multiple-Rotation Absolute System

Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.

No External Sensors Required

Positional information is managed mechanically. External sensors such as home sensor and the limit sensor are not needed.

No sensors required

Reduced Cost

Sensor costs and wiring costs can be reduced, allowing for lower system costs.

Simple Wiring

Wiring is simplified and the degree of freedom for equipment design is increased.

Not Affected by Sensor Malfunctions

There is no concern about sensor malfunctions (when operating in environments filled with oil mist or filled with metal pieces due to metal processing), sensor failures or sensor wire disconnections.

Improved Return-to-Home Accuracy

Home position accuracy is increase because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.


Simple Control for a Wide Range of Motion Control Products

Controllability is consolidated across all product groups that contain the AlphaStep AZ series.

AlphaStep Absolute Encoder Product Family

Driver Features

The AlphaStep AZ Series driver uses a standard USB cable to connect to a PC.

Driver Features

Home Setting Method

The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.

Home position is easy to adjust by moving the motor to a desired position manually.

HOME Switch


No Battery Required

No Battery Needed

No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.

Reduced Maintenance

Because there is no battery that needs replacement, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities

Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping

Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even when the Cable between the Motor and Driver is Detached

Positioning information is stored within the Mechanical Absolute Encoder.

*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.

Extended Functions

Easy Setting and Easy Driving

Unit Setting Wizard

This is a function that allows the traveling amount, speed, etc. to be displayed and input in the designated units. It can be easily set by following the directions displayed on the screen.

MEXE02 Software

Teaching and Remote Operation

Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.

Teaching Operation

Monitoring Function

I/O Monitoring

The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.

I/O Monitoring

Waveform Monitoring

The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.

Waveform Monitoring

Alarm Monitoring

When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.

Alarm Monitoring


 

Network Gateways

Network Gateways

The communication protocol of the master controller, Factory Automation (FA) network, is converted to Oriental Motor's own RS-485 communication protocol. Connection to Oriental Motor's network compatible products is completed with one RS-485 communication cable.

  • Compatible Networks:
    CC-Link, MECHATROLINK-II, MECHATROLINK-III, EtherCat

*For use with Stored Data (Network) type

EtherCat CC-Link MECHATROLINK


 

SCX11 Universal Controller

universal controller

The SCX11 is a highly-functional and sophisticated controller equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via serial communications such as USB, RS-232C and CANopen.

*For use with Pulse Input Type driver.

 

RS-485 Communication Cable

RS-485 Communication Cable

These cables are used to link drivers when a built-in controller type is being operated in a multi-drop manner.

*For use with Stored Data (Network) type

Item

Length

Applicable Product(s)

CC001-RS4

0.33 ft. (100 mm)

DC Input

CC002-RS4

0.82 ft. (250 mm)

DC Input
AC Input

Control Options - Support Software

Data Setting Software

MEXE02 Support Software.

*A standard USB to mini B cable is used to connect all drive options to the computer (sold by a third party).

 

Cables (*Required)

Cables

These cables are used to connect or extend the distance between the motor and driver.

Required (sold separately).

Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

Dual Axis Installation Bracket

Dual Axis Bracket

These are dedicated mounting brackets for using electric linear slides along two axes.

*For use with Straight Type Only.


 

Cable Holder

Cable Holder

This is the most suitable product for protecting or guiding the cables being used in dual and triple axis combinations. This product can be combined with the Dual Axis Installation Bracket.

 

Sensor Set

Sensor Set

The sensor set consists of three sets of a sensor, a sensor installation bracket and a flexible sensor cable with connector 6.6 ft. (2 m) and 1 shield plate. The screws needed for installation are also included.

Item #

Sensor Output

PAES-SY

PNP

PAES-S

NPN

 

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads



 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved