Free Shipping for Online Orders. Terms and conditions apply.



EtherCAT Multi-Axis Controllers / Drivers

EtherCAT Multi-Axis Controllers / Drivers

AZ Series EtherCAT Multi-Axis Controllers / Drivers (DC Input)

A multi-axis controller that supports EtherCAT communication.Compatible with the CiA402 drive profile. It can be connected to the AZ Series DC input motors and electric actuators.

2-axis, 3-axis and 4-axis driver connections are available.

  • 24/48VDC
  • Works with AZ Series DC Input stepper motors and actuators
  • Multi-Axis Motor Connection Cables required

EtherCat


Product Lineup

Item

Network

Power Supply

Control Power Supply

2-Axis Controller / Driver

2-Axis Controller / Driver

EtherCAT

24/48 VDC

24 VDC

3-Axis Controller / Driver

3-Axis Controller / Driver

EtherCAT

24/48 VDC

24 VDC

4-Axis Controller / Driver

4-Axis Controller / Driver

EtherCAT

24/48 VDC

24 VDC

 

Space-Saving and Low-Cost Multi-Axis Controller / Driver (Max. 4 Axes)

multi-axis controller / driver


Extended Functions with MEXE02 Data Setting Software

Monitoring Functions

You can monitor the status of all axes at once.

Waveform Monitoring

The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.

Waveform Monitoring

Status Monitor

In addition to monitoring operating speed, motor driver temperature and load factor, you can also monitor total rotation amount from the start of use. 
For each item, you can set up to output signals arbitrarily, so it is effective for efficient maintenance.

Status Monitor

Alarm Monitoring

When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.

Alarm Monitoring

 


Multi-Monitoring Support

Multiple setting screens such as data setting, test driving, monitoring etc. can be opened simultaneously in separate screens and used. It is easy to start up and adjust the equipment.

Multi-Monitoring

Test Function

It is a function that allows you to operate the motor independently or check connection with the host system. 
By utilizing it at the time of device start-up, it will shorten the time.

Remote Operation

Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.

Remote Operation

I/O Test

The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.

I/O Test

 


Parameter Settings

You can set parameters directly without going through the network.  Also, you can set each axis without replacing the cable.

Parameter Setting


AZ Series Closed Loop Stepper Motors (DC Input)

Closed Loop, Absolute Encoder Stepper Motors

The AZ Series offers high efficiency, low vibration and incorporates our newly developed Mechanical Absolute Encoder for absolute-type positioning without battery back-up or external sensors to buy. Closed loop performance without hunting or gain tuning. Available with a built-in controller or pulse input driver which substantially reduces heat generation from the motor through the use of high-efficiency technology. Requires AZ Series Driver.

  • Battery-Free, Mechanical Absolute Encoder
  • Closed Loop Performance, No Hunting or Gain Tuning
  • DC Input Types
  • Wide Range of Gear Types for Inertia Matching & Higher Torque
  • Electromagnetic Brake Type Available

 

Control Options - Data Setting Software

Data Setting Software

MEXE02 Data Setting Software.

*A standard USB to mini B cable is used to connect all drive options to the computer (sold by a third party).

 

Multi-Axis Motor Connection Cables (required)

These motor connection cables are required when connecting to the Multi-Axis Controller / Driver.

 

 

Power Supply Cables

These cables connect the Power Supply to the Multi-Axis Controller / Driver.

Type

Product

Main Power

LC03D06A

Control Power

LC02D06A

 

Regeneration Unit

Use this unit if your application involves vertical movement or a large inertia load.

 

Type

Product

Regeneration Unit

RGC40

System Configuration

System Configuration

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Order Literature

AZ Series Multi-Axis Driver Brochure

Order Brochure

 

Videos
Stepper Motors
Axial Fans

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Order the AZ Series Multi-Axis Brochure

AZ Series Multi-Axis Brochure

Parallel Delta Robot Using AZ Series Stepper Motors with Hybrid Control


A compact and lightweight parallel Delta robot that uses AlphaStep AZ Series line of product: 3 AZ Series with harmonic gear stepper motors and 1 EtherCAT compatible multi-axis driver.