©2023 - ORIENTAL MOTOR USA CORP. - All Rights Reserved
The BLE2 and BMU Series brushless DC motor speed control systems both use the same motor. The underlying differences are in the drivers. Here, our Engineering Manager, Bryan, demonstrates the key differences between the two unique speed control systems.
Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.
Oriental Motor offers a full line of Stepper Motors, Servo Motors, AC Constant Speed and Speed Control Motors, Brushless DC Motors, Linear and Rotary Actuators and a full line of Cooling Fans.
We provide more than 50,000 types of products around the world with quick delivery anytime, anywhere, centered on small industrial precision motors.
We also have a highly specialized support system.
| High quality and high variety | Full support system | Quick Delivery | Expand globally |