Hollow Rotary Actuator Demo


Oriental Motor's hollow rotary actuators use a gear-reduction mechanism that employs precision gears along with a proprietary adjustment mechanism that eliminates backlash. The repetitive positioning accuracy from a single direction is ±15 sec., while lost monition in a positioning operation from two directions is 2 arc minutes. These characteristics make the DG II series the ideal choice for applications in which accurate positioning is a must.

Hollow Rotary Actuators

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved