Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor

Unipolar/Bipolar Connections (2-Phase Motors)

  Resistance Inductance Current Voltage Holding Torque
Connections ��� (Ohms) ���� (mH) ����� (A) ����� (V) �������� (oz-in)
Unipolar   Same as Catalog Same as Catalog Same as Catalog Same as Catalog Same as Catalog
Bipolar Series Catalog X 2 Catalog X 4 Catalog X 0.707 Catalog X 1.414 Catalog X 1.414
Bipolar Half Coil Same as Catalog Same as Catalog Same as Catalog Same as Catalog Same as Catalog
Bipolar Parallel Catalog X 0.5 Same as Catalog Catalog X 1.414 Catalog X 0.707 Catalog X 1.414
Customer's Motor What to Do How to Do It   End Result  
Driver   Choices          
    6 Lead Motor Use as is     6 Leads  
Unipolar     (Unipolar)        
(6 Leads)   8 Lead Motor Convert to Tie yellow and orange together and use AND 6 Leads  
      Unipolar Tie white and brown together and use    
      Convert to Series Tape off yellow and white leads and don't use 4 Leads  
    6 Lead Motor Convert to Tape off black and red leads OR 4 Leads  
      Half Coil Tape off green and blue leads    
      Convert to Connect yellow and orange and tape off AND 4 Leads  
Bipolar     Series Connect white and brown and tape off    
(4 Leads)     Tie black and orange together AND    
      Convert to Tie yellow and green together AND 4 Leads  
    8 Lead Motor Parallel Tie red and brown together AND    
        Tie white and blue together    
      Convert to Tape off black, yellow, red, and white OR 4 Leads  
      Half Coil Tape off orange, green, brown, and blue    
Unipolar and Bipolar Half Coil, because we're using less turns, doesn't give us great low speed torque, but because of the low inductance, holds the torque out to high speeds.

Bipolar Series uses the full coil so it gives very good low speed torque. But because of the high inductance, the torque drops off rapidly.

Bipolar Parallel also uses the full coil so it gives good low speed performance. And its low inductance allows the torque to be held out to high speeds. But remember, we must increase current by 40% to get those advantages.

space unipolar

Wiring Diagram


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.