Structure and Application Examples of Compact Linear Actuators

Oriental Motor's compact linear actuators can easily perform a push-motion operation after a positioning operation and allows for low speed pressing while gradually increasing force. The pushing force and timing are also adjustable, making compact linear actuators perfect for applications that require high precision, micro positioning accuracy and repetitive closed loop motion.

DRS2 Series Closed Loop AZ Series Absolute Encoder Compact Linear Actuators
DRL II Series Compact Linear Actuators


©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved