Stepper Motor Holding Torque


Stepper motors generate high torque with a compact body. These features give them excellent acceleration and response, which in turn makes these motors well-suited for torque-demanding applications where the motor must start and stop frequently. To meet the need for greater torque at low speed, Oriental Motor also has geared motors combining compact design and high torque.

Stepper Motors

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved