Free Shipping for Online Orders. Terms and conditions apply.


Software Downloads


Available Software Downloads

MEXE02 Support Software, v3.70

MEXE02 Software

Last Updated on: 12/28/2020

*Windows 8 - 10, please contact Technical Support for older versions

MEXE02 Support Software for Standard Products,
for Ethernet/IP™ or EtherCAT products please refer to appropriate tab.

Cable for connection to PC required for data setting software (CC05IF-USB)

**Standard USB communications cable (not supplied) required for AZ Series products.

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function
  • Linked motion creator

Applicable Products

Brushless DC Motors

Series

Product Type

Communication Table Type

BLE2 series

-

USB cable

BLE series

Standard type/Type with electromagnetic brake

CC05IF-USB

CC-Link Ver.1.1 compatible

RS-485 communication type

BXⅡ series

Position control mode

Speed ​​control mode

BLH series

Digital setting type

USB cable

RS-485 communication type

BLV series

Standard type/Type with electromagnetic brake

CC05IF-USB

 

αSTEP Closed Loop Stepper Motors

Series

Product Type

Communication Table Type

AR series

Pulse input type

CC05IF-USB

Built-in positioning function type

DeviceNet compatible

 

Stepper Motors

Series

Product Type

Communication Table Type

RKⅡ series

Built-in positioning function type

CC05IF-USB

CRK series

Built-in positioning function type

PKA series

Built-in positioning function type

 

Servo Motors

Series name

Communication cable

NX series

CC05IF-USB

 

Linear Actuators

Series

Product Type

Communication Table Type

Equipped with EAS series α STEP AR series

Pulse input type

CC05IF-USB

Built-in positioning function type

EZS series Clean room compatible

αSTEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

EZSH series

α STEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

EAC series

α STEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

DRLⅡ series

Built-in positioning function type

CC05IF-USB

 

Hollow Rotary Acutators

Series

Product Type

Communication Table Type

DGⅡ seriesα STEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

DGⅡ seriesRKⅡ series installed

Built-in positioning function type

CC05IF-USB

 

Network Converters

Product Type

Communication cable

CC-Link Ver.2 compatible

USB cable

CC-Link Ver.1.1 compatible

CC05IF-USB

MECHATROLINK-II compatible

MECHATROLINK-Ⅲ compatible

EtherCAT compatible

 

Support Software for Network AZ Series Compatible Drivers

Downloads

v4.60

Last Updated on: 9/14/2021

*Windows 8 - 10, please contact Technical Support for older versions

Support software for use with Network AZ Series Drivers.

EtherNet/IP
EtherCAT
PROFINET

EtherNet/IP™ EDS File for AZ Series Compatible Drivers

EtherNet/IP

Rev1.00

Last Updated on: 3/2/2020

An EDS file has been prepared to allow EtherNet/IP™ compatible products to be used more easily.

 

Add-On Instructions (AOI) for AZ Series EtherNet/IP™ Compatible Drivers

EtherNet/IP

Rev1.3 U1.0

Last Updated on: 3/16/2020

Add-On Instructions (AOI) for AZ Series EtherNet/IP driver. Use the AOI to save programming time or make it easier to read or write your data parameters in AZ Series driver.

  • Move Command
  • Operation Position / Speed
  • Current Settings or Accel/Decel Settings
  • Monitoring
  • Direct Data Operation (changing data on the fly)
  • AOI User Guide for AZ Series Included

 

ESI File for AZ Series EtherCAT Drivers

Downloads

EtherCat

The ESI File for the AZ Series EtherCAT driver is available for download. For the AZ Series Multi-Axis installation and connection information, see the operator's manual.

ESI File for NETC01-ECT Network Converter (EtherCAT)

Downloads

EtherCat

The ESI File for the NETC01-ECT EtherCAT gateway converter is available for download. For the NETC01-ECT installation and connection information, see the operator's manual.

ESI File for AZ Series Multi-Axis Controller / Driver (EtherCAT)

Rev3.01

Downloads

EtherCat

The ESI File for the AZ Series Multi-Axis EtherCAT controller is available for download. For the AZ Series Multi-Axis installation and connection information, see the operator's manual.

PROFINET GSD File for AZ Series Compatible Drivers

PROFINET

Rev2.4

Last Updated on: 7/1/2021

An GSD file has been prepared to allow PROFINET compatible products to be used more easily.

 

Applicable Products

αSTEP Closed Loop Stepper Motors

Series

Product Type

Communication Table Type

AZ series

Built-in positioning function type

USB cable

Small driver

AZ series multi-axis driver

EtherCAT drive profile support

MECHATROLINK-Ⅲ compatible

SSCNET III/H compatible

 

Linear Actuators

Series

Product Type

Communication Table Type

Equipped with EAS series α STEP AZ series

Built-in positioning function type

USB cable

EZS series

α STEP AZ series installed

Built-in positioning function type

USB cable

EZS series Clean room compatible

αSTEP AZ series installed

Built-in positioning function type

USB cable

EZSH series

α STEP AZ series installed

Built-in positioning function type

USB cable

EAC series

α STEP AZ series installed

Built-in positioning function type

USB cable

DR series

α STEP AZ series installed

 

Built-in positioning function type

USB cable

 

DRS2 series α STEP AZ series installed

 

Built-in positioning function type

USB cable

Equipped with L series α STEP AZ series

Built-in positioning function type

USB cable

EH series
α STEP AZ series installed

Built-in positioning function type

USB cable

 

Hollow Rotary Acutators

Series

Product Type

Communication Table Type

DGⅡ seriesα STEP AZ series installed

Built-in positioning function type

USB cable

 

CVD RS-485 Communication Type

Support Software for CVD RS-485 Communiction Type Drivers

MEXE02 Software

v4.60

Last Updated on: 9/14/2021

*Windows 8 - 10, please contact Technical Support for older versions

Support software for use with CVD RS-485 Communication Type Drivers.

 


 

 

BLST01 Support Software

BLST01 Support Software for BLVD-KRD Drivers

v2.01

*Windows 10

By using the Support Software BLST01, data setting, actual operation, and confirmation via each monitor can be performed easily on a computer.

 


Immediate Motion Creator (IMC) for SCX11 Software, v2.12

IMC Software

Last Updated on: 3/12/2018

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Multi-axis control
  • Jog & teaching capability
  • Upload/Download programs and parameters
  • Built-in terminal function

Also included on CD ROM:

  • CANopen EDS file (available for download)
  • Startup Manual
  • Operating Manual

Fuji Electric FRENIC Loader Software for Inverters / VFD

Downloads

Fuji Electric

 

CRK Stored Program Controller (CRK5xx-KP) Motion Creator Software, v2.02

CRK+ GUI

Last Updated on: 7/10/2012

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Multi-axis control
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function
  • Linked motion creator

 

Questions? We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved